您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex plate wheels 05B-2 - Plate wheels for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Duplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/duplex_platte_wheels/duplex_plate_wheels_05b_2.prj},{NB=202308026},{Z=26},{DE=69.7},{DP=66.37},{CNSORDERNO=202308026},{D2=12},{KG=0.18},{B2=8.3},{B1=2.7},{C=0.8},{R3=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
202308008
8
23.4
20.90
202308008
8
0.01
8.3
2.7
0.8
8
202308009
9
25.9
23.39
202308009
8
0.01
8.3
2.7
0.8
8
202308010
10
28.4
25.89
202308010
8
0.02
8.3
2.7
0.8
8
202308011
11
31.0
28.39
202308011
8
0.02
8.3
2.7
0.8
8
202308012
12
33.7
30.91
202308012
8
0.03
8.3
2.7
0.8
8
202308013
13
36.7
33.42
202308013
8
0.04
8.3
2.7
0.8
8
202308014
14
39.2
35.95
202308014
8
0.05
8.3
2.7
0.8
8
202308015
15
41.7
38.48
202308015
8
0.06
8.3
2.7
0.8
8
202308016
16
44.2
41.01
202308016
10
0.07
8.3
2.7
0.8
8
202308017
17
46.7
43.53
202308017
10
0.08
8.3
2.7
0.8
8
202308018
18
49.2
46.07
202308018
10
0.09
8.3
2.7
0.8
8
202308019
19
51.7
48.61
202308019
10
0.10
8.3
2.7
0.8
8
202308021
21
57.2
53.67
202308021
10
0.13
8.3
2.7
0.8
8
202308022
22
59.4
56.21
202308022
10
0.14
8.3
2.7
0.8
8
202308023
23
62.2
58.75
202308023
10
0.16
8.3
2.7
0.8
8
202308024
24
64.7
61.29
202308024
10
0.17
8.3
2.7
0.8
8
202308025
25
67.2
63.83
202308025
10
0.18
8.3
2.7
0.8
8
202308026
26
69.7
66.37
202308026
12
0.18
8.3
2.7
0.8
8
202308028
28
74.7
71.45
202308028
12
0.22
8.3
2.7
0.8
8
202308030
30
80.2
76.53
202308030
12
0.25
8.3
2.7
0.8
8
202308032
32
85.2
81.61
202308032
12
0.29
8.3
2.7
0.8
8
202308034
34
90.2
86.70
202308034
12
0.34
8.3
2.7
0.8
8
202308035
35
92.7
89.24
202308035
12
0.36
8.3
2.7
0.8
8
202308036
36
95.2
91.79
202308036
12
0.38
8.3
2.7
0.8
8
202308038
38
100.2
96.88
202308038
12
0.42
8.3
2.7
0.8
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表