피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Circular Connector Seals
TE Connectivity
Connectors
Circular Connectors
Circular Connector Accessories
Powered by
CAD모델 선택
{teconnectivity/connectors/circular_connectors/circular_connector_accessories/circular_connector_seals.prj},{NB=213899-1},{PN=213899-1},{PQ=1},{SHA256=mM8596b2LHKH0I62l9kTjQhMd0vG8aHeXQRs5Pm3nOI=},{INAME=00021__c2d02138992d012dc2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-213899-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=CPC SEAL ASSY KIT,SRS 5,17-3},{ALIAS=CX9383-000, AMP-0-0213899-1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
SGM
Sealing Gasket Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
PSC
Peripheral Seal Color
ⁿ/ₐ
WSC
Wire Seal Color
ⁿ/ₐ
CDRMM
Cable Diameter Range
[mm]
CDRIN
Cable Diameter Range
[in]
WRMM
Wire Range
[mm]
WRIN
Wire Range
[in]
OTRC
Operating Temperature Range
[°C]
NP
Number of Positions
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1445420-1
1445420-1
SEAL,FLANGE, SIZE 8/M13.5
N/A
Flange Seal
N/A
N/A
N/A
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Panel
Bag
100
Mini-CPC shell size 8
1445420-2
1445420-2
SEAL,FLANGE,SIZE 11
N/A
Flange Seal
N/A
N/A
N/A
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Panel
Bag
100
Mini-CPC shell size 11
206403-1
206403-1
#11 PERIPHERAL SEAL
0-0206403-1
Peripheral Seal
N/A
N/A
N/A
Elastomer
Gray
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Panel
Bag
1000
N/A
206403-2
206403-2
PERIPHERAL SEAL
DUL-PERIPHERAL-SEAL, A292...
Peripheral Seal
N/A
N/A
N/A
Elastomer
Gray
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Panel
Bag
1000
N/A
206403-3
206403-3
#23 PERIPHERAL SEAL
N/A
Peripheral Seal
N/A
N/A
N/A
Elastomer
Gray
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Panel
Bag
1000
N/A
206403-4
206403-4
PERIPHERAL SEAL, SIZE 13
N/A
Peripheral Seal
N/A
N/A
N/A
Elastomer
Gray
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Panel
Bag
1000
N/A
207052-1
207052-1
SZ23 UNASSM KIT,CPC
N/A
Cable Seal
N/A
Wire & Cable
N/A
N/A
N/A
Gray
N/A
7.62 – 11.43
.3 – .45
N/A
N/A
N/A
N/A
N/A
N/A
Bag
1
N/A
207052-2
207052-2
SZ23 UNASSM KIT,CPC
N/A
Cable Seal
N/A
Wire & Cable
N/A
N/A
N/A
Gray
N/A
11.43 – 15.24
.45 – .6
N/A
N/A
N/A
N/A
N/A
N/A
Bag
1
N/A
207052-3
207052-3
SZ23 UNASSM KIT,CPC
N/A
Cable Seal
N/A
Wire & Cable
N/A
N/A
Black
Gray
N/A
15.24 – 22.22
.6 – .875
N/A
N/A
N/A
N/A
N/A
N/A
Bag
1
N/A
207299-1
207299-1
PLUG MTG. FLANGE NO 11 CP...
N/A
Panel Mount Flange
N/A
N/A
Plug
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
5/8-24
Panel
Loose Piece
1
N/A
207299-2
207299-2
FLANGE PLUG MOUNT CPC
N/A
Panel Mount Flange
N/A
N/A
Plug
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3/4-20
Panel
Loose Piece
1
N/A
207299-3
207299-3
FLANGE PLUG MOUNT CPC
N/A
Panel Mount Flange
N/A
N/A
Plug
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
15/16-20
Panel
Loose Piece
1
N/A
207299-4
207299-4
FLANGE PLUG
N/A
Panel Mount Flange
N/A
N/A
Plug
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-3/8-18
Panel
Loose Piece
1
N/A
207565-2
207565-2
WIRE SEAL
N/A
Wire Seal
N/A
N/A
N/A
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Loose Piece
1
N/A
208337-1
208337-1
SEAL PROTECTOR PIN
N/A
Seal Protector
N/A
N/A
N/A
N/A
Natural
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Loose Piece
1
N/A
208338-1
208338-1
SEAL PROTECTOR SOCKET
N/A
Seal Protector
N/A
N/A
N/A
N/A
Natural
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Loose Piece
1
N/A
2120337-1
2120337-1
SINGLE WIRE SEAL
N/A
Cable Seal
Yes
Wire & Cable
MotoMan
N/A
Black
Black
Black
13 – 16.7
.512 – .657
13.00 – 16.70
0.510 – 0.657
-40 – 85
N/A
N/A
N/A
Loose Piece
100
N/A
213899-1
213899-1
CPC SEAL ASSY KIT,SRS 5,1...
CX9383-000, AMP-0-0213899...
Wire Entry Seal Kit
N/A
Wire & Cable
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3
15/16-20
N/A
Individual
1
Kit includes (1) Silicon ...
213900-1
213900-1
CPC SEAL ASSY KIT,SRS 6,1...
N/A
Wire Entry Seal Kit
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
10
15/16-20
N/A
Individual
1
Requires Cable Clamp Kit ...
213900-2
213900-2
CPC SEAL ASSY KIT,SRS 6,1...
N/A
Wire Entry Seal Kit
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
10
15/16-20
N/A
Loose Piece
1
Requires Cable Clamp Kit ...
213919-1
213919-1
CPC SEAL KIT,UNASSM,SZ 17...
N/A
Wire Entry Seal Kit
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
14
15/16-20
N/A
Individual
1
Kit includes (1) Gang Sea...
213919-2
213919-2
CPC SEAL KIT,UNASSM,SZ 17...
N/A
Wire Entry Seal Kit
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
14
15/16-20
N/A
Individual
1
Kit for Pins, Kit include...
213920-1
213920-1
CPC SEAL KIT,UNASSM,SZ 17...
N/A
Wire Entry Seal Kit
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
16
15/16-20
N/A
Individual
1
Kit includes (1) Gang Sea...
213920-2
213920-2
CPC SEAL KIT,UNASSM,SZ 17...
N/A
Wire Entry Seal Kit
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
16
15/16-20
N/A
Individual
1
Kit for Pins, Kit include...
213925-1
213925-1
CPC SEAL ASSY KIT,LH,SR 1...
N/A
Wire Entry Seal Kit
N/A
N/A
N/A
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
9
N/A
N/A
Individual
1
Kit for Sockets, Kit incl...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Circular Power Connectors
TE Connectivity
11.12.2019
Automotive Connector Caps & Covers
TE Connectivity
05.12.2019
Automotive, Truck, Bus & Off-Road Terminals
TE Connectivity
27.05.2020
Wire-to-Board Connector Contacts
TE Connectivity
10.12.2019
Wire-to-Board Connector Housings
TE Connectivity
10.12.2019
Automotive, Truck, Bus, & Off-Road Housings
TE Connectivity
05.12.2019
STAINLESS STEEL FRONT FLANGE - MODEL C (AISI 304)
Metalwork
27.06.2024
Other Automotive Connector Accessories
TE Connectivity
05.12.2019
Potentiometers
TE Connectivity
26.05.2020
N0000256 - Nylon Nut (one) (UNC)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Rectangular Backshells & Clamps
TE Connectivity
03.06.2020
HSK-K-Flex NPT - Cable glands for special applications
Hummel
11.03.2021
HSK-K-Flex Metr. - Cable glands for special applications
Hummel
11.03.2021
JMHZ2-X7400B-HC10DT - Air Gripper Unit for Collaborative Robots, YASKAWA El...
SMC
23.11.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성