您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
-R1-S1 (1~230V)
Wilo
Single-stage in-line pumps
Stratos GIGA2.0-I
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0829c75d66/8ae2819c76cc4d6d0176e296902d78e9/8ae2819c84e023ec0184f17e163b22b1.prj},{NB=Stratos GIGA2.0-I 50/1-13/M-0,75-R1-S1 2207007(350)},{EF014904=21.610},{EF014905=92.430},{EF000991=38.20},{EF000992=14.270},{EF020449=16.0},{EF003701=0},{EF000536=0},{EF003977=230},{EF000351=1},{EF000001=4.1},{EF012424=0.9},{EF012425=0.75},{EF010779=900.0},{EF010780=0},{EF013710=0.7},{EF001642=3000.0},{EF020121=0},{EF020120=0},{EF023093=0},{EF015266=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF003055=0},{EF003052=0},{EF007525=0},{EF016391=0},{EF016392=0},{EF016393=0},{EF016394=0},{EF016395=0},{EF016396=0},{EF016397=0},{EF023182=-20.0},{EF002386=0.0},{EF025503=0},{EF025504=50},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF023090
Double pump
ⁿ/ₐ
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012424
Motor power input (P1) per motor
[kW]
EF012425
Motor power output (P2) per motor
[kW]
EF010779
Pump power consumption (solpump)
[W]
EF010780
Pump power consumption standby (solstandbypump)
[W]
EF013710
Minimum Efficiency Index (MEI)
ⁿ/ₐ
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023093
Motor with extended shaft
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF004265
Recess length
[mm]
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF020038
Self-priming
ⁿ/ₐ
EF004663
Explosion-proof
ⁿ/ₐ
EF014908
Standard motor
ⁿ/ₐ
EF014979
Motor efficiency class
ⁿ/ₐ
MECHANICAL_SEAL
Mechanical seal
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
A3
Angle electrical cabinet 1
ⁿ/ₐ
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DM
Diameter motor
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
DO1
Outer pipe diameter connection
[mm]
DO2
Outer pipe diameter connection
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
HD
Diameter pump housing
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE1
Height pump housing
[mm]
LE2
Centre connection to end motor
[mm]
LE3
Length electrical cabinet
[mm]
LE4
Distance connection to beginning of motor
[mm]
LE5
Distance to centre connection
[mm]
LE6
Distance connection to electrical cabinet
[mm]
LE7
Length to top side electrical cabinet
[mm]
LE8
Width electrical cabinet
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
DIAMD1
Dimensions
[mm]
H1
Dimensions
[mm]
X
Dimensions
[mm]
DA1
Dimensions
[mm]
C
Dimensions
[mm]
D3
Dimensions
ⁿ/ₐ
S1
Dimensions
ⁿ/ₐ
S2
Dimensions
[mm]
Y1
Dimensions
[mm]
Y2
Dimensions
[mm]
FD
Dimensions
ⁿ/ₐ
L5
Dimensions
[mm]
HB1
Dimensions
[mm]
HB2
Dimensions
[mm]
LA
Dimensions
[mm]
LC
[mm]
LC2
ⁿ/ₐ
LD1
[mm]
2206995
2206995
Stratos GIGA2.0-I 32/1-25...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 32/1-25...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
12.450
226.040
22.59
27.150
16.0
false
0
0
230
1
50. 60
8.0
1.7
1.50
1700.0
0
0.7
F
3000.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN32-PN16-EN1092-2
DN 32
0
PN 16
EN 1092-2
Flange;DN32-PN16-EN1092-2
DN 32
32
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
18
18
140
140
19
19
76
76
130
32
32
38
38
3
3
178
100
100
130
130
151
393
347
153.0
65
180
240
234
4
4
130
130
170.0
67.0
300
170.000
90
30.0
12
20
50
110
65
68.0
89.000
89.000
0.000
0.000
0
178.000
2206996
2206996
Stratos GIGA2.0-I 32/1-20...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 32/1-20...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
11.110
180.840
20.19
21.560
16.0
false
0
0
230
1
50. 60
5.8
1.2
1.10
1200.0
0
0.7
F
3000.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN32-PN16-EN1092-2
DN 32
0
PN 16
EN 1092-2
Flange;DN32-PN16-EN1092-2
DN 32
32
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
18
18
140
140
19
19
76
76
130
32
32
38
38
3
3
178
100
100
130
130
151
393
347
153.0
65
180
240
234
4
4
130
130
170.0
67.0
300
170.000
90
30.0
12
20
50
110
65
68.0
89.000
89.000
0.000
0.000
0
178.000
2206997
2206997
Stratos GIGA2.0-I 32/1-15...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 32/1-15...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
9.772
134.940
17.45
16.150
16.0
false
0
0
230
1
50. 60
3.7
0.8
0.75
800.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN32-PN16-EN1092-2
DN 32
0
PN 16
EN 1092-2
Flange;DN32-PN16-EN1092-2
DN 32
32
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
18
18
140
140
19
19
76
76
130
32
32
38
38
3
3
178
100
100
130
130
151
393
347
153.0
65
180
240
234
4
4
130
130
170.0
67.0
300
170.000
90
30.0
12
20
50
110
65
68.0
89.000
89.000
0.000
0.000
0
178.000
2206998
2206998
Stratos GIGA2.0-I 32/1-13...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 32/1-13...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
8.921
116.310
17.67
13.680
16.0
false
0
0
230
1
50. 60
3.4
0.7
0.55
700.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN32-PN16-EN1092-2
DN 32
0
PN 16
EN 1092-2
Flange;DN32-PN16-EN1092-2
DN 32
32
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
18
18
140
140
19
19
76
76
130
32
32
38
38
3
3
178
100
100
130
130
151
393
347
153.0
65
180
240
234
4
4
130
130
170.0
67.0
300
170.000
90
30.0
12
20
50
110
65
68.0
89.000
89.000
0.000
0.000
0
178.000
2206999
2206999
Stratos GIGA2.0-I 32/1-9/...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 32/1-9/...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
7.692
87.520
15.24
10.200
16.0
false
0
0
230
1
50. 60
2.4
0.5
0.37
500.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN32-PN16-EN1092-2
DN 32
0
PN 16
EN 1092-2
Flange;DN32-PN16-EN1092-2
DN 32
32
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
18
18
140
140
19
19
76
76
130
32
32
38
38
3
3
178
100
100
130
130
151
393
347
153.0
65
180
240
234
4
4
130
130
170.0
67.0
300
170.000
90
30.0
12
20
50
110
65
68.0
89.000
89.000
0.000
0.000
0
178.000
2207000
2207000
Stratos GIGA2.0-I 40/1-23...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 40/1-23...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
18.460
180.250
36.35
23.350
16.0
false
0
0
230
1
50. 60
7.3
1.6
1.50
1600.0
0
0.7
F
3000.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN40-PN16-EN1092-2
DN 40
0
PN 16
EN 1092-2
Flange;DN40-PN16-EN1092-2
DN 40
40
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
18
18
150
150
19
19
84
84
130
40
40
46
46
3
3
178
110
110
140
140
147
378
347
139.0
75
165
240
234
4
4
140
140
170.0
67.0
300
170.000
90
30.0
12
20
40
120
75
78.0
89.000
89.000
0.000
0.000
0
178.000
2207001
2207001
Stratos GIGA2.0-I 40/1-19...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 40/1-19...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
17.010
154.950
33.75
19.940
16.0
false
0
0
230
1
50. 60
5.9
1.3
1.10
1300.0
0
0.7
F
3000.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN40-PN16-EN1092-2
DN 40
0
PN 16
EN 1092-2
Flange;DN40-PN16-EN1092-2
DN 40
40
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
18
18
150
150
19
19
84
84
130
40
40
46
46
3
3
178
110
110
140
140
147
378
347
139.0
75
165
240
234
4
4
140
140
170.0
67.0
300
170.000
90
30.0
12
20
40
120
75
78.0
89.000
89.000
0.000
0.000
0
178.000
2207002
2207002
Stratos GIGA2.0-I 40/1-14...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 40/1-14...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
15.290
114.440
29.46
14.950
16.0
false
0
0
230
1
50. 60
4.0
0.8
0.75
800.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN40-PN16-EN1092-2
DN 40
0
PN 16
EN 1092-2
Flange;DN40-PN16-EN1092-2
DN 40
40
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
18
18
150
150
19
19
84
84
130
40
40
46
46
3
3
178
110
110
140
140
147
378
347
139.0
75
165
240
234
4
4
140
140
170.0
67.0
300
170.000
90
30.0
12
20
40
120
75
78.0
89.000
89.000
0.000
0.000
0
178.000
2207003
2207003
Stratos GIGA2.0-I 40/1-11...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 40/1-11...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
13.600
92.080
26.27
11.940
16.0
false
0
0
230
1
50. 60
3.1
0.7
0.55
700.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN40-PN16-EN1092-2
DN 40
0
PN 16
EN 1092-2
Flange;DN40-PN16-EN1092-2
DN 40
40
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
18
18
150
150
19
19
84
84
130
40
40
46
46
3
3
178
110
110
140
140
147
378
347
139.0
75
165
240
234
4
4
140
140
170.0
67.0
300
170.000
90
30.0
12
20
40
120
75
78.0
89.000
89.000
0.000
0.000
0
178.000
2207004
2207004
Stratos GIGA2.0-I 40/1-8/...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 40/1-8/...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
11.690
69.030
22.67
8.863
16.0
false
0
0
230
1
50. 60
2.2
0.4
0.37
400.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN40-PN16-EN1092-2
DN 40
0
PN 16
EN 1092-2
Flange;DN40-PN16-EN1092-2
DN 40
40
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
18
18
150
150
19
19
84
84
130
40
40
46
46
3
3
178
110
110
140
140
147
378
347
139.0
75
165
240
234
4
4
140
140
170.0
67.0
300
170.000
90
30.0
12
20
40
120
75
78.0
89.000
89.000
0.000
0.000
0
178.000
2207005
2207005
Stratos GIGA2.0-I 50/1-20...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 50/1-20...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
26.120
142.390
46.64
21.640
16.0
false
0
0
230
1
50. 60
6.9
1.5
1.50
1500.0
0
0.7
F
4020.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN50-PN16-EN1092-2
DN 50
0
PN 16
EN 1092-2
Flange;DN50-PN16-EN1092-2
DN 50
50
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
20
20
165
165
19
19
99
99
130
50
50
56
56
3
3
178
125
125
140
140
156
371
347
131.0
83
158
240
234
4
4
140
140
170.0
58.0
300
170.000
96
30.0
12
20
40
120
83
86.0
89.000
89.000
0.000
0.000
0
178.000
2207006
2207006
Stratos GIGA2.0-I 50/1-17...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 50/1-17...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
24.800
119.640
43.23
18.520
16.0
false
0
0
230
1
50. 60
5.8
1.3
1.10
1300.0
0
0.7
F
3000.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN50-PN16-EN1092-2
DN 50
0
PN 16
EN 1092-2
Flange;DN50-PN16-EN1092-2
DN 50
50
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
20
20
165
165
19
19
99
99
130
50
50
56
56
3
3
178
125
125
140
140
156
371
347
131.0
83
158
240
234
4
4
140
140
170.0
58.0
300
170.000
96
30.0
12
20
40
120
83
86.0
89.000
89.000
0.000
0.000
0
178.000
2207007
2207007
Stratos GIGA2.0-I 50/1-13...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 50/1-13...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
21.610
92.430
38.20
14.270
16.0
false
0
0
230
1
50. 60
4.1
0.9
0.75
900.0
0
0.7
F
3000.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN50-PN16-EN1092-2
DN 50
0
PN 16
EN 1092-2
Flange;DN50-PN16-EN1092-2
DN 50
50
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
20
20
165
165
19
19
99
99
130
50
50
56
56
3
3
178
125
125
140
140
156
371
347
131.0
83
158
240
234
4
4
140
140
170.0
58.0
300
170.000
96
30.0
12
20
40
120
83
86.0
89.000
89.000
0.000
0.000
0
178.000
2207008
2207008
Stratos GIGA2.0-I 50/1-10...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 50/1-10...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
19.660
73.830
34.13
11.440
16.0
false
0
0
230
1
50. 60
3.1
0.6
0.55
600.0
0
0.7
F
2930.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN50-PN16-EN1092-2
DN 50
0
PN 16
EN 1092-2
Flange;DN50-PN16-EN1092-2
DN 50
50
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
20
20
165
165
19
19
99
99
130
50
50
56
56
3
3
178
125
125
140
140
156
371
347
131.0
83
158
240
234
4
4
140
140
170.0
58.0
300
170.000
96
30.0
12
20
40
120
83
86.0
89.000
89.000
0.000
0.000
0
178.000
2207009
2207009
Stratos GIGA2.0-I 50/1-8/...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 50/1-8/...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
16.730
55.990
29.67
8.581
16.0
false
0
0
230
1
50. 60
2.1
0.4
0.37
400.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN50-PN16-EN1092-2
DN 50
0
PN 16
EN 1092-2
Flange;DN50-PN16-EN1092-2
DN 50
50
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
20
20
165
165
19
19
99
99
130
50
50
56
56
3
3
178
125
125
140
140
156
371
347
131.0
83
158
240
234
4
4
140
140
170.0
58.0
300
170.000
96
30.0
12
20
40
120
83
86.0
89.000
89.000
0.000
0.000
0
178.000
2207010
2207010
Stratos GIGA2.0-I 65/1-15...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 65/1-15...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
38.540
100.420
62.34
15.690
16.0
false
0
0
230
1
50. 60
7.4
1.6
1.50
1600.0
0
0.7
F
2930.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
20
20
185
185
19
19
118
118
130
65
65
71
71
3
3
230
145
145
170
170
182
372
347
132.0
101
158
240
234
4
4
170
170
170.0
51.0
300
170.000
100
30.0
12
20
70
150
101
104.0
90.000
115.000
0.000
0.000
0
178.000
2207011
2207011
Stratos GIGA2.0-I 65/1-12...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 65/1-12...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
35.250
83.670
56.90
12.950
16.0
false
0
0
230
1
50. 60
5.4
1.2
1.10
1200.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
20
20
185
185
19
19
118
118
130
65
65
71
71
3
3
230
145
145
170
170
182
372
347
132.0
101
158
240
234
4
4
170
170
170.0
51.0
300
170.000
100
30.0
12
20
70
150
101
104.0
90.000
115.000
0.000
0.000
0
178.000
2207012
2207012
Stratos GIGA2.0-I 65/1-9/...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 65/1-9/...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
30.350
64.600
49.74
9.603
16.0
false
0
0
230
1
50. 60
3.7
0.8
0.75
800.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
20
20
185
185
19
19
118
118
130
65
65
71
71
3
3
230
145
145
170
170
182
372
347
132.0
101
158
240
234
4
4
170
170
170.0
51.0
300
170.000
100
30.0
12
20
70
150
101
104.0
90.000
115.000
0.000
0.000
0
178.000
2207013
2207013
Stratos GIGA2.0-I 65/1-7/...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 65/1-7/...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
27.460
53.460
45.18
7.851
16.0
false
0
0
230
1
50. 60
3.3
0.7
0.55
700.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
20
20
185
185
19
19
118
118
130
65
65
71
71
3
3
230
145
145
170
170
182
372
347
132.0
101
158
240
234
4
4
170
170
170.0
51.0
300
170.000
100
30.0
12
20
70
150
101
104.0
90.000
115.000
0.000
0.000
0
178.000
2207014
2207014
Stratos GIGA2.0-I 65/1-5/...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 65/1-5/...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
24.040
38.950
38.72
5.735
16.0
false
0
0
230
1
50. 60
2.2
0.5
0.37
500.0
0
0.7
F
1820.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
45.0
45.0
0
20
20
185
185
19
19
118
118
130
65
65
71
71
3
3
230
145
145
170
170
182
372
347
132.0
101
158
240
234
4
4
170
170
170.0
51.0
300
170.000
100
30.0
12
20
70
150
101
104.0
90.000
115.000
0.000
0.000
0
178.000
2207015
2207015
Stratos GIGA2.0-I 80/1-13...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 80/1-13...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
44.960
88.140
80.56
13.670
16.0
false
0
0
230
1
50. 60
7.1
1.6
1.50
1600.0
0
0.7
F
1800.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
22.5
22.5
0
22
22
200
200
19
19
132
132
130
80
80
86
86
3
3
256
160
160
180
180
203
376
347
136.0
111
163
240
234
8
8
180
180
170.0
44.0
300
170.000
120
30.0
12
20
90
160
111
114.0
98.000
128.000
0.000
0.000
0
178.000
2207016
2207016
Stratos GIGA2.0-I 80/1-10...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 80/1-10...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
42.250
69.580
72.76
11.090
16.0
false
0
0
230
1
50. 60
5.5
1.2
1.10
1200.0
0
0.7
F
2100.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
22.5
22.5
0
22
22
200
200
19
19
132
132
130
80
80
86
86
3
3
256
160
160
180
180
203
376
347
136.0
111
163
240
234
8
8
180
180
170.0
44.0
300
170.000
120
30.0
12
20
90
160
111
114.0
98.000
128.000
0.000
0.000
0
178.000
2207017
2207017
Stratos GIGA2.0-I 80/1-8/...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 80/1-8/...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
36.530
54.460
63.62
8.532
16.0
false
0
0
230
1
50. 60
3.8
0.8
0.75
800.0
0
0.7
F
1880.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
22.5
22.5
0
22
22
200
200
19
19
132
132
130
80
80
86
86
3
3
256
160
160
180
180
203
376
347
136.0
111
163
240
234
8
8
180
180
170.0
44.0
300
170.000
120
30.0
12
20
90
160
111
114.0
98.000
128.000
0.000
0.000
0
178.000
2207018
2207018
Stratos GIGA2.0-I 80/1-6/...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 80/1-6/...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
31.520
40.730
52.78
6.736
16.0
false
0
0
230
1
50. 60
2.7
0.6
0.55
600.0
0
0.7
F
1830.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
22.5
22.5
0
22
22
200
200
19
19
132
132
130
80
80
86
86
3
3
256
160
160
180
180
203
376
347
136.0
111
163
240
234
8
8
180
180
170.0
44.0
300
170.000
120
30.0
12
20
90
160
111
114.0
98.000
128.000
0.000
0.000
0
178.000
2207019
2207019
Stratos GIGA2.0-I 80/1-5/...
WILO SE
High-efficiency in-line p...
High-efficiency in-line p...
Stratos GIGA2.0-I 80/1-5/...
EC011333
Grey cast iron
EN-GJL-250
PPS-GF40
Plastic (PPS - 40% GF)
28.600
33.700
48.50
5.434
16.0
false
0
0
230
1
50. 60
2.2
0.4
0.37
400.0
0
0.7
F
1500.0
0
0
0
0
no
0
0
0
0
0
0
0
0
0
No
No
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
no
0
EC motor
IE5
Q1Q1X4GG
no
22.5
22.5
0
22
22
200
200
19
19
132
132
130
80
80
86
86
3
3
256
160
160
180
180
203
376
347
136.0
111
163
240
234
8
8
180
180
170.0
44.0
300
170.000
120
30.0
12
20
90
160
111
114.0
98.000
128.000
0.000
0.000
0
178.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表