您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22593. - Support Legs with screw M8-M12
Halder
Standard Parts
Machine and Fixture Elements
EH 22593. Support Legs
with screw - M8 -M12
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22593/mit_schraube_m8_m12/eh_22593_asmtab.prj},{NB=22593.0220 Stellfuesse (0)},{BESTNR=22593.0220},{MAT=Stahl},{PARTNUMBER=GN 40-80-M12-125-A0-SK},{ROT=0},{D1=80},{D2=M12},{L1=125},{H1=3.0},{L2=12},{SW3=18},{G=233},{NDM=12},{FORM=A0},{H33=12},{H44=-},{FORMX='B0','A0','A1','D3'},{AUSF=SK},{AUSF1='S','SK','X'},{L11='60','80','100','125'},{LL='-'},{L21=-},{L31=-},{L77=32},{D3=-},{D3X=8.6},{H22=2.0},{H66=5},{M=-},{M2X=64},{H5=-},{L4=-},{L5=-},{SW11=17},{SW22=-},{SW33=-},{SW77=17},{TT=12},{SW4=-},{SW5=-},{SW6=-},{SW66=-},{PPATH=../../eh_22593/mit_schraube_m8_m12/eh_22593_asmtpl.prj},{PRAVER=1},{COLOR=0.50,0.50,0.50,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
L1
[mm]
H1
[mm]
L2
[mm]
SW1
[mm]
SW3
[mm]
G
Weight
[g]
22593.0005 Support Leg
22593.0005
Stahl
40
M8
40
2.0
11
17
13
47
22593.0010 Support Leg
22593.0010
Stahl
40
M8
50
2.0
11
17
13
51
22593.0015 Support Leg
22593.0015
Stahl
40
M8
63
2.0
11
17
13
55
22593.0020 Support Leg
22593.0020
Stahl
40
M10
50
2.0
11
17
16
64
22593.0025 Support Leg
22593.0025
Stahl
40
M10
60
2.0
11
17
16
67
22593.0030 Support Leg
22593.0030
Stahl
40
M10
80
2.0
11
17
16
76
22593.0035 Support Leg
22593.0035
Stahl
40
M10
100
2.0
11
17
16
87
22593.0040 Support Leg
22593.0040
Stahl
40
M12
60
2.0
11
17
18
83
22593.0045 Support Leg
22593.0045
Stahl
40
M12
80
2.0
11
17
18
103
22593.0050 Support Leg
22593.0050
Stahl
40
M12
100
2.0
11
17
18
118
22593.0055 Support Leg
22593.0055
Stahl
40
M12
125
2.0
11
17
18
140
22593.0060 Support Leg
22593.0060
Stahl
50
M8
40
2.5
11
17
13
62
22593.0065 Support Leg
22593.0065
Stahl
50
M8
50
2.5
11
17
13
69
22593.0070 Support Leg
22593.0070
Stahl
50
M8
63
2.5
11
17
13
72
22593.0075 Support Leg
22593.0075
Stahl
50
M10
50
2.5
11
17
16
82
22593.0080 Support Leg
22593.0080
Stahl
50
M10
60
2.5
11
17
16
88
22593.0085 Support Leg
22593.0085
Stahl
50
M10
80
2.5
11
17
16
98
22593.0090 Support Leg
22593.0090
Stahl
50
M10
100
2.5
11
17
16
708
22593.0095 Support Leg
22593.0095
Stahl
50
M12
60
2.5
11
17
18
106
22593.0100 Support Leg
22593.0100
Stahl
50
M12
80
2.5
11
17
18
119
22593.0105 Support Leg
22593.0105
Stahl
50
M12
100
2.5
11
17
18
137
22593.0110 Support Leg
22593.0110
Stahl
50
M12
125
2.5
11
17
18
153
22593.0115 Support Leg
22593.0115
Stahl
60
M8
40
2.5
11
17
13
84
22593.0120 Support Leg
22593.0120
Stahl
60
M8
50
2.5
11
17
13
83
22593.0125 Support Leg
22593.0125
Stahl
60
M8
63
2.5
11
17
13
100
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表