您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22731. - Self-Aligning Pads / with male thread, flat-faced ball, plain
Halder
Standard Parts
Machine and Fixture Elements
EH 22731. Self-Aligning Pads with self-resetting
with male thread, flat-faced ball, plain
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22731/eh_22731_1/eh_22731_1_asmtab.prj},{NB=22731.0060 Pendelauflage (0)},{BESTNR=22731.0060},{AUS=mit Aussengewinde, Kugel abgeflacht, Auflageflaeche plan},{MAT=Vergütungsstahl},{D1=50},{D2=M24},{ROT=0},{DNDM=24.000},{DKDM=20.319},{D3=34.5},{L1=35},{L2=24},{KG=40},{SW=41},{BESTA=165},{G=526},{A=5.200},{L3=15.500},{L4=2.300},{D5=18.600},{L5=0.550},{BR=2.800},{AR=3.400},{N=9.000},{VERS=8.000},{D31=42.000},{L6=44.879},{L7=10.121},{PPATH=eh_22731_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
-0.5
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
ⁿ/ₐ
G
weight
[g]
22731.0012 Self-Aligning ...
22731.0012
with male thread, flat-fa...
Heat-treated steel
13
M 6
7.2
13
8
10
11
10
13
22731.0013 Self-Aligning ...
22731.0013
with male thread, flat-fa...
Heat-treated steel
13
M 8
7.2
13
8
10
11
10
14
22731.0018 Self-Aligning ...
22731.0018
with male thread, flat-fa...
Heat-treated steel
20
M 8
10.5
18
10
16
17
25
39
22731.0019 Self-Aligning ...
22731.0019
with male thread, flat-fa...
Heat-treated steel
20
M 10
10.5
18
10
16
17
25
40
22731.0020 Self-Aligning ...
22731.0020
with male thread, flat-fa...
Heat-treated steel
20
M 12
10.5
18
12
16
17
25
44
22731.0030 Self-Aligning ...
22731.0030
with male thread, flat-fa...
Heat-treated steel
30
M 16
20.0
27
16
25
27
90
153
22731.0050 Self-Aligning ...
22731.0050
with male thread, flat-fa...
Heat-treated steel
50
M 20
34.5
35
20
40
41
165
491
22731.0060 Self-Aligning ...
22731.0060
with male thread, flat-fa...
Heat-treated steel
50
M24
34.5
35
24
40
41
165
526
22731.0112 Self-Aligning ...
22731.0112
with male thread, flat-fa...
Stainless steel
13
M 6
7.2
13
8
10
11
10
13
22731.0113 Self-Aligning ...
22731.0113
with male thread, flat-fa...
Stainless steel
13
M 8
7.2
13
8
10
11
10
14
22731.0118 Self-Aligning ...
22731.0118
with male thread, flat-fa...
Stainless steel
20
M 8
10.5
18
10
16
17
25
39
22731.0119 Self-Aligning ...
22731.0119
with male thread, flat-fa...
Stainless steel
20
M 10
10.5
18
10
16
17
25
40
22731.0120 Self-Aligning ...
22731.0120
with male thread, flat-fa...
Stainless steel
20
M 12
10.5
18
12
16
17
25
44
22731.0130 Self-Aligning ...
22731.0130
with male thread, flat-fa...
Stainless steel
30
M 16
20.0
27
16
25
27
90
153
22731.0150 Self-Aligning ...
22731.0150
with male thread, flat-fa...
Stainless steel
50
M 20
34.5
35
20
40
41
165
491
22731.0160 Self-Aligning ...
22731.0160
with male thread, flat-fa...
Stainless steel
50
M24
34.5
35
24
40
41
165
526
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表