您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22760. - Thrust Screws with Delrin bolt
Halder
Standard Parts
Machine and Fixture Elements
EH 22760. Thrust Screws, with brass or thermoplast bolt
with Derlin bolt
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2276/mit_delrin_bolzen/eh_2276_mit_delrin_bolzen.prj},{NB=EH 22760.0326 Druckschraube},{BESTNR=22760.0326},{BESTNR1=2276.326},{MAT=Stahl},{AUS=mit Delrin-Bolzen},{D1=M 12},{DNDM=12.000},{DKDM=9.853},{L1=52.1},{L2=2.1},{D2=8.0},{SW=6.0},{G=31.0},{VERS=61.000},{DK=10.200},{F=0.200},{FUNC=Pressing, Clamping, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
[mm]
SW
[mm]
G
weight
[g]
22760.0242 Thrust Screw
22760.0242
steel
with Delrin bolt
M 4
7.0
1.0
2.0
2.0
0.3
22760.0243 Thrust Screw
22760.0243
steel
with Delrin bolt
M 4
9.0
1.0
2.0
2.0
0.4
22760.0244 Thrust Screw
22760.0244
steel
with Delrin bolt
M 4
11.0
1.0
2.0
2.0
0.5
22760.0245 Thrust Screw
22760.0245
steel
with Delrin bolt
M 4
13.0
1.0
2.0
2.0
0.7
22760.0246 Thrust Screw
22760.0246
steel
with Delrin bolt
M 4
17.0
1.0
2.0
2.0
1.0
22760.0247 Thrust Screw
22760.0247
steel
with Delrin bolt
M 4
21.0
1.0
2.0
2.0
1.3
22760.0252 Thrust Screw
22760.0252
steel
with Delrin bolt
M 5
9.0
1.0
3.0
2.5
0.6
22760.0253 Thrust Screw
22760.0253
steel
with Delrin bolt
M 5
11.0
1.0
3.0
2.5
0.9
22760.0254 Thrust Screw
22760.0254
steel
with Delrin bolt
M 5
13.0
1.0
3.0
2.5
1.0
22760.0255 Thrust Screw
22760.0255
steel
with Delrin bolt
M 5
17.0
1.0
3.0
2.5
2.0
22760.0256 Thrust Screw
22760.0256
steel
with Delrin bolt
M 5
21.0
1.0
3.0
2.5
2.0
22760.0257 Thrust Screw
22760.0257
steel
with Delrin bolt
M 5
26.0
1.0
3.0
2.5
3.0
22760.0262 Thrust Screw
22760.0262
steel
with Delrin bolt
M 6
11.3
1.3
3.5
3.0
1.1
22760.0263 Thrust Screw
22760.0263
steel
with Delrin bolt
M 6
13.3
1.3
3.5
3.0
1.5
22760.0264 Thrust Screw
22760.0264
steel
with Delrin bolt
M 6
17.3
1.3
3.5
3.0
2.0
22760.0265 Thrust Screw
22760.0265
steel
with Delrin bolt
M 6
21.3
1.3
3.5
3.0
3.0
22760.0266 Thrust Screw
22760.0266
steel
with Delrin bolt
M 6
26.3
1.3
3.5
3.0
4.0
22760.0267 Thrust Screw
22760.0267
steel
with Delrin bolt
M 6
33.3
1.3
3.5
3.0
5.0
22760.0268 Thrust Screw
22760.0268
steel
with Delrin bolt
M 6
41.3
1.3
3.5
3.0
6.0
22760.0270 Thrust Screw
22760.0270
steel
with Delrin bolt
M 6
51.3
1.3
3.5
3.0
8.0
22760.0282 Thrust Screw
22760.0282
steel
with Delrin bolt
M 8
13.6
1.6
5.0
4.0
2.0
22760.0283 Thrust Screw
22760.0283
steel
with Delrin bolt
M 8
17.6
1.6
5.0
4.0
4.0
22760.0284 Thrust Screw
22760.0284
steel
with Delrin bolt
M 8
21.6
1.6
5.0
4.0
5.0
22760.0285 Thrust Screw
22760.0285
steel
with Delrin bolt
M 8
26.6
1.6
5.0
4.0
7.0
22760.0286 Thrust Screw
22760.0286
steel
with Delrin bolt
M 8
33.6
1.6
5.0
4.0
9.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表