您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
24A & 24B - Sprocket Gears - 24 Pitch (.1309 Circular Pitch)
WMBerg
INCH
Chain and Belt Drives
Flex-E-Gear® Chain Drive System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_gear_chain_drive_system/a19.prj},{NB=24B4-96_(1)},{PN=24B4-96},{LOD=1},{DES=Sprocket Gear - Hub Style},{CN=Master Inch/Metric Catalog},{CP=A12 & A13},{MAT=Aluminum Red Anodized},{P=24},{N=96},{LOD1=1,'Low',2,'High'},{PD=3.9955},{OD=4.078},{B=0.2500},{F=1/4},{OW=1/2},{HD=3/4},{H=0.7500},{L=0.5000},{F1=0.2500},{L1=0.1250},{PSTOL=0.0010},{TYP=2.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
F
Face Width
[Inch]
OW
Overall Width
[Inch]
HD
Hub Diameter
[Inch]
24A6-15_(2)
24A6-15
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
15
0.6243
0.707
0.3750
1/4
1/2
3/4
24A6-16_(2)
24A6-16
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
16
0.6659
0.749
0.3750
1/4
1/2
3/4
24A6-18_(2)
24A6-18
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
18
0.7492
0.832
0.3750
1/4
1/2
3/4
24A6-20_(2)
24A6-20
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
20
0.8324
0.915
0.3750
1/4
1/2
3/4
24A6-21_(2)
24A6-21
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
21
0.8740
0.957
0.3750
1/4
1/2
3/4
24A6-24_(2)
24A6-24
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
24
0.9989
1.082
0.3750
1/4
1/2
3/4
24A6-30_(2)
24A6-30
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
30
1.2486
1.331
0.3750
1/4
1/2
3/4
24A6-36_(2)
24A6-36
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
36
1.4983
1.581
0.3750
1/4
1/2
3/4
24A6-42_(2)
24A6-42
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
42
1.7480
1.831
0.3750
1/4
1/2
3/4
24A6-48_(2)
24A6-48
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
48
1.9978
2.081
0.3750
1/4
1/2
3/4
24A6-60_(2)
24A6-60
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
60
2.4972
2.580
0.3750
1/4
1/2
3/4
24A6-72_(2)
24A6-72
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
72
2.9966
3.079
0.3750
1/4
1/2
3/4
24A6-96_(1)
24A6-96
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
96
3.9955
4.078
0.3750
1/4
1/2
3/4
24A6-120_(1)
24A6-120
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
120
4.9944
5.077
0.3750
1/4
1/2
3/4
24A6-144_(1)
24A6-144
Sprocket Gear - Hubless S...
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
144
5.9933
6.076
0.3750
1/4
1/2
3/4
24B4-12_(2)
24B4-12
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
12
0.4994
0.582
0.2500
1/4
1/2
3/4
24B4-14_(2)
24B4-14
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
14
0.5827
0.665
0.2500
1/4
1/2
3/4
24B4-15_(2)
24B4-15
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
15
0.6243
0.707
0.2500
1/4
1/2
3/4
24B4-16_(2)
24B4-16
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
16
0.6659
0.749
0.2500
1/4
1/2
3/4
24B4-18_(2)
24B4-18
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
18
0.7492
0.832
0.2500
1/4
1/2
3/4
24B4-20_(2)
24B4-20
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
20
0.8324
0.915
0.2500
1/4
1/2
3/4
24B4-21_(2)
24B4-21
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
21
0.8740
0.957
0.2500
1/4
1/2
3/4
24B4-24_(2)
24B4-24
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
24
0.9989
1.082
0.2500
1/4
1/2
3/4
24B4-30_(2)
24B4-30
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
30
1.2486
1.331
0.2500
1/4
1/2
3/4
24B4-36_(2)
24B4-36
Sprocket Gear - Hub Style
Master Inch/Metric Catalo...
Aluminum Red Anodized
24
36
1.4983
1.581
0.2500
1/4
1/2
3/4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表