您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25150. - Rubber Endstop Buffers truncated cone form, with screw
Halder
Standard Parts
Machine Elements
EH 25150. Rubber Endstop Buffers truncated cone form
with screw
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_25150_3/eh_25150_5/eh_25150_5.prj},{NB=25150.0852 Gummi-Anschlagpuffer},{BESTNR=25150.0852},{D1=50},{D2=M10},{L2=40},{D3=32.0},{L1=43.0},{S=2},{FED=155},{BB=1620},{FW=10.50},{T=10},{TEMPMIN=-30},{TEMPMAX=80},{G=114},{D2X=11},{MATERIAL=Stahl/Gummi},{R=5.000},{D5=2.500},{D=55.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L2
Length l
[mm]
D3
[mm]
L1
[mm]
S
[mm]
FED
Spring rate R ~
[N/mm]
BB
Load capacity max.
[N]
FW
Spring range ~
[mm]
TEMPMIN
Temperature min.
[°C]
TEMPMAX
Temperature max.
[°C]
G
Weight
[g]
25150.0819 Rubber Endstop...
25150.0819
19
M5
6
12.0
16.0
2
28
110
4.00
-30
80
8
25150.0820 Rubber Endstop...
25150.0820
19
M5
10
12.0
16.0
2
28
110
4.00
-30
80
8
25150.0821 Rubber Endstop...
25150.0821
19
M5
20
12.0
16.0
2
28
110
4.00
-30
80
9
25150.0825 Rubber Endstop...
25150.0825
25
M6
8
16.5
20.5
2
82
430
5.25
-30
80
16
25150.0826 Rubber Endstop...
25150.0826
25
M6
12
16.5
20.5
2
82
430
5.25
-30
80
17
25150.0827 Rubber Endstop...
25150.0827
25
M6
25
16.5
20.5
2
82
430
5.25
-30
80
19
25150.0832 Rubber Endstop...
25150.0832
32
M8
10
21.0
26.0
2
140
910
6.50
-30
80
30
25150.0833 Rubber Endstop...
25150.0833
32
M8
16
21.0
26.0
2
140
910
6.50
-30
80
32
25150.0834 Rubber Endstop...
25150.0834
32
M8
30
21.0
26.0
2
140
910
6.50
-30
80
37
25150.0838 Rubber Endstop...
25150.0838
38
M8
10
24.5
32.0
2
125
1200
9.50
-30
80
47
25150.0839 Rubber Endstop...
25150.0839
38
M8
16
24.5
32.0
2
125
1200
9.50
-30
80
49
25150.0840 Rubber Endstop...
25150.0840
38
M8
30
24.5
32.0
2
125
1200
9.50
-30
80
52
25150.0850 Rubber Endstop...
25150.0850
50
M10
12
32.0
43.0
2
155
1620
10.50
-30
80
100
25150.0851 Rubber Endstop...
25150.0851
50
M10
20
32.0
43.0
2
155
1620
10.50
-30
80
103
25150.0852 Rubber Endstop...
25150.0852
50
M10
40
32.0
43.0
2
155
1620
10.50
-30
80
114
25150.1019 Rubber Endstop...
25150.1019
19
M5
6
12.0
16.0
2
28
110
4.00
-30
80
8
25150.1020 Rubber Endstop...
25150.1020
19
M5
10
12.0
16.0
2
28
110
4.00
-30
80
8
25150.1021 Rubber Endstop...
25150.1021
19
M5
20
12.0
16.0
2
28
110
4.00
-30
80
9
25150.1025 Rubber Endstop...
25150.1025
25
M6
8
16.5
20.5
2
82
430
5.25
-30
80
16
25150.1026 Rubber Endstop...
25150.1026
25
M6
12
16.5
20.5
2
82
430
5.25
-30
80
17
25150.1027 Rubber Endstop...
25150.1027
25
M6
25
16.5
20.5
2
82
430
5.25
-30
80
19
25150.1032 Rubber Endstop...
25150.1032
32
M8
10
21.0
26.0
2
140
910
6.50
-30
80
30
25150.1033 Rubber Endstop...
25150.1033
32
M8
16
21.0
26.0
2
140
910
6.50
-30
80
32
25150.1034 Rubber Endstop...
25150.1034
32
M8
30
21.0
26.0
2
140
910
6.50
-30
80
37
25150.1038 Rubber Endstop...
25150.1038
38
M8
10
24.5
32.0
2
125
1200
9.50
-30
80
47
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表