您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Under voltage coil [EC001022] Basic version and enhancement
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/24363.prj},{NB=259450},{PLID=259450},{NETTO_WEIGHT=0.04400},{EF008256=0},{EF008255=0},{EF008257=0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/84/e8/77/24363_preview_110.png},{MANUTYPEDESC=NZM1-XU12DC},{DESCSHORT=Undervoltage release, 12 V DC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF003978
Rated control supply voltage AC 50 Hz
[V]
EF003979
Rated control supply voltage AC 60 Hz
[V]
EF003980
Rated control supply voltage DC
[V]
EF008242
Voltage type for actuating
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF008257
Number of contacts as change-over contact
ⁿ/ₐ
EF001541
Delayed
ⁿ/ₐ
EF005863
Suitable for power circuit breaker
ⁿ/ₐ
EF001543
Suitable for off-load switch
ⁿ/ₐ
EF005826
Suitable for motor safety switch
ⁿ/ₐ
EF001545
Suitable for overload relay
ⁿ/ₐ
259440
259440
NZM1-XU110-130AC
Undervoltage release, 110...
Optional accessories for ...
4015082594404
0.07300
Undervoltage trip [AKF015...
Under voltage coil [EC001...
110 - 130
110 - 130
0 - 0
AC
Screw connection
0
0
0
false
false
true
false
false
259531
259531
NZM1-XUHIV24AC
Undervoltage release, 24V...
Optional accessories for ...
4015082595319
0.08400
Undervoltage trip [AKF015...
Under voltage coil [EC001...
24 - 24
24 - 24
0 - 0
AC
Screw connection
2
0
0
false
false
true
false
false
259452
259452
NZM1-XU24DC
Undervoltage release, 24 ...
Optional accessories for ...
4015082594527
0.07300
Undervoltage trip [AKF015...
Under voltage coil [EC001...
0 - 0
0 - 0
24 - 24
DC
Screw connection
0
0
0
false
false
true
false
false
259434
259434
NZM1-XU24AC
Undervoltage release, 24V...
Optional accessories for ...
4015082594343
0.07300
Undervoltage trip [AKF015...
Under voltage coil [EC001...
24 - 24
24 - 24
0 - 0
AC
Screw connection
0
0
0
false
false
true
false
false
259442
259442
NZM1-XU208-240AC
Undervoltage release, 208...
Optional accessories for ...
4015082594428
0.07200
Undervoltage trip [AKF015...
Under voltage coil [EC001...
208 - 240
208 - 240
0 - 0
AC
Screw connection
0
0
0
false
false
true
false
false
259444
259444
NZM1-XU380-440AC
Undervoltage release, 380...
Optional accessories for ...
4015082594442
0.07300
Undervoltage trip [AKF015...
Under voltage coil [EC001...
380 - 440
380 - 440
0 - 0
AC
Screw connection
0
0
0
false
false
true
false
false
259537
259537
NZM1-XUHIV110-130AC
Undervoltage release, 110...
Optional accessories for ...
4015082595371
0.08400
Undervoltage trip [AKF015...
Under voltage coil [EC001...
110 - 130
110 - 130
0 - 0
AC
Screw connection
2
0
0
false
false
true
false
false
259539
259539
NZM1-XUHIV208-240AC
Undervoltage release, 208...
Optional accessories for ...
4015082595395
0.08400
Undervoltage trip [AKF015...
Under voltage coil [EC001...
208 - 240
208 - 240
0 - 0
AC
Screw connection
2
0
0
false
false
true
false
false
259547
259547
NZM1-XUHIV24DC
Undervoltage release, 24 ...
Optional accessories for ...
4015082595470
0.08600
Undervoltage trip [AKF015...
Under voltage coil [EC001...
0 - 0
0 - 0
24 - 24
DC
Screw connection
2
0
0
false
false
true
false
false
259458
259458
NZM1-XU110-130DC
Undervoltage release, 110...
Optional accessories for ...
4015082594589
0.04400
Undervoltage trip [AKF015...
Under voltage coil [EC001...
0 - 0
0 - 0
110 - 130
AC
Screw connection
0
0
0
false
false
true
false
false
259450
259450
NZM1-XU12DC
Undervoltage release, 12 ...
Optional accessories for ...
4015082594503
0.04400
Undervoltage trip [AKF015...
Under voltage coil [EC001...
0 - 0
0 - 0
12 - 12
AC
Screw connection
0
0
0
false
false
true
false
false
259436
259436
NZM1-XU48AC
Undervoltage release, 48V...
Optional accessories for ...
4015082594367
0.04400
Undervoltage trip [AKF015...
Under voltage coil [EC001...
48 - 48
48 - 48
0 - 0
AC
Screw connection
0
0
0
false
false
true
false
false
259545
259545
NZM1-XUHIV12DC
Undervoltage release, 12 ...
Optional accessories for ...
4015082595456
0.05600
Undervoltage trip [AKF015...
Under voltage coil [EC001...
0 - 0
0 - 0
12 - 12
AC
Screw connection
2
0
0
false
false
true
false
false
259448
259448
NZM1-XU600AC
Undervoltage release, 600...
Optional accessories for ...
4015082594480
0.04400
Undervoltage trip [AKF015...
Under voltage coil [EC001...
600 - 600
600 - 600
0 - 0
AC
Screw connection
0
0
0
false
false
true
false
false
259543
259543
NZM1-XUHIV480-525AC
Undervoltage release, 480...
Optional accessories for ...
4015082595432
0.05600
Undervoltage trip [AKF015...
Under voltage coil [EC001...
480 - 525
480 - 525
0 - 0
AC
Screw connection
2
0
0
false
false
true
false
false
259553
259553
NZM1-XUHIV110-130DC
Undervoltage release, 110...
Optional accessories for ...
4015082595531
0.05600
Undervoltage trip [AKF015...
Under voltage coil [EC001...
0 - 0
0 - 0
110 - 130
DC
Screw connection
2
0
0
false
false
true
false
false
259535
259535
NZM1-XUHIV60AC
Undervoltage release, 60V...
Optional accessories for ...
4015082595357
0.05600
Undervoltage trip [AKF015...
Under voltage coil [EC001...
60 - 60
60 - 60
0 - 0
AC
Screw connection
2
0
0
false
false
true
false
false
259446
259446
NZM1-XU480-525AC
Undervoltage release, 480...
Optional accessories for ...
4015082594466
0.04400
Undervoltage trip [AKF015...
Under voltage coil [EC001...
480 - 525
480 - 525
0 - 0
AC
Screw connection
0
0
0
false
false
true
false
false
259438
259438
NZM1-XU60AC
Undervoltage release, 60V...
Optional accessories for ...
4015082594381
0.04400
Undervoltage trip [AKF015...
Under voltage coil [EC001...
60 - 60
60 - 60
0 - 0
AC
Screw connection
0
0
0
false
false
true
false
false
259541
259541
NZM1-XUHIV380-440AC
Undervoltage release, 380...
Optional accessories for ...
4015082595418
0.08700
Undervoltage trip [AKF015...
Under voltage coil [EC001...
380 - 440
380 - 440
0 - 0
AC
Screw connection
2
0
0
false
false
true
false
false
259460
259460
NZM1-XU220-250DC
Undervoltage release, 220...
Optional accessories for ...
4015082594602
0.04400
Undervoltage trip [AKF015...
Under voltage coil [EC001...
0 - 0
0 - 0
220 - 250
AC
Screw connection
0
0
0
false
false
true
false
false
259555
259555
NZM1-XUHIV220-250DC
Undervoltage release, 220...
Optional accessories for ...
4015082595555
0.05600
Undervoltage trip [AKF015...
Under voltage coil [EC001...
0 - 0
0 - 0
220 - 250
AC
Screw connection
2
0
0
false
false
true
false
false
259533
259533
NZM1-XUHIV48AC
Undervoltage release, 48V...
Optional accessories for ...
4015082595333
0.05600
Undervoltage trip [AKF015...
Under voltage coil [EC001...
48 - 48
48 - 48
0 - 0
AC
Screw connection
2
0
0
false
false
true
false
false
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表