您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Tria2000
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tria2000
Vibration Damping Bell with nut Rubber
Tria2000
Mount Rubber
Powered by
CAD模型選擇
{tria2000/supporti_antivibranti/campana_con_dado.prj},{NB=269012},{CODE=269012},{DES=D.92 M12},{A=92},{B=45},{D=12},{M=14},{N=10},{CF=107+114},{G=70},{L=144},{S=3},{WEIGHT=580},{MES=NR/SBR},{DUR=60 SH +/- 5},{MAT=Zincato Bianco},{CF1=107},{CF2=114},{DI1=72},{DI2=47}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
MXN
MxN
ⁿ/ₐ
CF
[mm]
G
[mm]
L
[mm]
S
[mm]
WEIGHT
Load
[Kg]
MES
Rubber
ⁿ/ₐ
DUR
Hardness
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
264808
264808
D.48 M8
48
24
8
9x6
66+72
38
87
2
102
NR/SBR
60 SH +/- 5
Zincato Bianco
266010
266010
D.60 M10
60
30
10
14x10
76+85
50
106
2
170
NR/SBR
60 SH +/- 5
Zincato Bianco
266012
266012
D.60 M12
60
30
12
14x10
76+85
50
106
2
170
NR/SBR
60 SH +/- 5
Zincato Bianco
269012
269012
D.92 M12
92
45
12
14x10
107+114
70
144
3
580
NR/SBR
60 SH +/- 5
Zincato Bianco
269014
269014
D.92 M14
92
45
14
15x10
107+114
70
144
3
580
NR/SBR
60 SH +/- 5
Zincato Bianco
269016
269016
D.92 M16
92
45
16
16x10
107+114
70
144
3
580
NR/SBR
60 SH +/- 5
Zincato Bianco
2610616
2610616
D.106 M16
106
40
16
16x10
112+135
80
170
3
850
NR/SBR
60 SH +/- 5
Zincato Bianco
2611916
2611916
D.119 M16
119
49
16
20x16
156+180
95
200
4
1100
NR/SBR
60 SH +/- 5
Zincato Bianco
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表