您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Straight, conical, male XR1C
Metalwork
Fittings and Accessories
Fitting and Accessories INOX
Push-in Fittings, stainless steel
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fitting_and_accessories_inox/push_in_fittings/str_tap_male_xr1c.prj},{NB=2L01C09X},{CODE=2L01C09X},{REF=XR1C},{DI=8},{DIIXY=8},{F=1/8},{FX=9.728},{FY=10.2870},{CH=14},{CH1=6},{D=6.2},{E=24.5},{L=16.0},{P=6.2},{INFO=Catalogue},{V1=6},{DA1=13.700},{DA2=13.500},{DA3=11.700},{LA1=25.253},{LA2=7.500},{LA3=5.000},{LA4=2.753},{LI1=9.000},{LI2=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
CH1
[mm]
D
[mm]
E
[mm]
L
[mm]
P
[mm]
2L01C02X
2L01C02X
XR1C
4
1/8
10
3
3.0
15.5
11.5
3.0
2L01C03X
2L01C03X
XR1C
4
1/4
14
3
3.0
20.0
16.0
3.0
2L01C07X
2L01C07X
XR1C
6
1/8
12
4
4.2
20.5
14.0
4.2
2L01C08X
2L01C08X
XR1C
6
1/4
14
4
4.2
20.0
16.0
4.2
2L01C09X
2L01C09X
XR1C
8
1/8
14
6
6.2
24.5
16.0
6.2
2L01C10X
2L01C10X
XR1C
8
1/4
14
6
6.2
23.0
16.0
6.2
2L01C13X
2L01C13X
XR1C
10
1/4
16
8
8.0
30.0
18.5
8.0
2L01C14X
2L01C14X
XR1C
10
3/8
17
8
8.4
23.5
20.0
8.4
2001C15X
2001C15X
XR1C
12
3/8
19
10
10.4
27.0
22.0
10.4
2001C16X
2001C16X
XR1C
12
1/2
22
10
10.4
27.0
25.5
10.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rotary elbow, male, conical XR31C
Metalwork
21.07.2022
Rotary elbow, male, cylindrical XR31
Metalwork
21.07.2022
NEW DEAL Regulators
Metalwork
21.07.2022
Straight, cylindrical, male XR1
Metalwork
21.07.2022
Central tee, male, conical, rotary XR32C
Metalwork
21.07.2022
Central tee, male, cylindrical, rotary XR32
Metalwork
21.07.2022
Elbow intermediate XR4
Metalwork
21.07.2022
Elbow, male, conical XR39C
Metalwork
21.07.2022
Straight, tapered , male R1/C
Metalwork
21.07.2022
Distributor
Metalwork
21.07.2022
poc - tube connector
AirTAC
21.07.2022
Rotary elbow male extended technopolymer RL36
Metalwork
21.07.2022
Tee Threaded XR5
Metalwork
21.07.2022
Single ring XR13
Metalwork
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表