您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
316 PT-GK/G/GL/GKL - Swivel castor with total lock
Rollenbau
Institutional Castors
Series 315P/R up to max. 70 kg
315P-G
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_315pr/315p_g/316p_g_asmtab.prj},{NB=316 PT 75 GKL},{ORDERNO=316 PT 75 GKL},{WDAB=75x25},{LC=60},{H=97},{TP=58x58},{HS=40x40/42x42},{HD=6.2},{SR=83},{WB=Ball bearing},{WHEEL=75 GKL 6},{VERPRA=2},{VER=2},{BD=3},{PPATH=315p_g/315p_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
316 PT 50 GK
316 PT 50 GK
50x22
40
73
58x58
40x40/42x42
6.2
72
Ball bearing
316 PT 50 G
316 PT 50 G
50x19
40
73
58x58
40x40/42x42
6.2
72
Nylon plain bearing
316 PT 50 GL
316 PT 50 GL
50x18
40
73
58x58
40x40/42x42
6.2
72
Nylon plain bearing
316 PT 75 GK
316 PT 75 GK
75x25
60
97
58x58
40x40/42x42
6.2
83
Ball bearing
316 PT 75 GKL
316 PT 75 GKL
75x25
60
97
58x58
40x40/42x42
6.2
83
Ball bearing
316 PT 75 G
316 PT 75 G
75x22
60
97
58x58
40x40/42x42
6.2
83
Nylon plain bearing
316 PT 75 GL
316 PT 75 GL
75x22
60
97
58x58
40x40/42x42
6.2
83
Nylon plain bearing
316 PT 100 GK
316 PT 100 GK
100x24
70
121
58x58
40x40/42x42
6.2
95
Ball bearing
316 PT 100 GKL
316 PT 100 GKL
100x24
70
121
58x58
40x40/42x42
6.2
95
Ball bearing
316 PT 100 G
316 PT 100 G
100x25
70
121
58x58
40x40/42x42
6.2
95
Nylon plain bearing
316 PT 100 GL
316 PT 100 GL
100x25
70
121
58x58
40x40/42x42
6.2
95
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表