您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
470 - Countersink wood drill screws with milling ribs T Steel znb
SFS Group Schweiz AG
9 Holzbefestiger Stahl
Wood screws
Powered by
CAD模型選擇
{sfs_unimarket/holzbefestiger_stahl/holzschrauben/fn_470.prj},{NB=361098},{ARTNR=361098},{FN=470},{WERKSTOFF=Stahl einsatzgehärtet},{OBERFLAECHE=Verzinkt blau passiviert},{VERPACKUNG=500},{SCHAFT=},{ANT=T 25},{ANT1=T25},{D1=4.5},{L=45},{D2=9},{P=2.000},{A=4.500},{T=1.510},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
FN
ⁿ/ₐ
CNSORDERNO
Beschreibung
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
ANT
Drive
ⁿ/ₐ
D1
Thread
[mm]
L
Length
[mm]
D2
Head diameter
[mm]
305819
305819
470
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 20
4.0
25
8
305820
305820
470
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 20
4.0
30
8
304949
304949
470
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 20
4.0
35
8
305821
305821
470
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 20
4.0
40
8
304950
304950
470
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 20
4.0
45
8
305822
305822
470
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 20
4.0
50
8
304951
304951
470
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
T 20
4.0
60
8
304952
304952
470
SeSps Sch FräRi T20 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
T 20
4.0
70
8
361096
361096
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 25
4.5
35
9
361097
361097
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 25
4.5
40
9
361098
361098
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 25
4.5
45
9
361099
361099
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 25
4.5
50
9
361100
361100
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
T 25
4.5
60
9
361101
361101
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
T 25
4.5
70
9
361102
361102
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
T 25
4.5
80
9
361104
361104
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 25
5.0
40
10
361106
361106
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
500
T 25
5.0
50
10
361110
361110
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
T 25
5.0
60
10
361114
361114
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
T 25
5.0
70
10
361116
361116
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
T 25
5.0
80
10
361117
361117
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
T 25
5.0
90
10
361118
361118
470
SeSps Sch FräRi T25 ST zn...
Case hardened steel
Galvanized; blue passivat...
200
T 25
5.0
100
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
479 - Countersunk chipboard screws with shank T stainless A2
SFS Group Schweiz AG
17.06.2024
Reference 62309 - Countersunk flat head chipboard screw half thread six lob...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
3342 - fischer ULTRACUT Betonschrauben Senkkopf gvz FBS II-SK
SFS Group Schweiz AG
17.06.2024
0RDSCW - RDS-CW Spacer screw wood, Ø 10.0 mm
REISSER
22.06.2023
4809 - SFS window fitting drilling screws KS Z steel GS08
SFS Group Schweiz AG
17.06.2024
HFP - HECO-FIX-plus, countersunk head
HECO-Schrauben
14.10.2021
3583 - Countersunk universal screws T Steel znb
SFS Group Schweiz AG
17.06.2024
4808 - Window fitting screws KS Z steel argentbleu
SFS Group Schweiz AG
17.06.2024
3781 - SFS fitting screws KS H steel GS SPT
SFS Group Schweiz AG
17.06.2024
449 - Countersunk wood screws T hardened stainless steel
SFS Group Schweiz AG
17.06.2024
14 - Countersunk chipboard screws KS Z steel galvanized blue
SFS Group Schweiz AG
17.06.2024
755 - SST QuikDrive® Senk-Holzschrauben Doppelgewinde magaziniert Stahl ver...
SFS Group Schweiz AG
17.06.2024
HT - HECO-TOPIX, countersunk head
HECO-Schrauben
14.10.2021
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表