您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25050 - Blind rivet studs flat head (FASTEKS® FILKO F), steel, zinc plated
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.300 Blind rivet studs
02.200.300.10 Standard blind rivet studs
BN 25050 Blind rivet studs flat head
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_300/02_200_300_10/bn_25050/bn_25050.prj},{NB=3825276 (10.3)},{BNARTNR=3825276},{BNARTNR1=300103120},{BNNORM1=FASTEKS® FILKO F},{BNMAT=Stahl},{BNSURFACE=verzinkt},{BZC=M6x2515 F},{GW=M6},{NDM=6.000},{FORM=1},{K=0.3},{K1=0.3-2.4},{W=},{H=7.7},{D=10.0},{K2=1.00},{B=10.0},{D1=7.7},{L1=24.5},{L2=15.0},{L3=5.0},{K1X=0.3},{K1Y=2.4},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D
Ø
[mm]
K2
[mm]
B
[mm]
D1
Ød
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
3824971
3824971
300103113
FASTEKS® FILKO F
Steel
zinc plated
M4x2008 F
M4
0.2-1.8
5.4
8.0
0.50
8.0
5.4
15.0
8.0
3.5
3825013
3825013
300131191
FASTEKS® FILKO F
Steel
zinc plated
M4x2010 F
M4
0.2-1.8
5.4
8.0
0.50
8.0
5.4
17.0
10.0
3.5
3824555
3824555
300136401
FASTEKS® FILKO F
Steel
zinc plated
M5x2010 F
M5
0.2-1.9
6.5
9.0
0.75
9.0
6.5
18.0
10.0
4.5
3824998
3824998
300103116
FASTEKS® FILKO F
Steel
zinc plated
M5x2015 F
M5
0.2-1.9
6.5
9.0
0.75
9.0
6.5
23.0
15.0
4.5
3826080
3826080
300136407
FASTEKS® FILKO F
Steel
zinc plated
M5x3510 F
M5
2.0-3.3
6.5
9.0
0.75
10.5
6.5
18.0
10.0
4.5
3826170
3826170
300116305
FASTEKS® FILKO F
Steel
zinc plated
M5x3515 F
M5
2.0-3.5
6.5
9.0
0.75
10.5
6.5
23.0
15.0
4.5
3825185
3825185
300136413
FASTEKS® FILKO F
Steel
zinc plated
M6x2510 F
M6
0.3-2.4
7.7
10.0
1.00
10.0
7.7
19.5
10.0
5.0
3825276
3825276
300103120
FASTEKS® FILKO F
Steel
zinc plated
M6x2515 F
M6
0.3-2.4
7.7
10.0
1.00
10.0
7.7
24.5
15.0
5.0
3825021
3825021
300136416
FASTEKS® FILKO F
Steel
zinc plated
M6x2520 F
M6
0.3-2.4
7.7
10.0
1.00
10.0
7.7
29.5
20.0
5.0
3825491
3825491
300136419
FASTEKS® FILKO F
Steel
zinc plated
M6x4010 F
M6
2.5-3.9
7.7
10.0
1.00
11.5
7.7
19.5
10.0
5.0
3824771
3824771
300103121
FASTEKS® FILKO F
Steel
zinc plated
M6x4015 F
M6
2.5-3.9
7.7
10.0
1.00
11.5
7.7
24.5
15.0
5.0
3825024
3825024
300133594
FASTEKS® FILKO F
Steel
zinc plated
M6x4020 F
M6
2.5-3.9
7.7
10.0
1.00
11.5
7.7
29.5
20.0
5.0
300218632
300218632
300218632
FASTEKS® FILKO F
Steel
zinc plated
M6x6012 F
M6
4.0-5.8
7.7
10.0
1.00
13.5
7.7
25.0
12.0
5.0
3825182
3825182
300103122
FASTEKS® FILKO F
Steel
zinc plated
M8x3015 F
M8
0.3-2.9
9.8
12.0
1.50
12.5
9.8
27.0
15.0
7.0
300136431
300136431
300136431
FASTEKS® FILKO F
Steel
zinc plated
M8x3020 F
M8
0.3-2.9
9.8
12.0
1.50
12.5
9.8
32.0
20.0
7.0
3825825
3825825
300136433
FASTEKS® FILKO F
Steel
zinc plated
M8x5015 F
M8
3.0-4.8
9.8
12.0
1.50
15.0
9.8
27.0
15.0
7.0
3825985
3825985
300115348
FASTEKS® FILKO F
Steel
zinc plated
M8x5020 F
M8
3.0-4.8
9.8
12.0
1.50
15.0
9.8
32.0
20.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表