您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Housing for command and alarm devices
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{siemens/27/27-37/27-37-12/27-37-12-05.prj},{NB=3SU18510AA000AJ2},{MANUID=3SU18510AA000AJ2},{AAO032=85.0},{AAO034=89.0},{AAO035=113.0},{AAP406=1},{BAC172=22.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85389099},{SUPPLIERALTNO=3SU1851-0AA00-0AJ2},{IMAGE=../../../_pool_/49/68/g_ic03_xx_26614p.png},{DESCSHORT=Enclosure for command devices, 22 mm, round, metal enclosure, yellow enclosure t},{DESCLONG=Enclosure for command devices, 22 mm, round, metal enclosure, yellow enclosure top, with protective collar, rotated by 90°, for 5 padlocks, for horizontal installation, and mushroom diameter 60 mm, 1 control point, without equipment, floor mounting, left and right each 1xM20},{EAN=4047621054896}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAO032
width
[mm]
AAO034
height
[mm]
AAO035
depth
[mm]
AAO847
description of product type
ⁿ/ₐ
AAP406
Number of control centers
ⁿ/ₐ
BAC172
Diameter of openings
[mm]
BAC439
Housing color of upper part
ⁿ/ₐ
BAC461
Housing material
ⁿ/ₐ
BAD840
Housing construction form
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
3SU18511AA001AA1
3SU18511AA001AA1
3SU1851-1AA00-1AA1
Enclosure for 4 position ...
Enclosure for 4 position ...
4011209961050
Siemens
Enclosure for 4 position ...
85.0
89.0
68.0
3SU1
1
22.0
Grey
Metal film
Command point in center
IP69K
1
1
1
CN
85389099
3SU18030AA000AB1
3SU18030AA000AB1
3SU1803-0AA00-0AB1
Enclosure for command dev...
Enclosure for command dev...
4011209970199
Siemens
Enclosure for command dev...
85.0
154.0
64.0
3SU1
3
22.0
Grey
Plastic
with recess for label
IP69K
1
1
1
CN
85389099
3SU18060AA000AB1
3SU18060AA000AB1
3SU1806-0AA00-0AB1
Enclosure for command dev...
Enclosure for command dev...
4011209970281
Siemens
Enclosure for command dev...
85.0
280.0
64.0
3SU1
6
22.0
Grey
Plastic
with recess for label
IP69K
1
1
1
CN
85389099
3SU18040AA000AB1
3SU18040AA000AB1
3SU1804-0AA00-0AB1
Enclosure for command dev...
Enclosure for command dev...
4011209970267
Siemens
Enclosure for command dev...
1
1
1
CN
85389099
3SU18510AA000AA2
3SU18510AA000AA2
3SU1851-0AA00-0AA2
Enclosure for command dev...
Enclosure for command dev...
4011209969209
Siemens
Enclosure for command dev...
85.0
89.0
64.0
3SU1
1
22.0
yellow
Metal film
Command point in center
IP69K
1
1
1
CN
85389099
3SU18520AA000AB1
3SU18520AA000AB1
3SU1852-0AA00-0AB1
Enclosure for command dev...
Enclosure for command dev...
4011209969384
Siemens
Enclosure for command dev...
85.0
118.0
64.0
3SU1
2
22.0
Grey
Metal film
with recess for label
IP69K
1
1
1
CN
85389099
3SU18010AA000AB2
3SU18010AA000AB2
3SU1801-0AA00-0AB2
Enclosure for command dev...
Enclosure for command dev...
4011209961067
Siemens
Enclosure for command dev...
85.0
85.0
64.0
3SU1
1
22.0
yellow
Plastic
with recess for label
IP69K
1
1
1
CN
85389099
3SU18020AA000AB2
3SU18020AA000AB2
3SU1802-0AA00-0AB2
Enclosure for command dev...
Enclosure for command dev...
4011209961074
Siemens
Enclosure for command dev...
85.0
114.0
64.0
3SU1
2
22.0
yellow
Plastic
with recess for label
IP69K
1
1
1
CN
85389099
3SU18010AA000AC2
3SU18010AA000AC2
3SU1801-0AA00-0AC2
Enclosure for command dev...
Enclosure for command dev...
4011209968288
Siemens
Enclosure for command dev...
85.0
85.0
113.0
3SU1
1
22.0
yellow
Plastic
with protective collar
IP69K
1
1
1
CN
85389099
3SU18560AA010AB1
3SU18560AA010AB1
3SU1856-0AA01-0AB1
Enclosure for command dev...
Enclosure for command dev...
4011209961012
Siemens
Enclosure for command dev...
85.0
285.0
64.0
3SU1
6
22.0
Grey
Metal film
with recess for label
IP69K
1
1
1
CN
85389099
3SU18510AA000AB2
3SU18510AA000AB2
3SU1851-0AA00-0AB2
Enclosure for command dev...
Enclosure for command dev...
4011209968257
Siemens
Enclosure for command dev...
85.0
89.0
64.0
3SU1
1
22.0
yellow
Metal film
with recess for label
IP69K
1
1
1
CN
85389099
3SU18510AA000AH1
3SU18510AA000AH1
3SU1851-0AA00-0AH1
Enclosure for command dev...
Enclosure for command dev...
4047621046358
Siemens
Enclosure for command dev...
85.0
89.0
113.0
3SU1
1
22.0
Grey
Metal film
With protective collar fo...
IP69K
1
1
1
CN
85389099
3SU18510AA000AF2
3SU18510AA000AF2
3SU1851-0AA00-0AF2
Enclosure for command dev...
Enclosure for command dev...
4047621046372
Siemens
Enclosure for command dev...
85.0
89.0
113.0
3SU1
1
22.0
yellow
Metal film
With protective collar fo...
IP69K
1
1
1
CN
85389099
3SU18510AA000AG2
3SU18510AA000AG2
3SU1851-0AA00-0AG2
Enclosure for command dev...
Enclosure for command dev...
4047621046389
Siemens
Enclosure for command dev...
85.0
89.0
113.0
3SU1
1
22.0
yellow
Metal film
With protective collar fo...
IP69K
1
1
1
CN
85389099
3SU18510AA000AJ1
3SU18510AA000AJ1
3SU1851-0AA00-0AJ1
Enclosure for command dev...
Enclosure for command dev...
4047621054902
Siemens
Enclosure for command dev...
85.0
89.0
113.0
3SU1
1
22.0
Grey
Metal film
With protective collar fo...
IP69K
1
1
1
CN
85389099
3SU18510AA000AJ2
3SU18510AA000AJ2
3SU1851-0AA00-0AJ2
Enclosure for command dev...
Enclosure for command dev...
4047621054896
Siemens
Enclosure for command dev...
85.0
89.0
113.0
3SU1
1
22.0
yellow
Metal film
With protective collar fo...
IP69K
1
1
1
CN
85389099
3SU18510AA000AH2
3SU18510AA000AH2
3SU1851-0AA00-0AH2
Enclosure for command dev...
Enclosure for command dev...
4047621046365
Siemens
Enclosure for command dev...
85.0
89.0
113.0
3SU1
1
22.0
yellow
Metal film
With protective collar fo...
IP69K
1
1
1
CN
85389099
3SU18011AA001AA1
3SU18011AA001AA1
3SU1801-1AA00-1AA1
Enclosure for 4 position ...
Enclosure for 4 position ...
4011209961043
Siemens
Enclosure for 4 position ...
85.0
85.0
68.0
3SU1
1
22.0
Grey
Plastic
Command point in center
IP69K
1
1
1
CN
85389099
3SU18510AA000AB1
3SU18510AA000AB1
3SU1851-0AA00-0AB1
Enclosure for command dev...
Enclosure for command dev...
4011209969193
Siemens
Enclosure for command dev...
85.0
89.0
64.0
3SU1
1
22.0
Grey
Metal film
with recess for label
IP69K
1
1
1
CN
85389099
3SU18510AA000AC1
3SU18510AA000AC1
3SU1851-0AA00-0AC1
Enclosure for command dev...
Enclosure for command dev...
4011209969223
Siemens
Enclosure for command dev...
85.0
89.0
113.0
3SU1
1
22.0
Grey
Metal film
with protective collar
IP69K
1
1
1
CN
85389099
3SU18510AA010AC2
3SU18510AA010AC2
3SU1851-0AA01-0AC2
Enclosure for command dev...
Enclosure for command dev...
4011209970427
Siemens
Enclosure for command dev...
85.0
90.0
113.0
3SU1
1
22.0
yellow
Metal film
with protective collar
IP69K
1
1
1
CN
85389099
3SU18520AA010AB1
3SU18520AA010AB1
3SU1852-0AA01-0AB1
Enclosure for command dev...
Enclosure for command dev...
4011209960985
Siemens
Enclosure for command dev...
85.0
119.0
64.0
3SU1
2
22.0
Grey
Metal film
with recess for label
IP69K
1
1
1
CN
85389099
3SU18530AA010AB1
3SU18530AA010AB1
3SU1853-0AA01-0AB1
Enclosure for command dev...
Enclosure for command dev...
4011209960992
Siemens
Enclosure for command dev...
85.0
159.0
64.0
3SU1
3
22.0
Grey
Metal film
with recess for label
IP69K
1
1
1
CN
85389099
3SU18020AA000AB1
3SU18020AA000AB1
3SU1802-0AA00-0AB1
Enclosure for command dev...
Enclosure for command dev...
4011209969339
Siemens
Enclosure for command dev...
85.0
114.0
64.0
3SU1
2
22.0
Grey
Plastic
with recess for label
IP69K
1
1
1
CN
85389099
3SU18510AA010AB1
3SU18510AA010AB1
3SU1851-0AA01-0AB1
Enclosure for command dev...
Enclosure for command dev...
4011209970410
Siemens
Enclosure for command dev...
85.0
90.0
64.0
3SU1
1
22.0
Grey
Metal film
with recess for label
IP69K
1
1
1
CN
85389099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表