目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-1954, 25-1964, 25-3204, 25-8901, 40-1964, 40-1984, 40-3202, 40-3203, 40-8900 - Slide-In T-Nuts
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/25_1954.prj},{NB=25-8901},{PN=25-8901},{MAT=1215 Carbon Steel},{FIN=Black or Bright Zinc},{A=4.34},{A1=4.34340},{B=Per Your Drawing},{B1=5.08000},{C=914.00},{C1=914.00000},{D=10.95},{D1=10.94740},{E=Per Your Drawing},{E1=6.35000},{TT=-},{W=.3420},{NO=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[mm]
B
B (Tap Location)
[mm]
C
[mm]
D
[mm]
E
E (Thread)
ⁿ/ₐ
W
Weight
[kg]
25-1954
25-1954
1215 Carbon Steel
Bright Zinc
4.34
5.08
12.45
10.95
M5 x 0.8
.0045
25-1964
25-1964
1215 Carbon Steel
Bright Zinc
4.34
5.08
12.45
10.95
M6 x 1.0
.0045
25-3204
25-3204
1215 Carbon Steel
Black Zinc
4.34
5.08
12.45
10.95
1/4 - 20
.0045
25-8901
25-8901
1215 Carbon Steel
Black or Bright Zinc
4.34
Per Your Drawing
914.00
10.95
Per Your Drawing
.3420
40-1964
40-1964
1215 Carbon Steel
Bright Zinc
6.16
7.14
17.78
15.88
M6 x 1.0
.0090
40-1984
40-1984
1215 Carbon Steel
Bright Zinc
6.16
7.14
17.78
15.88
M8 x 1.25
.0090
40-3202
40-3202
1215 Carbon Steel
Black Zinc
6.16
7.14
17.78
15.88
1/4 - 20
.0090
40-3203
40-3203
1215 Carbon Steel
Black Zinc
6.16
7.14
17.78
15.88
5/16 - 18
.0090
40-8900
40-8900
1215 Carbon Steel
Black or Bright Zinc
6.16
Per Your Drawing
914.00
15.88
Per Your Drawing
.6840
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表