您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
português
English
Chain bracket angle
Murrplastik
Energieführungskettensysteme
open
MP 41.2 PowerLine
Individual components
Powered by
CAD模型選擇
{murrplastik/mp_energiefuehrungskettensysteme/offen_nach_innenhoehe_gruppiert/mp_41_2_powerline/kettenglied/kettenanschluss_winkel.prj},{NB=41.21711_41.2},{TYP=41.2},{BEZEICHNUNG=Kettenanschluss Winkel},{A=171},{B=168.50},{C=205.5},{D=203},{F=32.0},{G=79.0},{G1=125.7},{H=6.500},{I=14},{POSITION=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
TYPE
ⁿ/ₐ
BEZEICHNUNG
DESCRIPTION
ⁿ/ₐ
A
Inside width (A)
[mm]
B
[mm]
C
ⁿ/ₐ
D
Outside width (D)
[mm]
F
[mm]
G
[mm]
G1
[mm]
H
[mm]
I
[mm]
41.2451_41.2
41.2
Chain bracket angle
45
42.50
79.5
77
32.0
79.0
125.7
6.500
14
41.2571_41.2
41.2
Chain bracket angle
57
54.50
91.5
89
32.0
79.0
125.7
6.500
14
41.2621_41.2
41.2
Chain bracket angle
62
59.50
96.5
94
32.0
79.0
125.7
6.500
14
41.2711_41.2
41.2
Chain bracket angle
71
68.50
105.5
103
32.0
79.0
125.7
6.500
14
41.2841_41.2
41.2
Chain bracket angle
84
81.50
118.5
116
32.0
79.0
125.7
6.500
14
41.2931_41.2
41.2
Chain bracket angle
93
90.50
127.5
125
32.0
79.0
125.7
6.500
14
41.2961_41.2
41.2
Chain bracket angle
96
93.50
130.5
128
32.0
79.0
125.7
6.500
14
41.21041_41.2
41.2
Chain bracket angle
104
101.50
138.5
136
32.0
79.0
125.7
6.500
14
41.21071_41.2
41.2
Chain bracket angle
107
104.50
141.5
139
32.0
79.0
125.7
6.500
14
41.21211_41.2
41.2
Chain bracket angle
121
118.50
155.5
153
32.0
79.0
125.7
6.500
14
41.21331_41.2
41.2
Chain bracket angle
133
130.50
167.5
165
32.0
79.0
125.7
6.500
14
41.21441_41.2
41.2
Chain bracket angle
144
141.50
178.5
176
32.0
79.0
125.7
6.500
14
41.21461_41.2
41.2
Chain bracket angle
146
143.50
180.5
178
32.0
79.0
125.7
6.500
14
41.21581_41.2
41.2
Chain bracket angle
158
155.50
192.5
190
32.0
79.0
125.7
6.500
14
41.21641_41.2
41.2
Chain bracket angle
164
161.50
198.5
196
32.0
79.0
125.7
6.500
14
41.21711_41.2
41.2
Chain bracket angle
171
168.50
205.5
203
32.0
79.0
125.7
6.500
14
41.21821_41.2
41.2
Chain bracket angle
182
179.50
216.5
214
32.0
79.0
125.7
6.500
14
41.21961_41.2
41.2
Chain bracket angle
196
193.50
230.5
228
32.0
79.0
125.7
6.500
14
41.22081_41.2
41.2
Chain bracket angle
208
205.50
242.5
240
32.0
79.0
125.7
6.500
14
41.22201_41.2
41.2
Chain bracket angle
220
217.50
254.5
252
32.0
79.0
125.7
6.500
14
41.22331_41.2
41.2
Chain bracket angle
233
230.50
267.5
265
32.0
79.0
125.7
6.500
14
41.22461_41.2
41.2
Chain bracket angle
246
243.50
280.5
278
32.0
79.0
125.7
6.500
14
41.22581_41.2
41.2
Chain bracket angle
258
255.50
292.5
290
32.0
79.0
125.7
6.500
14
41.22961_41.2
41.2
Chain bracket angle
296
293.50
330.5
328
32.0
79.0
125.7
6.500
14
41.23461_41.2
41.2
Chain bracket angle
346
343.50
380.5
378
32.0
79.0
125.7
6.500
14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表