您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Butt welding Collar, Copper acc. to EN 1652, Cu-DHP, seamless, PN10, sim. to DIN 2642
Huelsen
Collars
Collars Copper
Powered by
CAD模型選擇
{huelsen/5_boerdel/2_kupfer/boerdel_411.prj},{NB=4110540210202},{ARTNR=4110540210202},{DN=50},{D1=54},{S1=2.0},{D4=102},{S2=2.5},{H=19},{GEW=0.697},{BEZ=411},{PG=Boerdel},{PUG=Vorschweissboerdel},{NORM=i.A. DIN 2642},{WERK1=Kupfer},{WERK2=EN 1652},{WERK3=Cu-DHP},{PN=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D4
Outside Ø
[mm]
S2
Wall Thickness
[mm]
H
Height
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
PN
ⁿ/ₐ
4110150104501
4110150104501
15
15
1.0
45
1.5
8
0.118
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4110180104501
4110180104501
15
18
1.5
45
2.0
8
0.118
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4110220105801
4110220105801
20
22
1.5
58
2.0
9
0.229
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4110280106801
4110280106801
25
28
1.5
68
2.0
11
0.311
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4110350107801
4110350107801
32
35
1.5
78
2.0
13
0.387
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4110420108801
4110420108801
40
42
1.5
88
2.0
16
0.481
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4110540210202
4110540210202
50
54
2.0
102
2.5
19
0.697
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4110640212202
4110640212202
65
64
2.0
122
2.5
18
0.887
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4110760212202
4110760212202
65
76
2.0
122
2.5
21
0.887
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4110890214002
4110890214002
80
89
2.0
140
2.5
21
1.241
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4111080216002
4111080216002
100
108
2.5
160
3.0
24
1.478
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4111330319003
4111330319003
125
133
3.0
190
3.0
27
2.211
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4111590321203
4111590321203
150
159
3.0
212
3.0
27
2.459
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4112190327003
4112190327003
200
219
3.0
270
3.0
30
3.497
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
4112670332403
4112670332403
250
267
3.0
324
3.0
30
4.760
Butt welding Collar, Copp...
Collars
Butt welding Collars
sim. to DIN 2642
Copper, EN 1652, Cu-DHP
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Butt welding Collar, Aluminium acc. to EN 485, EN AW 1050A, seamless, PN10,...
Huelsen
10.02.2021
Slip-on Collar, Copper acc. to EN 1652, Cu-DHP, seamless, PN10, sim. to DIN...
Huelsen
10.02.2021
Reducer concentric, Copper-Nickel acc. to EN 12449, CuNi10Fe1Mn, seamless, ...
Huelsen
10.02.2021
Reducer concentric, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamles...
Huelsen
10.02.2021
ALR - Rings
HepcoMotion
20.12.2023
SS3 Series - Ultra-Miniature SMT Slides
NKK Switches
15.05.2024
MB2500 Series - Snap-Action Bracket PC Mount Pushbuttons
NKK Switches
15.05.2024
CWSA - Miniature Power Rockers
NKK Switches
15.05.2024
SS Series - Nonilluminated Ultra-Miniature Slides
NKK Switches
15.05.2024
Short Travel LCD 64 x 32 Pushbutton - SmartDisplay™
NKK Switches
15.05.2024
JF Series - Illuminated Ultra-Thin Process Sealed Tactiles
NKK Switches
15.05.2024
B Series - Process Sealed Subminiature Antistatic Toggles
NKK Switches
15.05.2024
BB Series - Process Sealed Subminiature Antistatic Pushbuttons
NKK Switches
15.05.2024
CWT - Miniature Power Rockers
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表