44914
Molex
PCB Headers
3.00mm
Micro-Fit CPI
Powered by
CAD模型選擇
{molex/pcb_headers/3_00mm/micro_fit_cpi/44914.prj},{NB=449141801},{SHA256=Jd4kb98zc6Lc5BVjvrWu0A90pMBfq7bKADatCg01xzg=},{INAME=00012__449141801},{PN=449141801},{DESC=Micro-Fit CPI Header, Capable Pin Interface, Dual Row, Vertical, 18 Circuits, Tin (Sn) Plating, Glow-Wire Capable},{CIRCUITS=18},{CURRENT=8.5},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole - Compliant Pin}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
449140201
449140201
Micro-Fit CPI Header, Cap...
2
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449140401
449140401
Micro-Fit CPI Header, Cap...
4
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449140601
449140601
Micro-Fit CPI Header, Cap...
6
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449140801
449140801
Micro-Fit CPI Header, Cap...
8
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449141001
449141001
Micro-Fit CPI Header, Cap...
10
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449141201
449141201
Micro-Fit CPI Header, Cap...
12
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449141401
449141401
Micro-Fit CPI Header, Cap...
14
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449141601
449141601
Micro-Fit CPI Header, Cap...
16
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449141801
449141801
Micro-Fit CPI Header, Cap...
18
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449142001
449142001
Micro-Fit CPI Header, Cap...
20
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449142401
449142401
Micro-Fit CPI Header, Cap...
24
8.5
Tin
2
Vertical
Through Hole - Compliant ...
449145402
449145402
Micro-Fit CPI Header, Dua...
4
8.5
Gold
2
Vertical
Through Hole - Compliant ...
449145602
449145602
Micro-Fit CPI Header, Dua...
6
8.5
Gold
2
Vertical
Through Hole - Compliant ...
449145802
449145802
Micro-Fit CPI Header, Dua...
8
8.5
Gold
2
Vertical
Through Hole - Compliant ...
449145803
449145803
Micro-Fit CPI Header, Dua...
8
8.5
Gold
2
Vertical
Through Hole - Compliant ...
449146403
449146403
Micro-Fit CPI Header, Dua...
14
8.5
Gold
2
Vertical
Through Hole - Compliant ...
449146803
449146803
Micro-Fit CPI Header, Dua...
18
8.5
Gold
2
Vertical
Through Hole - Compliant ...
449147003
449147003
Micro-Fit CPI Header, Dua...
20
8.5
Gold
2
Vertical
Through Hole - Compliant ...
449147402
449147402
Micro-Fit CPI Header, Dua...
24
8.5
Gold
2
Vertical
Through Hole - Compliant ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表