您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Nut DIN 439 for Threaded Rod
FATH
Position
Levelling Feet
Jam Nuts for Feet
Powered by
CAD模型選擇
{fath/position/levelling_feet/jam_nuts_for_feet/nut_din_439_for_threaded_rods.prj},{NB=4DIN439BM10M},{PARTNR=4DIN439BM10M},{SURFACE=Zinc plated steel},{M=M10},{PQ=100},{H=5.0},{SW=17},{WEIGHT=6.0},{ID=105901},{CTN=73181692},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{T1=10},{X=16.15},{Y=30},{VER=1},{EAN=4066061005039}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
PQ
Pack Quantity (Pieces)
ⁿ/ₐ
H
[mm]
SW
[mm]
WEIGHT
Weight
[g]
ID
ID #
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
4DIN439BM10M
4DIN439BM10M
Zinc plated steel
M10
100
5.0
17
6.0
105901
73181692
4066061005039
4DIN439BM12M
4DIN439BM12M
Zinc plated steel
M12
100
6.0
19
9.0
105903
73181692
4066061005046
4DIN439BM14M
4DIN439BM14M
Zinc plated steel
M14
100
7.0
22
14.0
105905
73181699
4DIN439BM16M
4DIN439BM16M
Zinc plated steel
M16
100
8.0
24
18.0
105907
73181699
4066061005053
4DIN439BM20M
4DIN439BM20M
Zinc plated steel
M20
10
10.0
30
33.0
105909
73181699
4DIN439BM24M
4DIN439BM24M
Zinc plated steel
M24
10
12.0
36
60.0
105911
73181699
4DIN439BM30M
4DIN439BM30M
Zinc plated steel
M30
10
15.0
46
100.0
105913
73181699
4DIN439BM5M
4DIN439BM5M
Zinc plated steel
M5
100
2.7
8
1.0
105914
73181692
4DIN439BM6M
4DIN439BM6M
Zinc plated steel
M6
100
3.2
10
1.5
105916
73181692
4DIN439BM8M
4DIN439BM8M
Zinc plated steel
M8
100
4.0
13
3.0
105919
73181692
4066061005060
4DIN439BM10E
4DIN439BM10E
Stainless steel
M10
100
5.0
17
6.0
105900
73181639
4DIN439BM12E
4DIN439BM12E
Stainless steel
M12
100
6.0
19
9.0
105902
73181639
4DIN439BM14E
4DIN439BM14E
Stainless steel
M14
100
7.0
22
14.0
105904
73181639
4DIN439BM16E
4DIN439BM16E
Stainless steel
M16
100
8.0
24
18.0
105906
73181639
4DIN439BM20E
4DIN439BM20E
Stainless steel
M20
10
10.0
30
33.0
105908
73181639
4DIN439BM24E
4DIN439BM24E
Stainless steel
M24
10
12.0
36
60.0
105910
73181639
4DIN439BM30E
4DIN439BM30E
Stainless steel
M30
10
15.0
46
100.0
105912
73181639
4DIN439BM5E
4DIN439BM5E
Stainless steel
M5
100
2.7
8
1.0
124135
73181639
4DIN439BM6E
4DIN439BM6E
Stainless steel
M6
100
3.2
10
1.5
105915
73181639
4DIN439BM8E
4DIN439BM8E
Stainless steel
M8
100
4.0
13
3.0
105918
73181639
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表