您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Leuze
Created: 12.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Leuze
SLS46C - Single light beam safety devices
Leuze
Product for safety at work
Optoelectronic safety sensors
Single light beam safety devices
Type 4 single light beam safety devices
Powered by
CAD模型選擇
{leuze_electronic/product_for_safety_at_work/optoelectronic_safety_sensors/single_light_beam_safety_devices/type_4_sl_beam_safety_devices/sls46c_typ4_asmtab.prj},{NB=501263340},{AN=50126334},{A=SLE46CI-70.K4/4P-M12},{ID=Sicherheits Einstrahllichtschranke Empfänger},{CTN=85365019},{DT=Empfänger},{R=-},{L=-},{D=Kubisch},{F=Ausrichtanzeige;Diagnoseausgang},{ANS=Rundstecker, M12},{MH=Kunststoff},{T=4},{PL=e},{LS=0},{PPATH=../type_2_sl_beam_safety__light_barriers/sls_slse/parts/sls_slse_asmtpl.prj},{ANT=50126334}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
AN
Part no.
ⁿ/ₐ
A
Designation
ⁿ/ₐ
ID
Item description
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
DT
Device type
ⁿ/ₐ
R
Operating range
[m]
L
Light source
ⁿ/ₐ
D
Design
ⁿ/ₐ
F
Functions
ⁿ/ₐ
ANS
Connection
ⁿ/ₐ
MH
Material housing
ⁿ/ₐ
T
Type
ⁿ/ₐ
PL
Performance Level (PL)
ⁿ/ₐ
50126327
50126327
SLE46C-40.K4/4P
Single beam safety device...
85365019
Receiver
-
-
Cubic
Alignment indicator; Diag...
Cable
Plastic
4
e
50126328
50126328
SLE46C-40.K4/4P-M12
Single beam safety device...
85365019
Receiver
-
-
Cubic
Alignment indicator; Diag...
Connector, M12
Plastic
4
e
50126329
50126329
SLE46C-70.K4/4P
Single beam safety device...
85365019
Receiver
-
-
Cubic
Alignment indicator; Diag...
Cable
Plastic
4
e
50126330
50126330
SLE46C-70.K4/4P-M12
Single beam safety device...
85365019
Receiver
-
-
Cubic
Alignment indicator; Diag...
Connector, M12
Plastic
4
e
50126331
50126331
SLE46CI-40.K4/4P
Single beam safety device...
85365019
Receiver
-
-
Cubic
Alignment indicator; Diag...
Cable
Plastic
4
e
50126332
50126332
SLE46CI-40.K4/4P-M12
Single beam safety device...
85365019
Receiver
-
-
Cubic
Alignment indicator; Diag...
Connector, M12
Plastic
4
e
50126333
50126333
SLE46CI-70.K4/4P
Single beam safety device...
85365019
Receiver
-
-
Cubic
Alignment indicator; Diag...
Cable
Plastic
4
e
50126334
50126334
SLE46CI-70.K4/4P-M12
Single beam safety device...
85365019
Receiver
-
-
Cubic
Alignment indicator; Diag...
Connector, M12
Plastic
4
e
50126545
50126545
SLS46C-40.K48
Single beam safety device...
85365019
Transmitter
0.25 ... 40
LED, red
Cubic
Activation input
Cable
Plastic
4
e
50126546
50126546
SLS46C-40.K48-M12
Single beam safety device...
85365019
Transmitter
0.25 ... 40
LED, red
Cubic
Activation input
Connector, M12
Plastic
4
e
50126547
50126547
SLS46C-70.K48
Single beam safety device...
85365019
Transmitter
5 ... 70
LED, red
Cubic
Activation input
Cable
Plastic
4
e
50126548
50126548
SLS46C-70.K48-M12
Single beam safety device...
85365019
Transmitter
5 ... 70
LED, red
Cubic
Activation input
Connector, M12
Plastic
4
e
50126549
50126549
SLS46CI-40.K48
Single beam safety device...
85365019
Transmitter
0.25 ... 40
LED, infrared
Cubic
Activation input
Cable
Plastic
4
e
50126550
50126550
SLS46CI-40.K48-M12
Single beam safety device...
85365019
Transmitter
0.25 ... 40
LED, infrared
Cubic
Activation input
Connector, M12
Plastic
4
e
50126551
50126551
SLS46CI-70.K48
Single beam safety device...
85365019
Transmitter
5 ... 70
LED, infrared
Cubic
Activation input
Cable
Plastic
4
e
50126552
50126552
SLS46CI-70.K48-M12
Single beam safety device...
85365019
Transmitter
5 ... 70
LED, infrared
Cubic
Activation input
Connector, M12
Plastic
4
e
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表