目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
504 Series - Bronze Angle Valves
Milwaukee Valve
Bronze Valves
Angles
Powered by
CAD模型選擇
{milwaukeevalve/bronze_valves/angles/504_asmtab.prj},{NB=504-034},{PN=504-034},{VS=3/4},{CLASS=125},{A=1.25},{B=3.94},{C=2.50},{CV=6.65},{MATL=Material/Specification},{MOV=0.13000},{PPATH=504_asmtpl.prj},{LOD=},{URL=http://www.milwaukeevalve.com/data/pdf/504.pdf},{WT=1.1},{THD1=1.05000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Size
[Inch]
CLASS
Valve Class
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
CV
Cv
ⁿ/ₐ
WT
Weight
[lbs]
504-014
504-014
1/4
125
0.75
3.06
2.00
1.16
0.4
504-038
504-038
3/8
125
0.91
3.19
2.00
2.21
0.5
504-012
504-012
1/2
125
1.00
3.63
2.00
3.64
0.7
504-034
504-034
3/4
125
1.25
3.94
2.50
6.65
1.1
504-100
504-100
1
125
1.44
4.38
2.75
11.10
1.7
504-114
504-114
1 1/4
125
1.69
5.19
3.25
20.00
2.4
504-112
504-112
1 1/2
125
1.81
5.75
3.75
28.00
3.2
504-200
504-200
2
125
2.19
6.75
3.75
48.00
4.7
504-212
504-212
2 1/2
125
3.00
8.63
4.75
70.00
11.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表