您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NL - Standard rubber wheels, fixed bracket type "NL"
Tellurerota
Industrial - Light duty
52 - STANDARD RUBBER WHEELS, POLYPROPYLENE CENTRE
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie52/52nl/sf_nl_asmtab.prj},{NB=525708},{COD=525708},{WT=CB},{D=250},{BR=2},{DX=250},{F=60},{H=296},{AXB=200x160},{AAXBB=160x120},{EE=14},{E=87},{O=MIN},{LC=300},{DD=25},{L1=110},{L=90},{DFA=12},{TG=0},{W=4.52},{INFO=Technical description},{VER=MIN},{TG1=0, 'No'},{BRX= 1, 'SRP/NL', 2, 'SF/NL'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
COD
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
525701
525701
CB
80
25
107
100x85
80x60
9
65
0.36
525702
525702
CB
100
30
128
100x85
80x60
9
80
0.48
525703
525703
CB
125
37.5
156
100x85
80x60
9
110
0.71
525704
525704
CB
140
37.5
177
100x85
80x60
9
120
0.80
525711
525711
CB
150
40
182
100x85
80x60
9
130
0.93
525712
525712
CB
160B
40
187
100x85
80x60
9
150
1.25
525710
525710
CB
160
40
199
140x110
105x80
11
150
1.73
525705
525705
CB
180
45
219
140x110
105x80
11
180
2.11
525706
525706
CB
200
50
240
140x110
105x80
11
225
2.50
525708
525708
CB
250
60
296
200x160
160x120
14
300
4.52
525901
525901
CR
80
25
107
100x85
80x60
9
65
0.39
525902
525902
CR
100
30
128
100x85
80x60
9
80
0.51
525903
525903
CR
125
37.5
156
100x85
80x60
9
110
0.73
525904
525904
CR
140
37.5
177
100x85
80x60
9
120
0.82
525911
525911
CR
150
40
182
100x85
80x60
9
130
0.93
525912
525912
CR
160B
40
187
100x85
80x60
9
150
1.23
525910
525910
CR
160
40
199
140x110
105x80
11
150
1.75
525905
525905
CR
180
45
219
140x110
105x80
11
180
2.27
525906
525906
CR
200
50
240
140x110
105x80
11
225
2.67
525908
525908
CR
250
60
296
200x160
160x120
14
300
4.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表