目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6830Y - Horizontal acting toggle clamp with open clamping arm and horizontal base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Horizontal acting toggle clamps
Powered by
CAD模型選擇
{amf/scsp/902_waag/amf6830y_assmtab.prj},{NB=AMF557040_0_16},{BESTNR=557040},{GR=2},{PDF=PDF},{HANDGRIFF=gelb},{VERSCLR=2},{F1=1.00},{F2=1.2},{AS=M6 x 35},{VERSAS=635},{GEW=185},{W1=90},{WB=0},{A=6},{B=64},{C=26},{D=5.6},{D1=5.6},{E=32.0},{VB=16.0},{F=16.0},{H=24.0},{H1=45.0},{H2=68.0},{HWMIN=-1.5},{HWMAX=5.0},{I=13.2},{K=6.0},{L=12.7},{L1=162},{M=19,5 - 29,5},{M1=28.5},{M2=-},{N=42.0},{P=38.0},{CTN=84662020},{EAN=4020772005450},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6830_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
[mm]
GEW
[g]
W1
Angle ALPHA (α)
[°]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
M1
[mm]
M2
ⁿ/ₐ
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557038
557038
0
yellow
0.25
0.4
M4 x 25
35
90
4
28
11.5-15.5
4.6
-
9.0
5.5
14.5
23.0
34.0
-5.5
0.0
7.5
6.3
-
79
16
-
-
25.0
25.5
84662020
4020772005436
yes
no
14.06.2023
yes
557039
557039
1
yellow
0.80
1.1
M5 x 30
105
90
5
42
13.0-14.5
5.2
-
18.8
8.0
19.0
30.0
49.0
-3.0
2.5
10.0
5.5
-
120
18 - 21,5
-
-
34.0
34.0
84662020
4020772005443
yes
no
14.06.2023
yes
557040
557040
2
yellow
1.00
1.2
M6 x 35
185
90
6
64
26
5.6
5.6
32.0
16.0
24.0
45.0
68.0
-1.5
5.0
13.2
6.0
12.7
162
19,5 - 29,5
28.5
-
42.0
38.0
84662020
4020772005450
yes
no
14.06.2023
yes
557041
557041
3
yellow
1.80
2.5
M8 x 45
320
90
8
73
25,7
6.5
5.1
38.0
14.0
32.0
48.5
86.0
-2.0
9.0
15.0
7.0
13
206
21,5 - 32
31.6
-
45.5
50.0
84662020
4020772005474
yes
no
14.06.2023
yes
557042
557042
4
yellow
2.00
3.0
M8 x 65
700
90
10
113
41
8.5
8.5
63.0
27.0
45.0
75.0
126.0
-4.0
24.0
20.0
8.0
20.5
287
29 - 43
43
-
58.0
57.0
84662020
4020772005481
yes
no
14.06.2023
yes
557043
557043
5
yellow
3.00
5.0
M8 x 65
1080
90
10
123
41.5
8.5
-
78.0
16.0
46.0
73.0
128.0
1.7
25.0
25.0
12.5
-
321
41.5
-
-
58.0
77.0
84662020
4020772005498
yes
no
14.06.2023
yes
561276
561276
6
yellow
4.00
7.0
M10x116
1925
83
10
110
57.7
9.8
8.7
59.3
20.6
71.5
114.5
181.0
-6.0
44.0
30.0
11.5
43.6
354
32.1 - 43.8
31.6
36.0-44.2
66.5
95.0
84662020
4020772022334
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6841 - Push-pull type toggle clamp with small angle base
AMF - ANDREAS MAIER Fellbach
07.02.2024
AMF 6830 - Horizontal acting toggle clamp with open clamping arm and horizo...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6895 - Supporting arm for toggle clamps
AMF - ANDREAS MAIER Fellbach
11.03.2024
AMF 6830G - Horizontal acting toggle clamp with open clamping arm and horiz...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6800 - Vertical acting toggle clamp with open clamping arm and horizont...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6898V - Rotable base unit
AMF - ANDREAS MAIER Fellbach
11.03.2024
AMF 6830J - Horizontal acting toggle clamp with open clamping arm and horiz...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 68300 - Horizontal acting toggle clamp plus, with increased clamping fo...
AMF - ANDREAS MAIER Fellbach
08.01.2024
AMF 6800Y - Vertical acting toggle clamp with open clamping arm and horizon...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 7800P - Vacuum clamping plate, Premium Line
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6363-**-003-* - Locating-support pin
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6833Y - Horizontal acting toggle clamp with angle base
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6830E - Horizontal acting toggle clamp with open clamping arm and horiz...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6830T - Horizontal acting toggle clamp with open clamping arm and horiz...
AMF - ANDREAS MAIER Fellbach
14.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表