您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NLX - Injection polyurethane wheels, 55 Shore A polyamide 6 centre,swivel bolt hole bracket type "NL"
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie60/60nlx/srfp_nl_asmtab.prj},{NB=608003},{BR=1},{COD=608003},{WT=CR},{D=125},{F=35},{H=156},{G=73},{C=12},{E=37},{O=120},{LC=220},{DD=15},{L1=60},{L=45},{VER=1},{TG=0},{W=0.81},{DFA=8},{INFO=Technical description},{PPATH=srfp_nl_asmtpl.prj},{TG1=0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
607901
607901
CB
80
30
107
73
12
40
120
0.55
607902
607902
CB
100
30
128
73
12
35
170
0.61
607903
607903
CB
125
35
156
73
12
37
220
0.79
607904
607904
CB
150
35
182
73
12
34
220
0.90
607911
607911
CB
150
45
188
102
20
56
300
1.57
607906
607906
CB
200
50
236
102
20
56
300
2.14
608001
608001
CR
80
30
107
73
12
40
120
0.58
608002
608002
CR
100
30
128
73
12
35
170
0.62
608003
608003
CR
125
35
156
73
12
37
220
0.81
608004
608004
CR
150
35
182
73
12
34
220
0.82
608011
608011
CR
150
45
188
102
20
56
300
1.62
608006
608006
CR
200
50
236
102
20
56
300
2.19
606301
606301
CC
80
30
107
73
12
40
130
0.56
606302
606302
CC
100
30
128
73
12
35
200
0.61
606303
606303
CC
125
35
156
73
12
37
220
0.73
606311
606311
CC
150
45
188
102
20
56
300
1.89
606310
606310
CC
160
50
193
102
20
56
300
1.99
606306
606306
CC
200
50
236
102
20
56
300
2.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SRFP/NLX FR - Injection polyurethane wheels, 55 Shore A polyamide 6 centre,...
Tellurerota
06.05.2024
SF/NL - Standard rubber wheels, fixed bracket type "NL"
Tellurerota
06.05.2024
SRP/NL - Standard rubber wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
SRFP/NL FR - Injection polyurethane wheels, 55 Shore A polyamide 6 centre, ...
Tellurerota
06.05.2024
SRP-SF NLX - RUOTE IN POLIURETANO INIETTATO 55 SHORE D, NUCLEO IN�POLIAMMID...
Tellurerota
09.04.2024
Institutional injection polyurethane wheels, polyamide 6 centre, zinc-plate...
Tellurerota
06.05.2024
RE.FF-N - ELESA-Injected polyurethane wheels
Elesa
24.06.2024
SRP-SF NLX - Injection polyurethane wheels, 55 shore D polyamide 6 centre, ...
Tellurerota
09.04.2024
SRFP/NL - Injection polyurethane wheels, 55 Shore A polyamide 6 centre,swiv...
Tellurerota
06.05.2024
60P6CB - Injection polyurethane wheels, 55 shore D polyamide 6 centre
Tellurerota
06.05.2024
SRFP/NLX - Standard rubber wheels, swivel bolt hole bracket type "NLX"
Tellurerota
06.05.2024
SRFP/NL - Solid resin wheels, swivel bolt hole bracket type "NL"
Tellurerota
06.05.2024
SRP-SF NLX - RUOTE IN POLIURETANO INIETTATO 55 SHORE D, NUCLEO IN�POLIAMMID...
Tellurerota
08.11.2023
SRP/NL FR - Injection polyurethane wheels, 55 Shore D polyamide 6 centre, s...
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表