您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NLX FR - Injection polyurethane wheels, 55 Shore A polyamide 6 centre, swivel bolt hole bracket type "NL" with brake
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie60/60nlx/srfp_nl_fr_asmtab.prj},{NB=608823},{BR=2},{COD=608823},{WT=CR},{D=125},{F=35},{H=156},{G=73},{C=12},{E=37},{O=120},{LC=220},{DD=15},{L1=60},{L=45},{VER=1},{TG=0},{W=0.96},{DFA=8},{INFO=Technical description},{PPATH=srfp_nl_asmtpl.prj},{TG1=0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
608801
608801
CB
80
30
107
73
12
40
120
120
0.61
608802
608802
CB
100
30
128
73
12
35
120
170
0.82
608803
608803
CB
125
35
156
73
12
37
120
220
0.94
608804
608804
CB
150
35
182
73
12
34
120
220
1.03
608811
608811
CB
150
45
188
102
20
56
156
300
1.85
608806
608806
CB
200
50
236
102
20
56
156
300
2.40
608821
608821
CR
80
30
107
73
12
40
120
120
0.62
608822
608822
CR
100
30
128
73
12
35
120
170
0.82
608823
608823
CR
125
35
156
73
12
37
120
220
0.96
608824
608824
CR
150
35
182
73
12
34
120
220
1.25
608831
608831
CR
150
45
188
102
20
56
156
300
1.90
608826
608826
CR
200
50
236
102
20
56
156
300
2.45
606501
606501
CC
80
30
107
73
12
40
120
120
0.72
606502
606502
CC
100
30
128
73
12
35
120
200
0.78
606503
606503
CC
125
35
156
73
12
37
120
220
0.88
606511
606511
CC
150
45
188
102
20
56
156
300
2.21
606510
606510
CC
160
50
193
102
20
56
156
300
2.31
606506
606506
CC
200
50
236
102
20
56
156
300
2.65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表