您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Plate, Aluminium acc. to EN 573-3, EN AW 5083/H321, Shipbuilding, acc. to EN 485
Huelsen
Plates
Plates Aluminium
Powered by
CAD模型選擇
{huelsen/8_bleche/1_aluminium/bleche_611.prj},{NB=6110806000200},{ARTNR=6110806000200},{L=6000},{B=2000},{S=8},{GEW=259.20},{PG=Blech},{PUG=Blech, Aluminium},{NORM=EN 485},{WERK1=Aluminium},{WERK2=EN 573-3},{WERK3=EN AW 5083/H321}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
S
Plate Thickness
[mm]
GEW
Theoretical Weight [kg/Plate]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
6110306000200
6110306000200
6000
2000
3
97.20
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110406000200
6110406000200
6000
2000
4
129.60
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110406000250
6110406000250
6000
2500
4
162.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110506000200
6110506000200
6000
2000
5
162.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110508000200
6110508000200
8000
2000
5
216.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110506000250
6110506000250
6000
2500
5
202.50
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110606000200
6110606000200
6000
2000
6
194.60
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110606000250
6110606000250
6000
2500
6
243.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110706000200
6110706000200
6000
2000
7
226.80
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110708000200
6110708000200
8000
2000
7
302.45
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110706000250
6110706000250
6000
2500
7
283.50
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110806000200
6110806000200
6000
2000
8
259.20
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110808000200
6110808000200
8000
2000
8
345.60
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6110806000250
6110806000250
6000
2500
8
324.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6111006000200
6111006000200
6000
2000
10
324.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6111008000200
6111008000200
8000
2000
10
432.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6111006000250
6111006000250
6000
2500
10
405.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6111206000200
6111206000200
6000
2000
12
388.80
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6111206000250
6111206000250
6000
2500
12
486.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6111506000200
6111506000200
6000
2000
15
486.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6112006000200
6112006000200
6000
2000
20
648.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6112506000200
6112506000200
6000
2000
25
810.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6113006000200
6113006000200
6000
2000
30
972.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6113506000200
6113506000200
6000
2000
35
1134.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6114006000200
6114006000200
6000
2000
40
1296.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Plate, Aluminium acc. to EN 573-3, EN AW 5083-0/H111, acc. to EN 485
Huelsen
14.08.2019
HDR - Ring Slides
HepcoMotion
08.11.2023
MB2400 Series - Snap-Action Bracket PC Mount Pushbuttons
NKK Switches
15.05.2024
MR Series - Half-Inch Diameter Process Sealed Rotaries
NKK Switches
15.05.2024
JF Series - Illuminated Ultra-Thin Process Sealed Tactiles
NKK Switches
15.05.2024
HB Series - Subminiature Indicators
NKK Switches
15.05.2024
CWSA - Miniature Power Rockers
NKK Switches
15.05.2024
SW Series - High Capacity Rockers
NKK Switches
15.05.2024
Series JS01 & JS03 - Ultra-Miniature Slide & Piano DIP - Series JS01 & JS03...
NKK Switches
15.05.2024
G Series - Process Sealed Ultra-Miniature Toggles
NKK Switches
15.05.2024
Panel Seal Nonilluminated Pushbuttons - Nonilluminated Pushbuttons - Series...
NKK Switches
15.05.2024
MB2500 Series - Snap-Action Snap-In Mount Pushbuttons
NKK Switches
15.05.2024
B Series - Process Sealed Subminiature Antistatic Toggles
NKK Switches
15.05.2024
Panel Seal Illuminated Pushbuttons - Illuminated Pushbuttons - Series LB
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表