您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
68CRX - Polyamide 6 solid wheels, stainless steel roller bearing bore
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Polyamide 6 solid wheels
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68wheels/68_crx.prj},{NB=683212},{IDNR=},{COD=683212},{D=100},{F=30},{DD=12},{L=44},{SL=350},{RR=175},{LC=300},{W=0.16},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
683201
683201
80
30
12
34
200
150
180
0.10
683211
683211
80
30
12
39
200
150
180
0.10
683202
683202
100
30
12
34
350
175
300
0.15
683212
683212
100
30
12
44
350
175
300
0.16
683203
683203
125
38
15
44
450
200
400
0.25
683204
683204
150
45
20
59
600
250
500
0.51
683205
683205
175
45
20
59
700
275
630
0.60
683206
683206
200
50
20
59
800
315
730
0.82
683216
683216
200
50
25
59
800
315
730
0.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表