您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NLX - Solid polyamide 6 wheels, stainless steel fixed bracket type "NLX"
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, ss standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68nlx/sf_nlx_asmtab.prj},{NB=685406},{BR=2},{COD=685406},{WT=CB},{D=200},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=684406},{COD2=685406},{COD3=689006},{L=60},{TG=0},{DFA=12},{W=1.74},{INFO=Technical description},{VER=6},{TG1=0, 'No'},{PPATH=nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
685401
685401
CB
80
30
107
100x85
80x60
9
180
0.29
685402
685402
CB
100
30
128
100x85
80x60
9
200
0.36
685403
685403
CB
125
38
156
100x85
80x60
9
220
0.63
685408
685408
CB
150B
45
182
100x85
80x60
9
220
0.83
685404
685404
CB
150
45
194
140x110
105x80
11
300
1.36
685405
685405
CB
175
45
217
140x110
105x80
11
300
1.69
685406
685406
CB
200
50
240
140x110
105x80
11
300
1.74
685601
685601
CRX
80
30
107
100x85
80x60
9
180
0.31
685602
685602
CRX
100
30
128
100x85
80x60
9
200
0.39
685603
685603
CRX
125
38
156
100x85
80x60
9
220
0.65
685608
685608
CRX
150B
45
182
100x85
80x60
9
220
1.00
685604
685604
CRX
150
45
194
140x110
105x80
11
300
1.50
685605
685605
CRX
175
45
217
140x110
105x80
11
300
1.81
685606
685606
CRX
200
50
240
140x110
105x80
11
300
1.92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SRP/NLX FR - Solid polyamide 6 wheels, stainless steel swivel top plate bra...
Tellurerota
06.05.2024
SRP/NLX - Solid polyamide 6 wheels, stainless steel swivel top plate bracke...
Tellurerota
06.05.2024
SF/PX - Solid polyamide 6 wheels, stainless steel fixed bracket type "PX"
Tellurerota
06.05.2024
SRP-SF NLX - RUOTE IN POLIURETANO INIETTATO 55 SHORE D, NUCLEO IN�POLIAMMID...
Tellurerota
08.11.2023
SRP-SF NLX - RUOTE IN POLIURETANO INIETTATO 55 SHORE D, NUCLEO IN�POLIAMMID...
Tellurerota
09.04.2024
SRFP/NLX FR - Solid polyamide 6 wheels, stainless steel swivel bolt hole br...
Tellurerota
06.05.2024
SRP/NL - Solid polyamide 6 wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
SRFP/NL FR - Solid polyamide 6 wheels, swivel bolt hole bracket type "NL" w...
Tellurerota
06.05.2024
SF/EP - Cast iron solid wheels, fixed bracket type "EP"
Tellurerota
06.05.2024
SF/NLX - Polyamide 6 solid wheels charged with glass fiber, stainless steel...
Tellurerota
06.05.2024
SRP/NL FR - Solid polyamide 6 wheels,swivel top plate bracket type "NL" wit...
Tellurerota
06.05.2024
SF/NL - Solid polyamide 6 wheels, fixed bracket type "NL"
Tellurerota
06.05.2024
SRP/NL FR - Polyamide 6 wheels for heavy loads, swivel top plate bracket ty...
Tellurerota
06.05.2024
SF/PX - Polyamide 6 wheels for heavy loads, stainless steel fixed bracket t...
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表