您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL FR - Solid polyamide 6 wheels, swivel bolt hole bracket type "NL" with brake
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68nl/srfp_nl_fr_asmtab.prj},{NB=686706},{BR=2},{COD=686706},{WT=CB},{D=200},{F=50},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=687706},{COD2=686706},{COD3=686106},{COD4=687106},{L=60},{VER=6},{TG=0},{W=2.24},{DFA=12},{INFO=Technical description},{TG1=0, 'No', 1, 'Yes'},{PPATH=srfp_nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
686701
686701
CB
80
30
107
73
12
40
120
180
0.70
686702
686702
CB
100
30
128
73
12
35
120
200
0.80
686703
686703
CB
125
38
156
73
12
37
120
220
0.99
686704
686704
CB
150
45
188
102
20
56
156
300
1.86
686705
686705
CB
175
45
212
102
20
56
156
300
2.02
686706
686706
CB
200
50
236
102
20
56
156
300
2.24
686721
686721
CR
80
30
107
73
12
40
120
180
0.73
686722
686722
CR
100
30
128
73
12
35
120
200
0.83
686723
686723
CR
125
38
156
73
12
37
120
220
1.02
686724
686724
CR
150
45
188
102
20
56
156
300
2.03
686725
686725
CR
175
45
212
102
20
56
156
300
2.14
686726
686726
CR
200
50
236
102
20
56
156
300
2.42
686606
686606
CC
200
50
236
102
20
56
156
300
2.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表