您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex chains SRC in stainless steel - Roller chains in 304 stainless steel - ''Saturn'' - DIN 8187 - ISO 606
BEA Ingranaggi
Chains
Chains
Chains SRC
Chains SRC in stainless steel
Powered by
CAD模型選擇
{bea/chains/chains/chains_src/chains_src_in_stainless_steel/simplex_chains_src_in_stainless_steel_asmtab.prj},{NB=740112000},{ISO=08B-1},{CNSORDERNO=740112000},{P=12.700},{PI=1/2\"},{B1=7.75},{D2=4.45},{D1=8.51},{A2=17.0},{G=11.81},{FB=12.0},{KG=0.68},{PPATH=simplex_chains_src_in_stainless_steel_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
FB
mim
[KN]
KG
q ?
[kg/m]
740109000
06B-1
740109000
9.525
3/8"
5.72
3.28
6.35
13.5
8.26
6.6
0.40
740112000
08B-1
740112000
12.700
1/2"
7.75
4.45
8.51
17.0
11.81
12.0
0.68
740115000
10B-1
740115000
15.875
5/8"
9.65
5.08
10.16
19.6
14.73
15.0
0.91
740119000
12B-1
740119000
19.050
3/4"
11.68
5.72
12.07
22.7
16.13
17.0
1.12
740125000
16B-1
740125000
25.400
1"
17.02
8.28
15.88
36.1
21.08
40.0
2.59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
22200 - Roller chains single DIN ISO 606, curved link plate
norelem
26.06.2024
Simple roller chains - Simple roller chains DIN 8187, simple, rust free, ma...
Ketten Fuchs
22.09.2021
Connecting links for chain Bea MK2 - Connecting link and offset link for ro...
BEA Ingranaggi
06.07.2020
Chain-stretcher with ball bearing INA - Chain-stretcher sprockets with ball...
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Simplex cast iron sprockets 16B-1 - Cast iron sprocketes for roller chains ...
BEA Ingranaggi
06.07.2020
Duplex chains SRC in stainless steel - Roller chains in 304 stainless steel...
BEA Ingranaggi
06.07.2020
Simplex plate wheels 32B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Chains Bea A1/01 - Roller chains with angle attachments - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Simplex chains with straight plates - Roller chains with straight plates ''...
BEA Ingranaggi
06.07.2020
Simplex connecting links SRC in stainless steel - Connecting link and offse...
BEA Ingranaggi
06.07.2020
Simplex chains Bea ASA - Roller chains american standard - DIN 8188 - ANSI ...
BEA Ingranaggi
06.07.2020
Simplex nickel plated chains Bea - Nickel plated roller chains - DIN 8187 -...
BEA Ingranaggi
06.07.2020
GSI-A - Adjustable gas spring - Stainless steel - Force adjustable up to 10...
HPC
24.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表