您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Saddle, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamless, acc. to DIN 86087
Huelsen
Saddles
Saddles Copper-Nickel
Powered by
CAD模型選擇
{huelsen/11_sattelstutzen/3_kupfer_nickel/sattelstutzen_751.prj},{NB=7510076020126},{ARTNR=7510076020126},{DN=65},{D1=76.0},{D2=76.0},{S2=2.0},{L=126},{H=50},{R=25},{GEW=0.348},{PG=Sattelstutzen},{PUG=Sattelstutzen zum Schweissen},{AUS=nahtlos},{NORM=DIN 86087},{WERK1=Kupfer-Nickel},{WERK2=DIN 86019},{WERK3=CuNi10Fe1,6Mn},{R1=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø Pipe
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
H
Height
[mm]
R
Radius R ~
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
7510020010032
7510020010032
16
20.0
20.0
1.0
32
20
10
0.015
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510025010040
7510025010040
20
25.0
25.0
1.5
40
22
11
0.033
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510030010050
7510030010050
25
30.0
30.0
1.5
50
30
12
0.052
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510038010064
7510038010064
32
38.0
38.0
1.5
64
35
13
0.080
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510044010074
7510044010074
40
44.5
44.5
1.5
74
35
15
0.099
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510057010097
7510057010097
50
57.0
57.0
1.5
97
40
20
0.153
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510076020126
7510076020126
65
76.0
76.0
2.0
126
50
25
0.348
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510089020149
7510089020149
80
89.0
89.0
2.0
149
55
30
0.462
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510108020188
7510108020188
100
108.0
108.0
2.5
188
75
40
0.911
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510133020233
7510133020233
125
133.0
133.0
2.5
233
85
50
1.321
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510159020279
7510159020279
150
159.0
159.0
2.5
279
95
60
1.822
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510219030379
7510219030379
200
219.0
219.0
3.0
379
125
80
4.050
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510267030447
7510267030447
250
267.0
267.0
3.0
447
155
90
6.093
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
7510324040560
7510324040560
300
324.0
324.0
4.0
560
185
100
11.839
Saddle, Copper-Nickel acc...
Saddles
Saddles to welding
seamless
DIN 86087
Copper-Nickel, DIN 86019,...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Welding Neck, Aluminium acc. to EN 754/755, EN AW 1050A-0, PN10, DIN, sim. ...
Huelsen
10.02.2021
THRR / BHRR - Track Rollers
HepcoMotion
08.11.2023
SS Series - Illuminated Ultra-Miniature Slides
NKK Switches
15.05.2024
HB Series - Subminiature Non-Illuminated Pushbuttons
NKK Switches
15.05.2024
GB Series - Ultra-Miniature Fully Illuminated Plungers
NKK Switches
15.05.2024
SK Series - Low & Medium Security Keylocks
NKK Switches
15.05.2024
Frameless OLED Pushbutton - Frameless OLED Pushbutton
NKK Switches
15.05.2024
Series JS02 & JS04 - Ultra-Miniature SMT DIP Slides - Series JS02 & JS04 - ...
NKK Switches
15.05.2024
YB - Panel Mount Non-Illuminated Pushbuttons
NKK Switches
15.05.2024
HB2 Series - Subminiature Audio/Video Pushbuttons
NKK Switches
15.05.2024
B Series - Subminiature Fully Illuminated Toggles
NKK Switches
15.05.2024
ND Series - 8mm Process Sealed DIP Rotaries
NKK Switches
15.05.2024
BHJR / THJR - V Bearings
HepcoMotion
08.11.2023
TL Series - Fully Illuminated Toggles
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表