您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPFC-L - L型接头
Festo
产品 (A - Z)
N
NPFC
Powered by
CAD模型選擇
{festo/parts/n/npfc/npfc_l.prj},{NB=8030217 NPFC-L-R14-G14-MF},{TNR=8030217},{TYP=NPFC-L-R14-G14-MF},{VERS=2},{D=0.0},{D1=8.000},{D2=8.0},{D4=12.000},{T=0},{TC=0.000},{T1=G1/4},{T1C=13.157},{T2=R1/4},{T2C=13.157},{A=0.0},{A1=9.5},{A2=11.0},{B=0.00},{B1=31.50},{B2=32.25},{L=0.0},{L1=25.5},{L2=24.0},{P=16.5},{SW=13},{CNSMASSEXACT=0.0323},{VERS2=1},{GTIN=4052568063191}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D4
[mm]
T
螺纹
ⁿ/ₐ
T1
螺纹
ⁿ/ₐ
T2
螺纹
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
B1
[mm]
B2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
P
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8030208 NPFC-L-2M5-F
8030208
NPFC-L-2M5-F
4.2
0.000
0.0
7.000
M5
0
0
4.0
0.0
0.0
15.25
0.00
0.00
11.0
0.0
0.0
8.5
9
0.0088
4052568063108
8030209 NPFC-L-2G18-F
8030209
NPFC-L-2G18-F
6.0
0.000
0.0
10.000
G1/8
0
0
7.4
0.0
0.0
27.50
0.00
0.00
21.0
0.0
0.0
13.0
11
0.0225
4052568063115
8030210 NPFC-L-2G14-F
8030210
NPFC-L-2G14-F
8.0
0.000
0.0
12.000
G1/4
0
0
9.5
0.0
0.0
33.75
0.00
0.00
25.5
0.0
0.0
16.5
13
0.0362
4052568063122
8030211 NPFC-L-2G38-F
8030211
NPFC-L-2G38-F
11.0
0.000
0.0
15.000
G3/8
0
0
10.5
0.0
0.0
38.25
0.00
0.00
28.0
0.0
0.0
20.5
17
0.0541
4052568063139
8030212 NPFC-L-2G12-F
8030212
NPFC-L-2G12-F
15.0
0.000
0.0
19.300
G1/2
0
0
13.0
0.0
0.0
44.75
0.00
0.00
32.0
0.0
0.0
25.5
20
0.0915
4052568063146
8030213 NPFC-L-2G34-F
8030213
NPFC-L-2G34-F
19.0
0.000
0.0
24.000
G3/4
0
0
14.5
0.0
0.0
52.50
0.00
0.00
36.5
0.0
0.0
32.0
27
0.1610
4052568063153
8030214 NPFC-L-2G1-F
8030214
NPFC-L-2G1-F
24.0
0.000
0.0
29.000
G1
0
0
16.5
0.0
0.0
64.50
0.00
0.00
45.0
0.0
0.0
39.0
30
0.2380
4052568063160
8030215 NPFC-L-2M5-MF
8030215
NPFC-L-2M5-MF
0.0
3.000
2.5
7.000
0
M5
M5
0.0
5.0
4.0
0.00
15.75
15.75
0.0
11.5
11.5
8.5
9
0.0085
4052568063177
8030216 NPFC-L-R18-G18-MF
8030216
NPFC-L-R18-G18-MF
0.0
6.000
5.5
10.000
0
G1/8
R1/8
0.0
7.4
7.5
0.00
26.00
25.50
0.0
19.0
18.0
13.0
11
0.0198
4052568063184
8030217 NPFC-L-R14-G14-MF
8030217
NPFC-L-R14-G14-MF
0.0
8.000
8.0
12.000
0
G1/4
R1/4
0.0
9.5
11.0
0.00
31.50
32.25
0.0
25.5
24.0
16.5
13
0.0323
4052568063191
8030218 NPFC-L-R38-G38-MF
8030218
NPFC-L-R38-G38-MF
0.0
11.000
11.0
15.000
0
G3/8
R3/8
0.0
10.5
11.5
0.00
35.50
37.25
0.0
28.0
27.0
20.5
17
0.0487
4052568063207
8030219 NPFC-L-R12-G12-MF
8030219
NPFC-L-R12-G12-MF
0.0
15.000
15.0
19.300
0
G1/2
R1/2
0.0
13.0
14.0
0.00
41.65
42.25
0.0
32.0
29.5
25.5
20
0.0778
4052568063214
8030220 NPFC-L-R34-G34-MF
8030220
NPFC-L-R34-G34-MF
0.0
20.000
20.0
24.000
0
G3/4
R3/4
0.0
14.5
14.7
0.00
48.50
48.00
0.0
36.5
32.0
32.0
27
0.1317
4052568063221
8030221 NPFC-L-R1-G1-MF
8030221
NPFC-L-R1-G1-MF
0.0
24.000
24.0
29.000
0
G1
R1
0.0
16.5
15.7
0.00
59.50
58.50
0.0
45.0
39.0
39.0
30
0.1974
4052568063238
8030222 NPFC-L-2M5-M
8030222
NPFC-L-2M5-M
2.5
0.000
0.0
7.000
M5
0
0
4.0
0.0
0.0
15.75
0.00
0.00
11.5
0.0
0.0
0.0
9
0.0077
4052568063245
8030223 NPFC-L-2R18-M
8030223
NPFC-L-2R18-M
5.5
0.000
0.0
10.000
R1/8
0
0
7.5
0.0
0.0
23.00
0.00
0.00
18.0
0.0
0.0
0.0
11
0.0161
4052568063252
8030224 NPFC-L-2R14-M
8030224
NPFC-L-2R14-M
8.0
0.000
0.0
12.000
R1/4
0
0
11.0
0.0
0.0
31.00
0.00
0.00
24.0
0.0
0.0
0.0
13
0.0277
4052568063269
8030225 NPFC-L-2R38-M
8030225
NPFC-L-2R38-M
11.0
0.000
0.0
15.000
R3/8
0
0
11.5
0.0
0.0
34.50
0.00
0.00
27.0
0.0
0.0
0.0
17
0.0433
4052568063276
8030226 NPFC-L-2R12-M
8030226
NPFC-L-2R12-M
15.0
0.000
0.0
19.300
R1/2
0
0
14.0
0.0
0.0
39.15
0.00
0.00
29.5
0.0
0.0
0.0
20
0.0620
4052568063283
8030227 NPFC-L-2R34-M
8030227
NPFC-L-2R34-M
19.0
0.000
0.0
24.000
R3/4
0
0
13.0
0.0
0.0
44.00
0.00
0.00
32.0
0.0
0.0
0.0
27
0.1026
4052568063290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表