您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Side/back panel (electrical cabinet)
SIEMENS
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Panel (electrical cabinet)
Powered by
CAD模型選擇
{siemens/27/27-18/27-18-21/27-18-21-01.prj},{NB=8PQ24202BA02},{MANUID=8PQ24202BA02},{AAB440=1200.0},{AAB445=MIN},{BAA020=2000.0},{BAF016=1200.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85381000},{SUPPLIERALTNO=8PQ2420-2BA02},{IMAGE=../../../_pool_/b3/b0/g_i202_xx_49195p.png},{DESCSHORT=SIVACON S4 rear panel degree of protection IP4X height 2000 mm width 1200 mm.},{DESCLONG=SIVACON S4 Rear wall Degree of protection IP4X Width 1200 mm},{EAN=4042948168257},{MANUNAME=Siemens},{MANUTYPEDESC=SIVACON S4 Rear wall Degree of protection IP4X Width 1200 mm},{AAB633=},{AAB634=},{AAT099=sonstige},{BAA351=Without},{BAB664=Sheet steel, lacquered},{BAF727=},{BAF785=Galvanized},{BAG533=},{COO=DE}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB440
Overall width for cabinet installation
[mm]
AAB445
Overall depth for cabinet installation
[mm]
AAB633
suitable as rear wall
ⁿ/ₐ
AAB634
suitable as side wall
ⁿ/ₐ
AAT099
Color number according to RAL
ⁿ/ₐ
BAA020
Height
[mm]
BAA351
Color
ⁿ/ₐ
BAB664
Material
ⁿ/ₐ
BAF016
Width
[mm]
BAF727
Cable inlet present
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAG533
Lock present
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
8MF10002UW601C
8MF10002UW601C
8MF1000-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487458
Siemens
SIVACON, side panel / rea...
1000.0
1000.0
RAL 7035
2000.0
light grey
Steel
1000.0
false
powder-coated
false
1
1
1
DE
85381000
8MF10402UW703C
8MF10402UW703C
8MF1040-2UW70-3C
Partition, not relevant, ...
SIVACON, partition, for s...
4001869487755
Siemens
SIVACON, partition, for s...
400.0
2000.0
Steel
false
Galvanized
false
1
1
1
DE
85381000
8MF10802UW601C
8MF10802UW601C
8MF1080-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487434
Siemens
SIVACON, side panel / rea...
800.0
800.0
RAL 7035
2000.0
light grey
Steel
800.0
false
powder-coated
false
1
1
1
DE
85381000
8MF10902UW601C
8MF10902UW601C
8MF1090-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487441
Siemens
SIVACON, side panel / rea...
900.0
900.0
RAL 7035
2000.0
light grey
Steel
900.0
false
powder-coated
false
1
1
1
DE
85381000
8MF12602UW631C
8MF12602UW631C
8MF1260-2UW63-1C
Side panel, flat, IP40 H ...
SIVACON, side panel, flat...
4001869545370
Siemens
SIVACON, side panel, flat...
600.0
600.0
false
true
RAL 7035
2200.0
light grey
Steel
600.0
false
powder-coated
false
1
1
1
DE
94039010
8MF10502UW611C
8MF10502UW611C
8MF1050-2UW61-1C
SIVACON, side wall, close...
SIVACON, side panel, Clos...
4001869549774
Siemens
SIVACON, side panel, Clos...
500.0
500.0
false
true
RAL 7035
2000.0
light grey
500.0
1
1
1
DE
94039010
8MF18202UW601C
8MF18202UW601C
8MF1820-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487403
Siemens
SIVACON, side panel / rea...
1200.0
1200.0
RAL 7035
1800.0
light grey
Steel
1200.0
false
powder-coated
false
1
1
1
DE
85381000
8MF10402UW601C
8MF10402UW601C
8MF1040-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487410
Siemens
SIVACON, side panel / rea...
400.0
400.0
RAL 7035
2000.0
light grey
Steel
400.0
false
powder-coated
false
1
1
1
DE
85381000
8MF10402UW631C
8MF10402UW631C
8MF1040-2UW63-1C
Side panel, flat, IP40 H ...
SIVACON, side panel, flat...
4001869545325
Siemens
SIVACON, side panel, flat...
400.0
400.0
false
true
RAL 7035
2000.0
light grey
Steel
400.0
false
powder-coated
false
1
1
1
DE
94039010
8MF10602UW601C
8MF10602UW601C
8MF1060-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487427
Siemens
SIVACON, side panel / rea...
600.0
600.0
RAL 7035
2000.0
light grey
Steel
600.0
false
powder-coated
false
1
1
1
DE
85381000
8MF10802UW631C
8MF10802UW631C
8MF1080-2UW63-1C
Side panel, flat, IP40 H ...
SIVACON, side panel, flat...
4001869545349
Siemens
SIVACON, side panel, flat...
800.0
800.0
false
true
RAL 7035
2000.0
light grey
Steel
800.0
false
powder-coated
false
1
1
1
DE
94039010
8MF10502UW601C
8MF10502UW601C
8MF1050-2UW60-1C
SIVACON, side wall, close...
SIVACON, side panel, Clos...
4001869549804
Siemens
SIVACON, side panel, Clos...
500.0
500.0
false
true
RAL 7035
2000.0
light grey
500.0
1
1
1
DE
94039010
8MF10202UW601C
8MF10202UW601C
8MF1020-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487465
Siemens
SIVACON, side panel / rea...
1200.0
1200.0
RAL 7035
2000.0
light grey
Steel
1200.0
false
powder-coated
false
1
1
1
DE
85381000
8MF18802UW703C
8MF18802UW703C
8MF1880-2UW70-3C
Partition, not relevant, ...
SIVACON, partition, for s...
4001869487731
Siemens
SIVACON, partition, for s...
800.0
1800.0
Steel
false
Galvanized
false
1
1
1
DE
85381000
8MF18802UW601C
8MF18802UW601C
8MF1880-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487373
Siemens
SIVACON, side panel / rea...
800.0
800.0
RAL 7035
1800.0
light grey
Steel
800.0
false
powder-coated
false
1
1
1
DE
85381000
8MF12002UW601C
8MF12002UW601C
8MF1200-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487519
Siemens
SIVACON, side panel / rea...
1000.0
1000.0
RAL 7035
2200.0
light grey
Steel
1000.0
false
powder-coated
false
1
1
1
DE
85381000
8MF18902UW601C
8MF18902UW601C
8MF1890-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487380
Siemens
SIVACON, side panel / rea...
900.0
900.0
RAL 7035
1800.0
light grey
Steel
900.0
false
powder-coated
false
1
1
1
DE
85381000
8MF18602UW703C
8MF18602UW703C
8MF1860-2UW70-3C
Partition, not relevant, ...
SIVACON, partition, for s...
4001869487724
Siemens
SIVACON, partition, for s...
600.0
1800.0
Steel
false
Galvanized
false
1
1
1
DE
85381000
8MF10802UW703C
8MF10802UW703C
8MF1080-2UW70-3C
Partition, not relevant, ...
SIVACON, partition, for s...
4001869487779
Siemens
SIVACON, partition, for s...
800.0
2000.0
Steel
false
Galvanized
false
1
1
1
DE
85381000
8MF18602UW601C
8MF18602UW601C
8MF1860-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487366
Siemens
SIVACON, side panel / rea...
600.0
600.0
RAL 7035
1800.0
light grey
Steel
600.0
false
powder-coated
false
1
1
1
DE
85381000
8MF12402UW601C
8MF12402UW601C
8MF1240-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487472
Siemens
SIVACON, side panel / rea...
400.0
400.0
RAL 7035
2200.0
light grey
Steel
400.0
false
powder-coated
false
1
1
1
DE
85381000
8MF10602UW703C
8MF10602UW703C
8MF1060-2UW70-3C
Partition, not relevant, ...
SIVACON, partition, for s...
4001869487762
Siemens
SIVACON, partition, for s...
600.0
2000.0
Steel
false
Galvanized
false
1
1
1
DE
85381000
8MF18502UW601C
8MF18502UW601C
8MF1850-2UW60-1C
SIVACON, side wall, close...
SIVACON, side panel, Clos...
4001869549798
Siemens
SIVACON, side panel, Clos...
500.0
500.0
false
true
RAL 7035
1800.0
light grey
500.0
1
1
1
DE
94039010
8MF12602UW601C
8MF12602UW601C
8MF1260-2UW60-1C
Side panel/rear panel, IP...
SIVACON, side panel / rea...
4001869487489
Siemens
SIVACON, side panel / rea...
600.0
600.0
RAL 7035
2200.0
light grey
Steel
600.0
false
powder-coated
false
1
1
1
DE
85381000
8MF12602UW703C
8MF12602UW703C
8MF1260-2UW70-3C
Partition, not relevant, ...
SIVACON, partition, for s...
4001869487809
Siemens
SIVACON, partition, for s...
600.0
2200.0
Steel
false
Galvanized
false
1
1
1
DE
85381000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表