您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleaning, DN-80 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Lower Plug
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_lower/spiral_none/no_leakage/mixproof_st_cas12l_cas13n_cas14n_080_asmtab.prj},{NB=9613100552},{IDNR=9613100552},{CODE=MP(2):SF080065NW229BNNNNELNNB3XXXXX},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
EOLDATE
ⁿ/ₐ
9613000542
9613000542
MP(2):SF080080NW119BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000572
9613000572
MP(2):SF080080NW112BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000603
9613000603
MP(2):SF080080NW129BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000633
9613000633
MP(2):SF080080NW219BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000648
9613000648
MP(2):SF080080NW220BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000663
9613000663
MP(2):SF080080NW229BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613000996
9613000996
MP(2):SF080080NW119BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001012
9613001012
MP(2):SF080080NW111BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001027
9613001027
MP(2):SF080080NW112BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001042
9613001042
MP(2):SF080080NW120BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001057
9613001057
MP(2):SF080080NW129BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001072
9613001072
MP(2):SF080080NW210BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001087
9613001087
MP(2):SF080080NW219BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001103
9613001103
MP(2):SF080080NW220BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613001118
9613001118
MP(2):SF080080NW229BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100112
9613100112
MP(2):SF080080NW229BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Lower
4-Basic
9613100299
9613100299
MP(2):SF080100NW229BNNNNE...
ROW Version Standard
DN-80
DN-100
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100303
9613100303
MP(2):SF080100NW229BNNNNE...
ROW Version Standard
DN-80
DN-100
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
9613100351
9613100351
MP(2):SF080080NW219BNNNNE...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Lower
4-Basic
9613100387
9613100387
MP(2):SF080080NW229BNNNNH...
ROW Version Standard
DN-80
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100418
9613100418
MP(2):SF080100NW129BNNNNE...
ROW Version Standard
DN-80
DN-100
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100464
9613100464
MP(2):SF080080NC022BNNNNE...
ROW Version Standard
DN-80
DN-80
Houses with clamp
None
None
None
None
Lower
No
No
Both
4-Basic
9613100552
9613100552
MP(2):SF080065NW229BNNNNE...
ROW Version Standard
DN-80
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100553
9613100553
MP(2):SF080050NW229BNNNNE...
ROW Version Standard
DN-80
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613101031
9613101031
MP(2):SF080100NW229BNNNNE...
ROW Version Standard
DN-80
DN-100
Welded houses
None
None
None
None
Lower
No
No
Upper
4-Basic
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Unique SSV Change Over DN-80 - Seat Valves
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced None, Spiral Clean None, No Leakage Chamber Cleaning, DN...
Alfa Laval
27.09.2023
LKB-F Actuator DN80 - Butterfly Valve
Alfa Laval
25.01.2021
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Both Plugs, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
96134198xx - ThinkTop Basic Digital
Alfa Laval
15.05.2020
LKB-2 Actuator DN80 - Butterfly Valve
Alfa Laval
25.01.2021
96126155xx - ThinkTop AS-Interface
Alfa Laval
15.05.2020
Unique SSV Shut-off DN-65 - Seat Valves
Alfa Laval
27.09.2023
Unique SSV Shut-off DN-80 - Seat Valves
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表