피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Unique 7000 Change Over 1-Inch - Seat Valves
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves -US
Unique SSV -US
Change Over
Standard
Powered by
CAD모델 선택
{alfalaval/valves/ssv/single_seat_valves_us/7610/change_over/standard/unique_7000_7610_change_over_h10_asmtab.prj},{NB=9613328486},{IDNR=9613328486},{CODE=SSV(1):7610210SW2H105SSSSESNNN},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
IDNR
Valves Order Code
ⁿ/ₐ
CODE
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS1VIS
Valve Series
ⁿ/ₐ
CAS2VIS
Body style
ⁿ/ₐ
CAS3VIS
Build in dimension
ⁿ/ₐ
CAS4VIS
Body port types
ⁿ/ₐ
CAS6VIS
Port sizes
ⁿ/ₐ
CA7VIS
Actuation
ⁿ/ₐ
CAS8VIS
Stroke (standard/long)
ⁿ/ₐ
CAS13VIS
Assembled valve
ⁿ/ₐ
CAS14VIS
Top unit type
ⁿ/ₐ
CAS15VIS
Top Unit Setup
ⁿ/ₐ
9613321080
9613321080
SSV(1):7610210SW2H102SRSS...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (3 port)
Standard
Welding endson all ports
1-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613321438
9613321438
SSV(1):7610210SW1H101SSSS...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (3 port)
Standard
Welding endson all ports
1-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613321491
9613321491
SSV(1):7610210SW2H101SRSS...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (3 port)
Standard
Welding endson all ports
1-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613323554
9613323554
SSV(1):7610210SM2H102SRSS...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (3 port)
Standard
Tri-Clamp on all ports
1-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613328486
9613328486
SSV(1):7610210SW2H105SSSS...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (3 port)
Standard
Welding endson all ports
1-Inch
Manual
Standard
Assembled valve
No indication
No indication
9613328628
9613328628
SSV(1):7610210SM2H101SRSS...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (3 port)
Standard
Tri-Clamp on all ports
1-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613360700
9613360700
SSV(1):7610210SM2H102SSSS...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (3 port)
Standard
Tri-Clamp on all ports
1-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613361028
9613361028
SSV(1):7610210SM2H102SRSS...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (3 port)
Standard
Tri-Clamp on all ports
1-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613361035
9613361035
SSV(1):7610210SM2H101SRSS...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (3 port)
Standard
Tri-Clamp on all ports
1-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613361049
9613361049
SSV(1):7610220SM2H101SRSS...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (4 port)
Standard
Tri-Clamp on all ports
1-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613322196
9613322196
SSV(1):7610210SSWWNMNNN2H...
Unique 7000 Change Over (...
Available
Unique 7000
Change Over (3 port)
Standard
Connection Port Special
1-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Unique 7000 Change Over 1 1/2-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique 7000 Change Over 2-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique 7000 Change Over 3-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique 7000 Change Over 2 1/2-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique 7000 Change Over 4-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique SSV Change Over 1-Inch - Seat Valves
Alfa Laval
27.09.2023
USV Single Seat Handle DN25 - Unique Sampling Valve
Alfa Laval
25.01.2021
Standard, Balanced Both Plugs, Spiral Clean Both Plugs, No Leakage Chamber ...
Alfa Laval
27.09.2023
Unique 7000 Change Over RA 1 1/2-Inch - Seat Valves
Alfa Laval
27.09.2023
LKH-US - Centrifugal Pump
Alfa Laval
27.09.2023
Unique 7000 Shut-off 1 1/2-Inch - Seat Valves
Alfa Laval
16.10.2023
96126155xx - ThinkTop AS-Interface
Alfa Laval
15.05.2020
Unique 7000 Shut-off 2-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique 7000 Change Over RA 1-Inch - Seat Valves
Alfa Laval
27.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성