您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
GJ - Gamajet Rotary Jet Head
Alfa Laval
Tank Equipment
Tank Cleaning Equipment
Powered by
CAD模型選擇
{alfalaval/tank_equipment/tank_cleaning_equipment/gj_gamajet.prj},{NB=9614649112},{IDNR=9614649112},{PRODUCT=GJ PF FT},{FLOW=9.5},{ND=4 x Ø 6.4},{GUIDE=STD},{ICS=1.5\"},{ICT=SLIP FIT},{INFO=Data Sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Order Code
ⁿ/ₐ
PRODUCT
Description
ⁿ/ₐ
FLOW
Flow
[m3/h]
ND
No. Of Nozzles/Dimension mm
ⁿ/ₐ
GUIDE
Guide
ⁿ/ₐ
ICS
Inlet connection size
ⁿ/ₐ
ICT
Inlet Connection Type
ⁿ/ₐ
9614600001
9614600001
GJ 8
7.7
2 x Ø 6.4
LV
1.5"
NPT
9614600002
9614600002
GJ 8
7.7
2 x Ø 6.4
LV
1.5"
BSP
9614600003
9614600003
GJ 8
7.7
2 x Ø 6.4
SML
1.5"
NPT
9614600004
9614600004
GJ 8
7.7
2 x Ø 6.4
SML
1.5"
BSP
9614600005
9614600005
GJ 8
9.5
2 x Ø 7.1
LV
1.5"
NPT
9614600006
9614600006
GJ 8
9.5
2 x Ø 7.1
LV
1.5"
BSP
9614600007
9614600007
GJ 8
9.5
2 x Ø 7.1
SML
1.5"
NPT
9614600008
9614600008
GJ 8
9.5
2 x Ø 7.1
SML
1.5"
BSP
9614600009
9614600009
GJ 8
11.4
2 x Ø 7.9
SML
1.5"
NPT
9614600010
9614600010
GJ 8
11.4
2 x Ø 7.9
SML
1.5"
BSP
9614600011
9614600011
GJ 8
11.4
2 x Ø 7.9
LRG
1.5"
NPT
9614600012
9614600012
GJ 8
11.4
2 x Ø 7.9
LRG
1.5"
BSP
9614600013
9614600013
GJ 8
13.6
2 x Ø 9.5
SML
1.5"
NPT
9614600014
9614600014
GJ 8
13.6
2 x Ø 9.5
SML
1.5"
BSP
9614600015
9614600015
GJ 8
15.4
2 x Ø 9.5
LRG
1.5"
NPT
9614600016
9614600016
GJ 8
15.4
2 x Ø 9.5
LRG
1.5"
BSP
9614600017
9614600017
GJ 8
15.4
2 x Ø 9.5
LM
1.5"
NPT
9614600018
9614600018
GJ 8
15.4
2 x Ø 9.5
LM
1.5"
BSP
9614600019
9614600019
GJ 8
18.2
2 x Ø 11.1
LRG
1.5"
NPT
9614600020
9614600020
GJ 8
18.2
2 x Ø 11.1
LRG
1.5"
BSP
9614600021
9614600021
GJ 8
18.2
2 x Ø 11.1
LM
1.5"
NPT
9614600022
9614600022
GJ 8
18.2
2 x Ø 11.1
LM
1.5"
BSP
9614600023
9614600023
GJ 8
7.7
2 x Ø 6.4
LV
1.5"
NPT
9614600024
9614600024
GJ 8
7.7
2 x Ø 6.4
LV
1.5"
BSP
9614600025
9614600025
GJ 8
7.7
2 x Ø 6.4
SML
1.5"
NPT
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表