您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DV-ST Tank outlet ISO 2037 - Unique Diaphragm Valves
Alfa Laval
Valves
Diaphragm Valves
Unique DV-ST UltraPure
ISO 2037
Powered by
CAD模型選擇
{alfalaval/valves/diaphragm/unique_dv_st/iso_2037/dv_st_iso_2037_tank_outlet.prj},{NB=9615036621},{IDNR=9615036621},{PRODUCT=VALVE DV-ST UP TO DN40,1 1/2 Inch BLOCK PNEU NC SS/SS CL RA0.4/EP SF4 PTFE/EPDM ISO 2037 QDOC},{BODYTYPE=Tank outlet},{TUBESTANDARD=ISO 2037},{BODYMATERIAL=Block},{PORTSIZE=DN-40},{OUTLETPORT=None},{MAINPORTSIZE=None},{CONNECTION=Clamp},{DIAPHRAGMCON=Bayonet},{DIAPMATERIAL=PTFE/EPDM},{ACTUATION=Pneumatic actuator},{ACTFUNCTION=Normally closed},{ACTHP=Yes},{ACTMATERIAL=SS/SS},{SEATSIZE=DN-40},{SURFACEFINISH=Ra 0,4 (SF4)},{CUSTOMDOC=Q-doc certificate},{DRYWEIGHT=15.489},{REPLACEDBY=STILL ACTIVE},{PPATH=../../../dv_st_diaphragm_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Item number
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
BODYTYPE
Body type
ⁿ/ₐ
TUBESTANDARD
Tube standard
ⁿ/ₐ
BODYMATERIAL
Material type
ⁿ/ₐ
PORTSIZE
Port size
ⁿ/ₐ
CONNECTION
Connection type
ⁿ/ₐ
DIAPHRAGMCON
Diaphragm holder type
ⁿ/ₐ
DIAPMATERIAL
Diaphragm material
ⁿ/ₐ
ACTUATION
Actuation
ⁿ/ₐ
ACTFUNCTION
Actuator function
ⁿ/ₐ
ACTHP
High power actuation (Yes/No)
ⁿ/ₐ
ACTMATERIAL
Actuator material
ⁿ/ₐ
SEATSIZE
Seat size
ⁿ/ₐ
SURFACEFINISH
Surface finish
ⁿ/ₐ
CUSTOMDOC
Custom documentation
ⁿ/ₐ
DRYWEIGHT
Weight
[kg]
REPLACEDBY
Replaced by
ⁿ/ₐ
9615037885
9615037885
VALVE DV-ST UP TO DN25,1 ...
Tank outlet
ISO 2037
Block
DN-25
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
3.576
STILL ACTIVE
9615037060
9615037060
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ISO 2037
Block
DN-40
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
7.849
STILL ACTIVE
9615035667
9615035667
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ISO 2037
Block
DN-40
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
15.489
STILL ACTIVE
9615038539
9615038539
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ISO 2037
Block
DN-40
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
7.849
STILL ACTIVE
9615036904
9615036904
VALVE DV-ST UP TO DN25,1 ...
Tank outlet
ISO 2037
Block
DN-25
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
4.281
STILL ACTIVE
9615036013
9615036013
VALVE DV-ST UP TO DN25,1 ...
Tank outlet
ISO 2037
Block
DN-25
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
4.206
STILL ACTIVE
9615036621
9615036621
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ISO 2037
Block
DN-40
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-40
Ra 0,4 (SF4)
Q-doc certificate
15.489
STILL ACTIVE
9615038538
9615038538
VALVE DV-ST UP TO DN25,1 ...
Tank outlet
ISO 2037
Block
DN-25
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
3.651
STILL ACTIVE
9615036223
9615036223
VALVE DV-ST UP TO DN50,2 ...
Tank outlet
ISO 2037
Block
DN-50
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate
17.667
STILL ACTIVE
9615037984
9615037984
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ISO 2037
Block
DN-40
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-40
Ra 0,4 (SF4)
Q-doc certificate
7.849
STILL ACTIVE
9615037979
9615037979
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ISO 2037
Block
DN-40
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-40
Ra 0,4 (SF4)
Q-doc certificate
7.849
STILL ACTIVE
9615035668
9615035668
VALVE DV-ST UP TO DN50,2 ...
Tank outlet
ISO 2037
Block
DN-50
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate
17.667
STILL ACTIVE
9615035669
9615035669
VALVE DV-ST UP TO DN50,2 ...
Tank outlet
ISO 2037
Block
DN-50
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate
17.742
STILL ACTIVE
9615035670
9615035670
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ISO 2037
Block
DN-40
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
15.489
STILL ACTIVE
9615036310
9615036310
VALVE DV-ST UP TO DN50,2 ...
Tank outlet
ISO 2037
Block
DN-50
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate
17.742
STILL ACTIVE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表