UCFC - UCFC 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/cast_iron_version/ucfc_200_asmtab.prj},{NB=ASK UCFC 209},{IDNR=},{BD=UCFC 209},{ARTNR=503762},{BM=45},{A=160},{P=132},{E=93.3},{I=10},{S=16},{J=12},{K=14},{G=26.0},{F=105},{Z=40.2},{BI=49.2},{N=19.0},{BS=M14},{TD=32.70},{TS=20.90},{GEW=2.68},{ECCN=84832000},{DD=45.000},{D=85},{BE=22.000},{T=6.400},{GG=8.000},{M=30.200},{PPATH=fc_200/ucfc_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
P
p
[mm]
E
e
[mm]
I
i
[mm]
S
s
[mm]
J
j
[mm]
K
k
[mm]
G
g
[mm]
F
f
[mm]
Z
z
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UCFC 201
UCFC 201
900393
12
100
78
55.1
10
12
5
7
20.5
62
28.3
31.0
12.7
M10
12.80
6.60
0.73
84832000
ASK UCFC 202
UCFC 202
900394
15
100
78
55.1
10
12
5
7
20.5
62
28.3
31.0
12.7
M10
12.80
6.60
0.72
84832000
ASK UCFC 203
UCFC 203
900395
17
100
78
55.1
10
12
5
7
20.5
62
28.3
31.0
12.7
M10
12.80
6.60
0.71
84832000
ASK UCFC 204
UCFC 204
503679
20
100
78
55.1
10
12
5
7
20.5
62
28.3
31.0
12.7
M10
12.80
6.60
0.69
84832000
ASK UCFC 205
UCFC 205
506032
25
115
90
63.6
10
12
6
7
21.0
70
29.8
34.1
14.3
M10
14.00
7.85
1.00
84832000
ASK UCFC 206
UCFC 206
503722
30
125
100
70.7
10
12
8
8
23.0
80
32.2
38.1
15.9
M10
19.45
11.25
1.30
84832000
ASK UCFC 207
UCFC 207
503740
35
135
110
77.8
11
14
8
9
26.0
90
36.4
42.9
17.5
M12
25.70
15.20
1.81
84832000
ASK UCFC 208
UCFC 208
503752
40
145
120
84.8
11
14
10
9
26.0
100
41.2
49.2
19.0
M12
29.50
18.10
2.14
84832000
ASK UCFC 209
UCFC 209
503762
45
160
132
93.3
10
16
12
14
26.0
105
40.2
49.2
19.0
M14
32.70
20.90
2.68
84832000
ASK UCFC 210
UCFC 210
503772
50
165
138
97.6
10
16
12
14
28.0
110
42.6
51.6
19.0
M14
35.00
23.20
2.90
84832000
ASK UCFC 211
UCFC 211
506036
55
185
150
106.1
13
19
12
15
31.0
125
46.4
55.6
22.2
M16
43.30
29.20
4.01
84832000
ASK UCFC 212
UCFC 212
503783
60
195
160
113.1
17
19
12
15
36.0
135
56.7
65.1
25.4
M16
47.70
32.80
4.94
84832000
ASK UCFC 213
UCFC 213
506039
65
205
170
120.2
16
19
14
15
36.0
145
55.7
65.1
25.4
M16
57.20
40.00
5.65
84832000
ASK UCFC 214
UCFC 214
507070
70
215
177
125.1
17
19
14
18
40.0
150
61.4
74.6
30.2
M16
62.10
44.80
6.95
84832000
ASK UCFC 215
UCFC 215
507071
75
220
184
130.1
18
19
16
18
40.0
160
62.5
77.8
33.3
M16
66.20
49.30
7.56
84832000
ASK UCFC 216
UCFC 216
507072
80
240
200
141.4
18
23
16
18
42.0
170
67.3
82.6
33.3
M20
72.60
53.30
9.15
84832000
ASK UCFC 217
UCFC 217
510939
85
250
208
147.1
18
23
18
20
45.0
180
69.6
85.7
34.1
M20
83.30
63.70
10.81
84832000
ASK UCFC 218
UCFC 218
507073
90
265
220
155.5
22
23
18
20
50.0
190
78.3
96.0
39.7
M20
96.00
71.10
12.96
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表