SNX 30 - Plummer Blocks for bearings 23000K
Baldor Reliance
Dodge
Bearings
Plummer Blocks
SNX
Powered by
CAD模型選擇
{baldor/dodge/bearings/plummer_block/snx/snx30_asmtab.prj},{NB=P2B3030-SNX-135MFLD},{SERIES=3030},{SS=LD},{SS1=135},{A1=196.9},{B=445},{C=130},{DMIN=373.9},{DMAX=386.6},{F=M24},{F1=24},{H=50},{J=290},{K=95.3},{M=150},{P=315},{Q=54.0},{W=56},{X=84.1},{Y=39.0},{L1=149.2},{PPATH=parts/snx30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SS1
Shaft Size
[mm]
A1
[mm]
B
[mm]
C
[mm]
DMIN
D MIN
[mm]
DMAX
D MAX
[mm]
F
Bolt Dia.
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
P
[mm]
Q
[mm]
W
Static Oil Level
ⁿ/ₐ
X
[mm]
Y
[mm]
A
A (with seals)
[mm]
L1
L-1
[mm]
P2B3024-SNX-110MFLD
3024
P2B3024-SNX-110MFLD
SNX 3024
110
166.7
390
110
295.3
333.4
M24
40
220
80.2
112
248
38.0
37
66.5
30.0
160.3
113.3
P2B3026-SNX-115MFLD
3026
P2B3026-SNX-115MFLD
SNX 3026
115
173.8
419
121
323.9
364.3
M24
45
239
83.7
125
269
49.0
42
73.0
33.8
167.5
118.3
P2B3028-SNX-125MFLD
3028
P2B3028-SNX-125MFLD
SNX 3028
125
191.3
419
120
336.6
368.3
M24
45
267
92.5
140
286
50.5
52
81.0
42.0
184.9
139.2
P2B3030-SNX-135MFLD
3030
P2B3030-SNX-135MFLD
SNX 3030
135
196.9
445
130
373.9
386.6
M24
50
290
95.3
150
315
54.0
56
84.1
39.0
190.5
149.2
P2B3032-SNX-140MFLD
3032
P2B3032-SNX-140MFLD
SNX 3032
140
196.9
445
130
373.9
386.6
M24
50
290
95.3
150
315
58.0
54
84.1
39.0
0.0
154.2
P2B3034-SNX-150MFFS
3034
P2B3034-SNX-150MFFS
SNX 3034
150
226.2
530
159
425.5
463.6
M30
60
317
109.9
160
364
62.5
50
91.3
33.7
219.9
164.2
P2B3036-SNX-160MFFS
3036
P2B3036-SNX-160MFFS
SNX 3036
160
241.3
550
159
457.2
482.6
M30
60
338
117.5
170
379
67.0
52
102.4
34.0
235.0
175.8
P2B3038-SNX-170MFFS
3038
P2B3038-SNX-170MFFS
SNX 3038
170
241.3
550
159
457.2
482.6
M30
60
338
117.5
170
379
68.5
48
102.4
34.0
235.0
185.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表