目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0074 - Ball lock pins
Blohm
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelsperrbolzen/03420.prj},{NB=B0074.0046160800},{B=33.0},{D=45.9},{D1=16},{D2=19.00},{D3=26.3},{L=80},{L1=13.1},{L2=39.5},{L3=31.3},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2434},{EAN=MIN},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=22.8},{XL=22.2},{XM=32.0},{XN=38.7},{XO=0.5},{XP=20.9},{XQ=13.2},{XR=2.0},{XS=45.0},{XT=4.6},{XU=19.0},{XV=21.9},{XW=50.1},{XX=6.2},{XY=19.5},{XZ=4.0},{XB1=6.0},{XA1=33.5},{XC1=39.5},{XD1=3.1},{XE1=22.0},{XF1=6.00000},{XG1=270.00000},{BESTBLOHM=B0074.004616080},{FARBE=schwarz},{L5=93.1},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0074.002605010
B0074.002605010
black
17.6
26.4
5
5.50
13.2
10
5.9
25.0
20.2
15.9
5
15
0.0194
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002605015
B0074.002605015
black
17.6
26.4
5
5.50
13.2
15
5.9
25.0
20.2
20.9
5
15
0.0204
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002605020
B0074.002605020
black
17.6
26.4
5
5.50
13.2
20
5.9
25.0
20.2
25.9
5
15
0.0210
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002605025
B0074.002605025
black
17.6
26.4
5
5.50
13.2
25
5.9
25.0
20.2
30.9
5
15
0.0219
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002605030
B0074.002605030
black
17.6
26.4
5
5.50
13.2
30
5.9
25.0
20.2
35.9
5
15
0.0226
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002606010
B0074.002606010
black
17.6
26.4
6
6.85
13.2
10
6.8
25.0
20.2
16.8
6
22
0.0208
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002606015
B0074.002606015
black
17.6
26.4
6
6.85
13.2
15
6.8
25.0
20.2
21.8
6
22
0.0219
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002606020
B0074.002606020
black
17.6
26.4
6
6.85
13.2
20
6.8
25.0
20.2
26.8
6
22
0.0228
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002606025
B0074.002606025
black
17.6
26.4
6
6.85
13.2
25
6.8
25.0
20.2
31.8
6
22
0.0238
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002606030
B0074.002606030
black
17.6
26.4
6
6.85
13.2
30
6.8
25.0
20.2
36.8
6
22
0.0272
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002606035
B0074.002606035
black
17.6
26.4
6
6.85
13.2
35
6.8
25.0
20.2
41.8
6
22
0.0261
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002606040
B0074.002606040
black
17.6
26.4
6
6.85
13.2
40
6.8
25.0
20.2
46.8
6
22
0.0271
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002606045
B0074.002606045
black
17.6
26.4
6
6.85
13.2
45
6.8
25.0
20.2
51.8
6
22
0.0282
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.002606050
B0074.002606050
black
17.6
26.4
6
6.85
13.2
50
6.8
25.0
20.2
56.8
6
22
0.0293
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003308020
B0074.003308020
black
23.0
33.2
8
9.50
17.3
20
7.8
33.0
26.1
27.8
8
38
0.0513
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003308025
B0074.003308025
black
23.0
33.2
8
9.50
17.3
25
7.8
33.0
26.1
32.8
8
38
0.0532
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003308030
B0074.003308030
black
23.0
33.2
8
9.50
17.3
30
7.8
33.0
26.1
37.8
8
38
0.0548
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003308035
B0074.003308035
black
23.0
33.2
8
9.50
17.3
35
7.8
33.0
26.1
42.8
8
38
0.0563
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003308040
B0074.003308040
black
23.0
33.2
8
9.50
17.3
40
7.8
33.0
26.1
47.8
8
38
0.0591
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003308045
B0074.003308045
black
23.0
33.2
8
9.50
17.3
45
7.8
33.0
26.1
52.8
8
38
0.0610
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003308050
B0074.003308050
black
23.0
33.2
8
9.50
17.3
50
7.8
33.0
26.1
57.8
8
38
0.0628
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003310020
B0074.003310020
black
23.0
33.2
10
12.00
17.3
20
8.9
33.0
26.1
28.9
10
60
0.0577
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003310025
B0074.003310025
black
23.0
33.2
10
12.00
17.3
25
8.9
33.0
26.1
33.9
10
60
0.0597
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003310030
B0074.003310030
black
23.0
33.2
10
12.00
17.3
30
8.9
33.0
26.1
38.9
10
60
0.0628
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0074.003310035
B0074.003310035
black
23.0
33.2
10
12.00
17.3
35
8.9
33.0
26.1
43.9
10
60
0.0666
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表