目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
PF.01.S - Cam Bottom Plates
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Cam Bottom Plates
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/c/c9/pf_01_s.prj},{NB=PF.01.S.065.300},{COMP=SF Bordignon GmbH},{IDENTNR=18887},{WF=Stahl gehärtet},{TEIL=B},{B=65.000},{L=300.000},{H=35.000},{L1=200.000},{L2=250.000},{H1=47.000},{H2=18.000},{H3=15.000},{H4=65.000},{D1=11.000},{D2=17.500},{D3=10.000},{D4=12.000},{STK=3},{V=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COMP
Company
ⁿ/ₐ
WF
Materials
ⁿ/ₐ
TEIL
Part A or B
ⁿ/ₐ
B
Width b ±0.05
[mm]
L
Length L
[mm]
H
Height h
[mm]
L1
Length L1 ±0.01
[mm]
L2
Length L2 ±0.01
[mm]
H1
Height h1
[mm]
H2
Height h2
[mm]
H3
Height h3
[mm]
H4
Height H ±0.05
[mm]
D1
Diameter d1
[mm]
D2
Diameter d2
[mm]
D3
Diameter d3 H7
[mm]
D4
Diameter d4
[mm]
STK
Number of Cylinder Screws
ⁿ/ₐ
PF.01.S.065.150
SF Bordignon GmbH
Stahl gehärtet
B
65.000
150.000
35.000
50.000
100.000
47.000
18.000
15.000
65.000
11.000
17.500
10.000
12.000
2
PF.01.S.065.200
SF Bordignon GmbH
Stahl gehärtet
B
65.000
200.000
35.000
100.000
150.000
47.000
18.000
15.000
65.000
11.000
17.500
10.000
12.000
2
PF.01.S.065.250
SF Bordignon GmbH
Stahl gehärtet
B
65.000
250.000
35.000
150.000
200.000
47.000
18.000
15.000
65.000
11.000
17.500
10.000
12.000
3
PF.01.S.065.300
SF Bordignon GmbH
Stahl gehärtet
B
65.000
300.000
35.000
200.000
250.000
47.000
18.000
15.000
65.000
11.000
17.500
10.000
12.000
3
PF.01.S.125.150
SF Bordignon GmbH
Stahl gehärtet
B
125.000
150.000
60.000
50.000
100.000
52.000
33.000
30.000
85.000
17.500
26.000
16.000
18.000
2
PF.01.S.125.200
SF Bordignon GmbH
Stahl gehärtet
B
125.000
200.000
60.000
100.000
150.000
52.000
33.000
30.000
85.000
17.500
26.000
16.000
18.000
2
PF.01.S.125.250
SF Bordignon GmbH
Stahl gehärtet
B
125.000
250.000
60.000
150.000
200.000
52.000
33.000
30.000
85.000
17.500
26.000
16.000
18.000
3
PF.01.S.125.300
SF Bordignon GmbH
Stahl gehärtet
B
125.000
300.000
60.000
200.000
250.000
52.000
33.000
30.000
85.000
17.500
26.000
16.000
18.000
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表