目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26717 - Self-clinching nuts floating, for metallic materials (PEM® AC), stainless steel 18/8 (AISI 300), passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 26717 - AC - Self-clinching nuts floating, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_26717/bn_26717.prj},{NB=3801378},{BNARTNR=3801378},{BNARTNR1=300104335},{CODE=AC-M4-1},{BN=26717},{WVIS=INOX 18/8 (AISI 300)},{BNSURFACE=passiviert},{D1=M4},{LB=9.40},{D2=9.38},{D3=9.28},{D4=11.18},{M=3.31},{H=0.97},{SM=1.0},{MRL=8.64},{WX='AS', 'Kohlenstoffstahl einsatzgehärtet, verzinkt, farblos passiviert (Kennziffer \"zi\")', 'AC', 'Nichtrostender Stahl 18/8 (AISI 300) passiviert'},{VERS=1},{NDM=4.0},{KDM=3.242},{R1=8.3850},{R2=9.5030},{R3=10.0620},{C=0.5160},{L2=0.4140},{R=0.7730},{L3=2.0720},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NENN
Identification
ⁿ/ₐ
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
max.
[mm]
D3
max.
[mm]
D4
±0.4
[mm]
M
max.
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3801264
AC-M3-1
3801264
300104333
AC-M3-1
Stainless steel 18/8 (AIS...
passiviert
M3
7.40
7.35
7.37
9.14
3.31
0.97
1.0
7.62
3802183
AC-M3-2
3802183
300104334
AC-M3-2
Stainless steel 18/8 (AIS...
passiviert
M3
7.40
7.35
7.37
9.14
3.31
1.38
1.4
7.62
3801378
AC-M4-1
3801378
300104335
AC-M4-1
Stainless steel 18/8 (AIS...
passiviert
M4
9.40
9.38
9.28
11.18
3.31
0.97
1.0
8.64
3800942
AC-M4-2
3800942
300104336
AC-M4-2
Stainless steel 18/8 (AIS...
passiviert
M4
9.40
9.38
9.28
11.18
3.31
1.38
1.4
8.64
3800810
AC-M5-1
3800810
300104337
AC-M5-1
Stainless steel 18/8 (AIS...
passiviert
M5
10.30
10.29
10.29
11.94
4.32
0.97
1.0
9.14
3802083
AC-M5-2
3802083
300104338
AC-M5-2
Stainless steel 18/8 (AIS...
passiviert
M5
10.30
10.29
10.29
11.94
4.32
1.38
1.4
9.14
3801319
AC-M6-2
3801319
300104339
AC-M6-2
Stainless steel 18/8 (AIS...
passiviert
M6
13.10
13.06
12.96
15.24
5.34
1.38
1.4
10.67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表