目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20615 - Self-clinching pilot pins for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.60 Self-clinching pins
BN 20615 Self-clinching pilot pins
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_60/bn_20615/tps.prj},{NB=3578536},{BNARTNR=3578536},{BNARTNR1=300121185},{W=Nichtrostender Stahl 18/8 (AISI 300) passiviert},{L=12},{D1=4},{LB=4.50},{D2=2.82},{D3=6.12},{A=2.29},{SM=1.0},{MRL=7.1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
L
Length ±0.4
[mm]
D1
Stud ±0.05
[mm]
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.15
[mm]
D3
±0.4
[mm]
A
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3721396
3721396
300123423
TPS-3MM-8
Stainless steel 18/8 (AIS...
8
3
3.50
2.11
5.20
2.29
1.0
6.4
3721398
3721398
300123425
TPS-3MM-10
Stainless steel 18/8 (AIS...
10
3
3.50
2.11
5.20
2.29
1.0
6.4
3721399
3721399
300123427
TPS-3MM-12
Stainless steel 18/8 (AIS...
12
3
3.50
2.11
5.20
2.29
1.0
6.4
3721401
3721401
300123424
TPS-3MM-16
Stainless steel 18/8 (AIS...
16
3
3.50
2.11
5.20
2.29
1.0
6.4
3721402
3721402
300121183
TPS-4MM-8
Stainless steel 18/8 (AIS...
8
4
4.50
2.82
6.12
2.29
1.0
7.1
3576112
3576112
300121184
TPS-4MM-10
Stainless steel 18/8 (AIS...
10
4
4.50
2.82
6.12
2.29
1.0
7.1
3578536
3578536
300121185
TPS-4MM-12
Stainless steel 18/8 (AIS...
12
4
4.50
2.82
6.12
2.29
1.0
7.1
3721404
3721404
300121186
TPS-4MM-16
Stainless steel 18/8 (AIS...
16
4
4.50
2.82
6.12
2.29
1.0
7.1
3576114
3576114
300121187
TPS-5MM-10
Stainless steel 18/8 (AIS...
10
5
5.50
3.53
7.19
2.29
1.0
7.6
3721411
3721411
300121188
TPS-5MM-12
Stainless steel 18/8 (AIS...
12
5
5.50
3.53
7.19
2.29
1.0
7.6
3721412
3721412
300121189
TPS-5MM-16
Stainless steel 18/8 (AIS...
16
5
5.50
3.53
7.19
2.29
1.0
7.6
3721417
3721417
300121190
TPS-5MM-20
Stainless steel 18/8 (AIS...
20
5
5.50
3.53
7.19
2.29
1.0
7.6
3721418
3721418
300121191
TPS-6MM-12
Stainless steel 18/8 (AIS...
12
6
6.50
4.24
8.13
2.29
1.0
7.9
3576115
3576115
300121192
TPS-6MM-16
Stainless steel 18/8 (AIS...
16
6
6.50
4.24
8.13
2.29
1.0
7.9
3576117
3576117
300121193
TPS-6MM-20
Stainless steel 18/8 (AIS...
20
6
6.50
4.24
8.13
2.29
1.0
7.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表