目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 35-09 - Support antivibratoire acier ou inox, à visser ou à coller
EMILE MAURIN - Eléments Standard Mécaniques
Pieds et roulettes
Pieds de machine (Série 35)
supports_antivibratoires
35_09
Powered by
CAD模型選擇
{emile_maurin_esm/pieds_et_roulettes/serie35_pieds_machines/supports_antivibratoires/35_09/35_09.prj},{NB=emile_maurin_35-093-64-26},{REF=35-093-64-26},{MATIERE=Acier },{VERSION=A coller},{D1=64},{D2=6},{D3=11.0},{H1=26},{H2=2.5},{H3=1.1},{R=1.500},{DD=60.000},{D=7.5},{X=B},{RIG=616},{CH=370},{ECR=6},{INFOS=INFOTEXTE},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
VERSION
ⁿ/ₐ
D1
[mm]
D2
+0,5
[mm]
D3
+0,5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
RIG
Rigidité
[N/mm]
CH
Charge max.
[daN]
ECR
Ecrasement
[mm]
Emile Maurin 35-091-19-3
35-091-19-3
Acier
A visser
19
4
7.5
3
1.5
1.1
282
48
1.7
Emile Maurin 35-091-19-7
35-091-19-7
Acier
A visser
19
4
7.5
7
1.5
1.1
213
37.3
1.75
Emile Maurin 35-091-19-14
35-091-19-14
Acier
A visser
19
4
7.5
14
1.5
1.1
68
24
3.5
Emile Maurin 35-091-25-3
35-091-25-3
Acier
A visser
25
4
7.5
3
1.5
1.1
1870
187
1
Emile Maurin 35-091-25-8
35-091-25-8
Acier
A visser
25
4
7.5
8
1.5
1.1
349
69.8
2
Emile Maurin 35-091-25-16
35-091-25-16
Acier
A visser
25
4
7.5
16
1.5
1.1
135
54
4
Emile Maurin 35-091-32-4
35-091-32-4
Acier
A visser
32
5
9.0
4
2.0
1.1
1680
168
1
Emile Maurin 35-091-32-9
35-091-32-9
Acier
A visser
32
5
9.0
9
2.0
1.1
548
123.3
2.25
Emile Maurin 35-091-32-18
35-091-32-18
Acier
A visser
32
5
9.0
18
2.0
1.1
212
85
4
Emile Maurin 35-091-38-4
35-091-38-4
Acier
A visser
38
5
9.0
4
2.0
1.1
1500
150
1
Emile Maurin 35-091-38-10
35-091-38-10
Acier
A visser
38
5
9.0
10
2.0
1.1
704
176
2.5
Emile Maurin 35-091-38-20
35-091-38-20
Acier
A visser
38
5
9.0
20
2.0
1.1
230
92
4
Emile Maurin 35-091-50-5
35-091-50-5
Acier
A visser
50
6
11.0
5
2.5
1.1
3600
360
1
Emile Maurin 35-091-50-11
35-091-50-11
Acier
A visser
50
6
11.0
11
2.5
1.1
1223
367
3
Emile Maurin 35-091-50-22
35-091-50-22
Acier
A visser
50
6
11.0
22
2.5
1.1
500
250
5
Emile Maurin 35-091-64-5
35-091-64-5
Acier
A visser
64
6
11.0
5
2.5
1.1
1460
146
1
Emile Maurin 35-091-64-13
35-091-64-13
Acier
A visser
64
6
11.0
13
2.5
1.1
2016
605
3
Emile Maurin 35-091-64-26
35-091-64-26
Acier
A visser
64
6
11.0
26
2.5
1.1
616
370
6
Emile Maurin 35-093-19-3
35-093-19-3
Acier
A coller
19
4
7.5
3
1.5
1.1
282
48
1.7
Emile Maurin 35-093-19-7
35-093-19-7
Acier
A coller
19
4
7.5
7
1.5
1.1
213
37.3
1.75
Emile Maurin 35-093-19-14
35-093-19-14
Acier
A coller
19
4
7.5
14
1.5
1.1
68
24
3.5
Emile Maurin 35-093-25-3
35-093-25-3
Acier
A coller
25
4
7.5
3
1.5
1.1
1870
187
1
Emile Maurin 35-093-25-8
35-093-25-8
Acier
A coller
25
4
7.5
8
1.5
1.1
349
69.8
2
Emile Maurin 35-093-25-16
35-093-25-16
Acier
A coller
25
4
7.5
16
1.5
1.1
135
54
4
Emile Maurin 35-093-32-4
35-093-32-4
Acier
A coller
32
5
9.0
4
2.0
1.1
1680
168
1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表