001A - Tapered Caps & Plugs - Standard
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Tapered Caps & Plugs
Tapered Caps & Plugs - Standard
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08130000/p050580/001a.prj},{NB=059A},{PN=059A},{AMERSID=1050297},{APACID=-},{EMEAID=-},{MAT=LDPE},{COLOR=Blue},{A=1.825},{AM=46.36},{B=1.800},{BM=45.72},{C=2.031},{CM=51.59},{D=0.500},{DM=12.70},{E=1.736},{EM=44.09},{F=1.760},{FM=44.70},{PQ=2000},{BT=1.000},{TT=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
[Inch]
AM
[mm]
B
[Inch]
BM
[mm]
C
[Inch]
CM
[mm]
D
[Inch]
DM
[mm]
E
[Inch]
EM
[mm]
F
[Inch]
FM
[mm]
PQ
Pack Quantity
[mm]
001A
001A
1050197
-
-
Blue
0.180
4.57
0.115
2.92
0.313
7.94
0.406
10.32
0.051
1.30
0.118
3.00
5000
001-SA
001-SA
1050198
-
-
Blue
0.180
4.57
0.138
3.51
0.310
7.87
0.250
6.35
0.051
1.30
0.118
3.00
5000
1000A
1000A
1050362
-
-
Blue
0.205
5.21
0.145
3.68
0.410
10.41
0.410
10.41
0.079
2.01
0.150
3.81
5000
002A
002A
1050199
-
-
Blue
0.240
6.10
0.175
4.45
0.375
9.53
0.375
9.53
0.109
2.77
0.175
4.45
5000
002C
002C
1050200
-
-
Red
0.240
6.10
0.175
4.45
0.375
9.53
0.375
9.53
0.109
2.77
0.175
4.45
5000
003A
003A
1050201
-
-
Blue
0.268
6.81
0.209
5.31
0.375
9.53
0.375
9.53
0.127
3.23
0.193
4.90
5000
003WA
003WA
1050202
-
-
Blue
0.274
6.95
0.200
5.08
0.594
15.08
0.375
9.53
0.150
3.81
0.220
5.58
5000
004A
004A
1050203
-
-
Blue
0.275
6.99
0.209
5.31
0.438
11.11
0.375
9.53
0.150
3.81
0.209
5.31
5000
004B
004B
1050204
-
-
Red
0.275
6.99
0.209
5.31
0.438
11.11
0.375
9.53
0.150
3.81
0.209
5.31
5000
005A
005A
1050205
-
-
Blue
0.302
7.67
0.240
6.10
0.469
11.91
0.375
9.53
0.175
4.45
0.240
6.10
5000
005B
005B
1050206
-
-
Red
0.302
7.67
0.240
6.10
0.469
11.91
0.375
9.53
0.175
4.45
0.240
6.10
5000
006A
006A
1050207
-
-
Blue
0.335
8.51
0.265
6.73
0.469
11.91
0.375
9.53
0.204
5.18
0.275
6.99
5000
006B
006B
1050208
-
-
Red
0.335
8.51
0.265
6.73
0.469
11.91
0.375
9.53
0.204
5.18
0.275
6.99
5000
007A
007A
1050209
-
-
Blue
0.365
9.27
0.300
7.62
0.531
13.49
0.375
9.53
0.234
5.94
0.301
7.65
5000
007B
007B
1050210
-
-
Red
0.365
9.27
0.300
7.62
0.531
13.49
0.375
9.53
0.234
5.94
0.301
7.65
5000
007WA
007WA
1050212
-
-
Blue
0.365
9.27
0.300
7.62
0.680
17.27
0.375
9.53
0.234
5.94
0.301
7.65
5000
007SA
007SA
1050211
-
-
Blue
0.365
9.27
0.330
8.38
0.500
12.70
0.219
5.56
0.266
6.76
0.301
7.65
5000
008A
008A
1050213
-
-
Blue
0.398
10.11
0.330
8.38
0.563
14.29
0.375
9.53
0.275
6.99
0.330
8.38
5000
008C
008C
1050214
-
-
Red
0.398
10.11
0.330
8.38
0.563
14.29
0.375
9.53
0.275
6.99
0.330
8.38
5000
009A
009A
1050215
-
-
Blue
0.428
10.87
0.360
9.14
0.594
15.08
0.375
9.53
0.299
7.59
0.365
9.27
5000
009C
009C
1050216
-
-
Red
0.428
10.87
0.360
9.14
0.594
15.08
0.375
9.53
0.299
7.59
0.365
9.27
5000
010A
010A
1050217
-
-
Blue
0.460
11.68
0.390
9.91
0.625
15.88
0.375
9.53
0.325
8.26
0.396
10.06
5000
010B
010B
1050218
-
-
Red
0.460
11.68
0.390
9.91
0.625
15.88
0.375
9.53
0.325
8.26
0.396
10.06
5000
011A
011A
1050219
-
-
Blue
0.485
12.32
0.420
10.67
0.594
15.08
0.375
9.53
0.356
9.04
0.421
10.69
5000
011B
011B
1050220
-
-
Red
0.485
12.32
0.420
10.67
0.594
15.08
0.375
9.53
0.356
9.04
0.421
10.69
5000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表