HVTL-00 - Socket Mount Leveling Feet - Metal Swivel Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet - Metal Swivel Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100000/hvtl-00_asmtab.prj},{NB=HVTL-40SS},{PN=HVTL-40SS},{AMERSID=1093212},{APACID=-},{EMEAID=-},{TYPE=303 Stainless Steel - Inch},{A=1-8},{B=1.37500000},{C=1.87500000},{D=4.00000000},{E=0.40625000},{F=8.00000000},{LOADRATE=22000},{EDIA=0.1250},{ETHCK=0.1250},{ECON=No},{PADHT=1.170},{R=0.130},{TANGLE=59.000},{SHT=0.810},{SA=15.000},{TAPDEPTH=0.550},{PADDIA=4.000},{TAPDIA=1.300},{SDIA=1.500},{EREAL=0.4000},{PPATH=p100000_asm_dir/hvtl-00/hvtl-00_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Material
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Width Across Flats
[Inch]
C
C Overall Pad Height
[Inch]
D
D Base Diameter
[Inch]
E
E Pad Thickness
[mm]
F
F Stud Length
[Inch]
LOADRATE
Load Rate
ⁿ/ₐ
HVTL-00
HVTL-00
1093157
-
-
Steel - Gold Chromate - I...
10-32
3/8
17/32
3/4
7/64
1
700
HVTL-10
HVTL-10
1093158
-
-
Steel - Gold Chromate - I...
10-32
3/8
17/32
3/4
7/64
2
700
HVTL-0
HVTL-0
1093159
-
-
Steel - Gold Chromate - I...
1/4-20
1/2
45/64
1
5/32
1 1/4
1100
HVTL-15
HVTL-15
1093160
-
-
Steel - Gold Chromate - I...
1/4-20
1/2
45/64
1
5/32
2 1/2
1100
HVTL-1
HVTL-1
1093161
-
-
Steel - Gold Chromate - I...
3/8-16
5/8
7/8
1 1/4
3/16
2
3750
HVTL-20
HVTL-20
1093162
-
-
Steel - Gold Chromate - I...
3/8-16
5/8
7/8
1 1/4
3/16
4
3750
HVTL-2
HVTL-2
1093163
-
-
Steel - Gold Chromate - I...
1/2-13
3/4
1 1/8
1 7/8
1/4
2
5000
HVTL-25
HVTL-25
1093164
-
-
Steel - Gold Chromate - I...
1/2-13
3/4
1 1/8
1 7/8
1/4
4
5000
HVTL-3
HVTL-3
1093165
-
-
Steel - Gold Chromate - I...
5/8-11
7/8
1 1/4
2 1/2
5/16
2
6000
HVTL-30
HVTL-30
1093166
-
-
Steel - Gold Chromate - I...
5/8-11
7/8
1 1/4
2 1/2
5/16
4
6000
HVTL-4
HVTL-4
1093167
-
-
Steel - Gold Chromate - I...
3/4-10
1 1/16
1 1/2
3
1/2
2
7200
HVTL-35
HVTL-35
1093168
-
-
Steel - Gold Chromate - I...
3/4-10
1 1/16
1 1/2
3
1/2
4
7200
HVTL-5
HVTL-5
1093169
-
-
Steel - Gold Chromate - I...
1-8
1 3/8
1 7/8
4
13/32
4 1/4
22000
HVTL-40
HVTL-40
1093170
-
-
Steel - Gold Chromate - I...
1-8
1 3/8
1 7/8
4
13/32
8
22000
HVTL-00N
HVTL-00N
1093178
-
-
Steel - Nickel Plated - I...
10-32
3/8
17/32
3/4
7/64
1
700
HVTL-10N
HVTL-10N
1093179
-
-
Steel - Nickel Plated - I...
10-32
3/8
17/32
3/4
7/64
2
700
HVTL-0N
HVTL-0N
1093180
-
-
Steel - Nickel Plated - I...
1/4-20
1/2
45/64
1
5/32
1 1/4
1100
HVTL-15N
HVTL-15N
1093181
-
-
Steel - Nickel Plated - I...
1/4-20
1/2
45/64
1
5/32
2 1/2
1100
HVTL-1N
HVTL-1N
1093182
-
-
Steel - Nickel Plated - I...
3/8-16
5/8
7/8
1 1/4
3/16
2
3750
HVTL-20N
HVTL-20N
1093183
-
-
Steel - Nickel Plated - I...
3/8-16
5/8
7/8
1 1/4
3/16
4
3750
HVTL-2N
HVTL-2N
1093184
-
-
Steel - Nickel Plated - I...
1/2-13
3/4
1 1/8
1 7/8
1/4
2
5000
HVTL-25N
HVTL-25N
1093185
-
-
Steel - Nickel Plated - I...
1/2-13
3/4
1 1/8
1 7/8
1/4
4
5000
HVTL-3N
HVTL-3N
1093186
-
-
Steel - Nickel Plated - I...
5/8-11
7/8
1 1/4
2 1/2
5/16
2
6000
HVTL-30N
HVTL-30N
1093187
-
-
Steel - Nickel Plated - I...
5/8-11
7/8
1 1/4
2 1/2
5/16
4
6000
HVTL-4N
HVTL-4N
1093188
-
-
Steel - Nickel Plated - I...
3/4-10
1 1/16
1 1/2
3
1/2
2
7200
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表