magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Roll-in T-slot Nut 13.7 x 7.0 mm with Spring Loaded Ball
FATH
Fasten
T-slot Nuts
Slot 8
Roll-in
Powered by
CAD模型選擇
{fath/fasten/t_slot_nuts/slot_8/roll_in/t_slot_8_137x70.prj},{NB=096005S01},{PARTNR=096005S01},{P=I-Profile},{S=M5},{ESD=Electrostatic discharging},{MAT=Steel},{WEIGHT=10.5},{CTN=73181900},{ID=102313},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{NDM=5.0000},{SEL=1},{GEW=1},{EAN=4066061017537}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
P
Profile
ⁿ/ₐ
S
Size
ⁿ/ₐ
ESD
T-slot Nut
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096003
096003
I-Profile
M3
-
Steel
10.9
73181900
102306
4066061017469
096004
096004
I-Profile
M4
-
Steel
10.8
73181900
102308
4066061017483
096005
096005
I-Profile
M5
-
Steel
10.5
73181900
102311
4066061017513
096006
096006
I-Profile
M6
-
Steel
9.9
73181900
102314
4066061017544
096008
096008
I-Profile
M8
-
Steel
9.0
73181900
102317
4066061017575
09600U10-32
09600U10-32
I-Profile
10-32 UNF
-
Steel
10.9
73181900
102322
4066061017629
09600U1/4
09600U1/4
I-Profile
1/4-20 UNC
-
Steel
10.0
73181900
102320
4066061017605
09600U5/16
09600U5/16
I-Profile
5/16-18 UNC
-
Steel
9.4
73181900
102323
4066061017636
096004S01
096004S01
I-Profile
M4
Electrostatic discharging
Steel
10.8
73181900
102310
4066061017506
096005S01
096005S01
I-Profile
M5
Electrostatic discharging
Steel
10.5
73181900
102313
4066061017537
096006S01
096006S01
I-Profile
M6
Electrostatic discharging
Steel
9.9
73181692
102316
4066061017568
096008S01
096008S01
I-Profile
M8
Electrostatic discharging
Steel
9.0
73181692
102319
4066061017599
096003E
096003E
I-Profile
M3
-
Stainless steel
10.9
73181900
102307
4066061017476
096004E
096004E
I-Profile
M4
-
Stainless steel
10.8
73181900
102309
4066061017490
096005E
096005E
I-Profile
M5
-
Stainless steel
10.5
73181900
102312
4066061017520
096006E
096006E
I-Profile
M6
-
Stainless steel
9.9
73181900
102315
4066061017551
096008E
096008E
I-Profile
M8
-
Stainless steel
9.0
73181900
102318
4066061017582
09600U1/4E
09600U1/4E
I-Profile
1/4-20 UNC
-
Stainless steel
10.0
73181900
102321
4066061017612
09600U5/16E
09600U5/16E
I-Profile
5/16-18 UNC
-
Stainless steel
9.1
73181900
102324
4066061017643
096000.1500
096000.1500
I-Profile
1500 mm
-
Rod, steel
799.5
72166900
108626
096000E.1500
096000E.1500
I-Profile
1500 mm
-
Rod,stainless steel
799.5
72224050
108627
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表