SCS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
For fixing bearing
For fixing bearing(LONG)
Powered by
CAD模型選擇
{iwata/standard_set_collars/for_fixing_bearing/for_fixing_bearing_long/scs_mlb.prj},{NB=SCS2013MLB3},{MAT=Steel,Electroless nickel},{B=20},{D1=25.2},{L=13},{L1=5},{D=33},{W=1.5},{X=13.0},{Y=5.0},{A=13.0},{M=M3 x 12},{N=3},{NDM=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D1
Boss diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
D
Diameter
[mm]
W
[mm]
X
[mm]
Y
[mm]
A
[mm]
M
Set screw
ⁿ/ₐ
ON
Order number
ⁿ/ₐ
SCS0812MLB1
Steel,Electroless nickel
8
11.7
12
4
20
1.5
6.5
4.0
7.0
M3 x 10
SCS0812MLB1
SCS0812MLB2
Steel,Electroless nickel
8
13.2
12
4
20
1.5
6.5
4.0
7.0
M3 x 10
SCS0812MLB2
SCS0812MLB3
Steel,Electroless nickel
8
11.2
12
4
20
1.5
6.5
4.0
7.0
M3 x 10
SCS0812MLB3
SCS1012MLB1
Steel,Electroless nickel
10
14.7
12
4
22
1.5
7.5
4.0
8.0
M3 x 10
SCS1012MLB1
SCS1012MLB2
Steel,Electroless nickel
10
17.2
12
4
22
1.5
7.5
4.0
8.0
M3 x 10
SCS1012MLB2
SCS1012MLB3
Steel,Electroless nickel
10
14.2
12
4
22
1.5
7.5
4.0
8.0
M3 x 10
SCS1012MLB3
SCS1212MLB1
Steel,Electroless nickel
12
17.2
12
4
24
1.5
8.5
5.0
9.0
M3 x 10
SCS1212MLB1
SCS1212MLB2
Steel,Electroless nickel
12
18.7
12
4
24
1.5
8.5
5.0
8.0
M3 x 10
SCS1212MLB2
SCS1212MLB3
Steel,Electroless nickel
12
16.2
12
4
24
1.5
8.5
5.0
9.0
M3 x 10
SCS1212MLB3
SCS1512MLB1
Steel,Electroless nickel
15
20.2
12
4
27
1.5
10.0
5.0
10.5
M3 x 10
SCS1512MLB1
SCS1512MLB2
Steel,Electroless nickel
15
21.7
12
4
27
1.5
10.0
5.0
10.0
M3 x 10
SCS1512MLB2
SCS1512MLB3
Steel,Electroless nickel
15
19.2
12
4
27
1.5
10.0
5.0
10.0
M3 x 10
SCS1512MLB3
SCS1712MLB1
Steel,Electroless nickel
17
22.2
12
4
29
1.5
11.0
5.0
10.5
M3 x 12
SCS1712MLB1
SCS1712MLB2
Steel,Electroless nickel
17
24.2
12
4
29
1.5
11.0
5.0
10.5
M3 x 12
SCS1712MLB2
SCS1712MLB3
Steel,Electroless nickel
17
21.2
12
4
29
1.5
11.0
5.0
11.0
M3 x 12
SCS1712MLB3
SCS2013MLB1
Steel,Electroless nickel
20
27.2
13
5
33
1.5
13.0
5.0
13.0
M3 x 12
SCS2013MLB1
SCS2013MLB2
Steel,Electroless nickel
20
29.2
13
5
33
1.5
13.0
5.0
13.0
M3 x 12
SCS2013MLB2
SCS2013MLB3
Steel,Electroless nickel
20
25.2
13
5
33
1.5
13.0
5.0
13.0
M3 x 12
SCS2013MLB3
SCS2514MLB1
Steel,Electroless nickel
25
31.7
14
5
42
1.5
16.0
6.5
17.0
M4 x 16
SCS2514MLB1
SCS2514MLB2
Steel,Electroless nickel
25
33.2
14
5
42
1.5
16.0
6.5
17.0
M4 x 16
SCS2514MLB2
SCS2514MLB3
Steel,Electroless nickel
25
30.2
14
5
42
1.5
16.0
6.5
17.0
M4 x 16
SCS2514MLB3
SCS3017MLB1
Steel,Electroless nickel
30
38.2
17
6
50
1.5
19.5
7.5
20.5
M5 x 16
SCS3017MLB1
SCS3017MLB2
Steel,Electroless nickel
30
40.2
17
6
50
1.5
19.5
7.5
20.5
M5 x 16
SCS3017MLB2
SCS3017MLB3
Steel,Electroless nickel
30
35.2
17
6
50
1.5
19.5
7.5
20.5
M5 x 16
SCS3017MLB3
SCS3517MLB1
Steel,Electroless nickel
35
43.2
17
6
55
1.5
22.0
8.5
23.5
M5 x 16
SCS3517MLB1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表