Signal Tower BR50 stand, tube - Signal Tower
Pfannenberg
Signaling Technology
Signal Towers
Accessory
Powered by
CAD模型選擇
{pfannenberg/signaling_technology/signal_towers/accessory/br_50_st.prj},{NB=28250150040},{MANUID=28250150040},{NETWEIGHT=0.2350},{CTN=85318070},{EF002403=400},{VERS=1},{L=412},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{MP=391.50},{PREVIEW=br50_s400.png},{MANUTYPEDESC=BR50-S400 TUBE W. FLANGE},{DESCSHORT=Signal Tower BR50-S400 stand,IP54}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
NETWEIGHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
EF002169
Material
ⁿ/ₐ
EF002403
Tube length
[mm]
CERTREACH
Cert-REACH
ⁿ/ₐ
CERTCE
Cert-CE
ⁿ/ₐ
CERTEAC
Cert-EAC
ⁿ/ₐ
CERTUKCA
Cert-UKCA
ⁿ/ₐ
CERTUL
Cert-UL
ⁿ/ₐ
CERTVDS
Cert-VdS
ⁿ/ₐ
SIL
ⁿ/ₐ
EXPROOF
Ex-proof
ⁿ/ₐ
28250150010
28250150010
BR50-S100 TUBE W. FLANGE
Signal Tower BR50-S100 st...
"BR 50 signal tower 100 m...
4061131152507
Pfannenberg GmbH
0.0800
85318070
CN
Other
Metal
100
true
true
true
true
true
false
false
false
28250150020
28250150020
BR50-S250 TUBE W. FLANGE
Signal Tower BR50-S250 st...
"BR 50 signal tower 250 m...
4061131152538
Pfannenberg GmbH
0.1600
85318070
CN
Other
Metal
250
true
true
true
true
true
false
false
false
28250150040
28250150040
BR50-S400 TUBE W. FLANGE
Signal Tower BR50-S400 st...
"BR 50 signal tower 400 m...
4061131152569
Pfannenberg GmbH
0.2350
85318070
CN
Other
Metal
400
true
true
true
true
true
false
false
false
28250160010
28250160010
BR50-T100 TUBE W. BRACKET
Signal Tower BR50-T100 tu...
"BR 50 signal tower 100 m...
4061131152620
Pfannenberg GmbH
0.1800
85318070
CN
100
true
true
true
true
true
false
false
false
28250160020
28250160020
BR50-T250 TUBE W. BRACKET
Signal Tower BR50-T250 tu...
"BR 50 signal tower 250 m...
4061131152651
Pfannenberg GmbH
0.2600
85318070
CN
250
true
true
true
true
true
false
false
false
28250160040
28250160040
BR50-T400 TUBE W. BRACKET
Signal Tower BR50-T400 tu...
"BR 50 signal tower 400 m...
4061131152699
Pfannenberg GmbH
0.3700
85318070
CN
400
true
true
true
true
true
false
false
false
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表